Support Center

Test & Measurement - Multimeters

All Products (15) Grid view Grid view List View List View

FLIR DM286

Industrial Thermal Imaging Multimeter with IGM™

The FLIR DM286 industrial imaging multimeter is the ultimate tool for electrical inspectors seeking a safe, accurate, and efficient way to identify, document, and share findings. With IGM™ (Infrared Guided Measurement) and MSX® (Multi-Spectral Dynamic Imaging), you can safely identify where hazards might be before contact is ever made. The powerful multimeter can capture and store up to 30,000 images and 100 log files, with the ability to record thermal and visual video clips. Stream live data in real time from the DM286 to your mobile device. Use the METERLiNK® app to quickly and efficiently capture readings, images, and videos for analysis, trending, and sharing.

FLIR IM75-2

Insulation Tester and Digital Multimeter with METERLiNK®

The FLIR IM75-2 is both an advanced multifunction digital multimeter and a premier handheld insulation tester with functions for installation, troubleshooting and maintenance for professionals. The FLIR IM75-2 includes several specialty insulation modes such as polarization index, dielectric absorption, and earth bond resistance. Insulation tests can be performed instantly, continuously, and over a timed duration to allow for in-depth assessment. The multi-color LED indicator in compare mode makes pass/fail determinations easy and visible. Use the METERLiNK® app to quickly and efficiently capture readings, images, and videos for analysis, trending, and sharing.

FLIR DM93-2

Industrial Digital Multimeter with METERLiNK®

The FLIR DM93-2 is a world-class digital multimeter with advanced variable-frequency drive (VFD) filtering to help you accurately analyze non-traditional sine waves and noisy signals found in VFD-controlled equipment. No matter what electrical challenge you’re up against, the DM93-2’s powerful lighting and durable design is up to the job. Use the METERLiNK® app to quickly and efficiently capture readings, images, and videos for analysis, trending, and sharing.

FLIR DM285

Industrial Imaging Multimeter with IGM™

The FLIR DM285 is a professional, all-in-one True RMS digital multimeter and thermal imager. Featuring Infrared Guided Measurement (IGM) technology powered by a built-in 160 x 120 FLIR thermal imager, the DM285 visually guides you to the precise location of an electrical problem without direct contact. You’ll pinpoint hot spots faster, safer, and more efficiently. The DM285 also helps streamline inspections by connecting wirelessly to FLIR Tools® app for uploading thermal images and measurement data.

FLIR DM284

Imaging Multimeter with IGM™

The FLIR DM284 is a professional, all-in-one True RMS digital multimeter and thermal imager ideal for field electronics, commercial electric, light industrial, field service, and HVAC work. Featuring Infrared Guided Measurement (IGM) technology powered by a built-in 160 × 120 FLIR thermal imager, the DM284 visually guides you to the precise location of an electrical problem without direct contact. You'll pinpoint hot spots faster, safer, and more efficiently.

FLIR DM166

Imaging TRMS Multimeter

The FLIR DM166 is the most affordable multimeter with built-in thermal imaging — a must-have tool for commercial electricians, automation, electronics, and HVAC technicians. Featuring Infrared Guided Measurement (IGM™) powered by an 80 x 60 FLIR thermal imager, the DM166 visually guides you to the precise location of temperature anomalies and potential problems faster, more safely, and efficiently. The feature-packed multimeter is an ideal tool for troubleshooting and diagnosing complex issues in both high- and low-voltage applications.

DM285-FLEX-KIT

Industrial Imaging Multimeter Kit

The FLIR DM285-FLEX-KIT makes finding, measuring, and sharing problem hot spots easier and more efficient than ever. Use the unique features of the DM285 to quickly pinpoint problems, wirelessly transfer data, and streamline inspections. This kit also includes a TA74 flex current probe for taking measurements in tight spaces, a carrying case, and a rechargeable battery.

DM284-FLEX-KIT

Professional Imaging Multimeter Kit

The FLIR DM284-FLEX-KIT provides the professional tools you need to pinpoint hot spots and take measurements quickly and easily. Featuring Infrared Guided Measurement (IGM™) technology, the DM284 is a professional, all-in-one True RMS digital multimeter and thermal imager ideal for field electronics, commercial electric, light industrial, field service, and HVAC work. This kit also includes a TA74 flex current probe for taking measurements in tight spaces, a sturdy carrying case, and a rechargeable battery.

FLIR DM93

True RMS Industrial Multimeter

The FLIR DM93 world-class digital multimeter offers advanced variable frequency drive filtering to help you accurately analyze non-traditional sine waves and noisy signals. No matter what electrical challenge you're up against, the DM93's powerful lighting and durable design will make the job simple. The DM93 also features Bluetooth® technology to connect a compatible smartphone for remote viewing and sharing, as well as METERLiNK® technology to wirelessly embed electrical readings into radiometric infrared images on compatible FLIR thermal cameras.

FLIR DM92

True RMS Industrial Multimeter

FLIR’s DM92 and DM93 world-class digital multimeters offer advanced variable firequency drive filtering to help you accurately analyze non-traditional sine waves and noisy signals. No matter what electrical challenge you're up against, the DM92 and DM93's powerful lighting and durable design will make the job simple. The DM93 offers additional features including Bluetooth technology to connect a compatible smartphone for remote viewing and sharing, and METERLiNK® technology, to wirelessly embed electrical readings into radiometric infrared images on compatible FLIR thermal cameras.

FLIR DM91

Industrial TRMS Multimeter with Datalogging (Wireless)

The FLIR DM91 offers comprehensive features and durable design for quick and safe troubleshooting of electrical, electronic, and HVAC/R systems. Equipped with LoZ, VFD Mode, µA current measurement capability and more, the DM91 provides trusted results for the most accurate diagnosis of problems. The DM91 is enhanced with Bluetooth® technology to wirelessly connect via METERLiNK® to FLIR infrared cameras, or to mobile devices running the FLIR Tools™ app.

FLIR DM90

TRMS Multimeter with Type K Temp

The DM90 is an affordable True RMS digital multimeter with a Type-K Thermocouple, an ideal tool for electricians, service technicians, and HVAC professionals to have on the job. With rich features including LoZ, VFD Mode and uA current measurement capability, the DM90 gives you trusted readings to troubleshoot and repair a wide range of electrical and electronic systems. The DM90 is shipped fully tested and calibrated, and with proper use, will provide years of reliable service.

FLIR DM66

TRMS Multimeter with VFD Mode

The DM66 digital multimeter is ideal for automation field service or electronics technicians, providing a comprehensive feature set including low impedance (LoZ) mode, frequency, diode, capacitance, and a Type K thermocouple input for temperature measurement. The multimeter combines rich features, precise measurements, and quality construction into a tool of exceptional value. Easy to use and built to last, the DM66 offers long-term stability for everyday use.

FLIR DM64

HVAC TRMS Digital Multimeter

The FLIR DM64 is the right choice for professionals who install, inspect, and maintain HVAC systems. It includes microamp measurement to test flame sensors, LoZ mode to prevent ghost voltage, measures capacitance and frequency, and features a Type-K thermocouple input for temperature measurement. A flashing backlight and audible indication simplify the task of checking wiring connections and switch operation in noisy work environments; and probe-contact voltage detection helps you more precisely identify live wires.

FLIR DM62

TRMS Digital Multimeter with Non-contact Voltage

The DM62 offers essential measurement features including True RMS AC/DC voltage and current, non-contact voltage detection, VFD mode, and extended voltage measurement range up to 600 V. Whether you're a commercial electrician, electronics technician, or just need the right tool for DIY, the DM62 provides precise measurements and quality construction for everyday use.