Support Center

Acoustic Imaging Cameras

All Products (9) Grid view Grid view List View List View

FLIR Si2-Pro

Industrial Acoustic Imaging Camera for Partial Discharge Detection, Pressurized Leak Detection and Mechanical Fault Detection

The FLIR Si2-Pro helps you significantly lower costs associated with mechanical bearing issues and partial discharge on electrical equipment. It also enables you to drastically reduce leaks in your facilities, cutting down expenses related to compressed air and gas leaks. With the Si2 series, you'll experience the best-in-class performance, decision support, fleet management, and enterprise data integration available.

For specialized needs, you can choose from additional models: opt for the Si2-LD for advanced leak detection and mechanical fault detection applications or select the Si2-PD for your electric utility applications. Explore these models in the related products section below to find the perfect fit for your requirements.

FLIR Si2-LD

Industrial Acoustic Imaging Camera for Pressurized Leak Detection and Mechanical Fault Detection

The FLIR Si2-LD acoustic imaging camera enables you to detect and reduce leaks in facilities, thereby cutting costs associated with compressed air and specialty gas leaks. Beyond these capabilities, it also identifies mechanical faults, such as bearing issues, facilitating preventative maintenance to avoid downtime. The Si2 series delivers unparalleled performance, enhances decision support, simplifies fleet management, and integrates seamlessly with enterprise data, setting a new standard in its class.

For electric utility needs, choose the Si2-PD. For comprehensive coverage including electric utility, leak detection, and mechanical fault applications, select the Si2-Pro. You can explore these models in the related products section below.

FLIR Si2-PD

Industrial Acoustic Imaging Camera for Partial Discharge Detection

The FLIR Si2-PD acoustic imaging camera helps you reduce maintenance costs for electrical equipment by offering an effective solution for partial discharge (PD) detection and response. This camera detects, locates, classifies, and assesses PD faults from up to 200 m (656 ft) away, identifying PD issues 30 times smaller than previously possible. It provides on-camera and software-based severity assessments, giving you the decision support needed for precise maintenance decisions.

For specific applications, you can choose the Si2-LD for leak detection and bearing fault detection, or the Si2-Pro for comprehensive electric utility, leak detection, and bearing fault detection applications. These models are available in the related products section, allowing you to customize your maintenance approach to suit your needs.

FLIR Si2x-Pro

FLIR Si2x-Pro Hazardous Location Acoustic Imaging Camera for Gas Leak, Mechanical Fault, and Partial Discharge Detection

The Si2x-Pro Acoustic Imaging Camera is specifically designed for use in hazardous gas and explosive dust environments, to easily reduce leaks of toxic or flammable gases to improve safety, or cut expenses associated with compressed air or gas leaks in your facilities. With its advanced analysis tools, the Si2x-Pro provides a robust solution for lowering costs associated with mechanical bearing issues and partial discharge on electrical equipment. Engineered for hazardous operations, it offers best-in-class performance, decision support, and fleet management, along with enterprise data integration for optimal efficiency and safety.

For those not requiring partial discharge detection, you can opt for the Si2x-LD for leak and mechanical fault detection.

FLIR Si2x-LD

Hazardous Location Acoustic Imaging Camera for Pressurized Leak Detection and Mechanical Fault Detection

The Si2x-LD Acoustic Imaging Camera is specifically designed for use in hazardous gas and explosive dust environments, to easily reduce leaks of toxic or flammable gases to improve safety, or cut expenses associated with compressed air or gas leaks in your facilities. With its advanced analysis tools, the Si2x-LD provides a robust solution for lowering costs associated with mechanical bearing issues. Engineered for hazardous operations, it offers best-in-class performance, decision support, and fleet management, along with enterprise data integration for optimal efficiency and safety.

For those requiring partial discharge detection, you can opt for the Si2x-Pro for PD, leak. and mechanical fault detection.

FLIR Si124-LD Plus

Industrial Acoustic Imaging Camera for Compressed Air Leak Detection

The FLIR Si124-LD Plus is an easy-to-use, stand-alone system for locating and quantifying pressurized leaks in compressed air systems. This lightweight, one-handed solution is designed to help maintenance, manufacturing, and engineering professionals identify air leaks up to 10 times faster than with traditional methods. Built with 124 microphones, the Si124-LD Plus produces a precise acoustic image that visually displays ultrasonic information, even in loud, industrial environments. The acoustic image is overlaid in real time on a digital camera picture, allowing you to accurately pinpoint the source of the sound. The Si124-LD Plus features a plugin that enables you to import acoustic images to FLIR Thermal Studio suite for offline editing, analysis, and advanced report creation. Field analysis and reporting can also be done using the FLIR Acoustic Camera Viewer cloud service. Through a regular maintenance routine, the FLIR Si124-LD Plus can help facilities save money on utility bills and delay the expense of installing new compressors.

Available in additional models which include: the Si124-PD for electric utility applications, or the Si124 for both electric utility and leak-detection applications. View the models in the related products section below.

FLIR Si124-PD

Industrial Acoustic Imaging Camera for Partial Discharge Detection

Limited sales through FLIR team. Request info below.
The FLIR Si124-PD acoustic imaging camera can help you detect partial discharge from high-voltage electrical systems up to 10 times faster than traditional methods. Built with 124 microphones, this lightweight, one-handed solution produces a precise acoustic image that visually displays ultrasonic information, even in loud industrial environments. The acoustic image is transposed in real time on top of a digital camera picture, which allows you to accurately pinpoint the source of the sound. The Si124-PD features a plugin that enables users to import acoustic images to FLIR Thermal Studio suite for offline editing, analysis, and advanced report creation. Field analysis and reporting can also be done using the FLIR Acoustic Camera Viewer cloud service. Through a regular maintenance routine, the FLIR Si124-PD can help facilities save money on utility bills.
Available in additional models which include a cordless battery option: the Si124-LD for leak-detection applications, or the Si124 for both electric utility and leak-detection applications. View the models in the related products section below.

FLIR Si124

Industrial Acoustic Imaging Camera

The FLIR Si124 acoustic imaging camera can help you locate pressurized leaks in compressed air systems or detect partial discharge from high-voltage electrical systems. This lightweight, one-handed solution can be used to identify issues up to 10 times faster than with traditional methods. Built with 124 microphones, the Si124 produces a precise acoustic image that visually displays ultrasonic information, even in loud industrial environments. The acoustic image is transposed in real time on top of a digital camera picture, which allows you to accurately pinpoint the source of the sound. The Si124 features a plugin that enables users to import acoustic images to FLIR Thermal Studio suite for offline editing, analysis, and advanced report creation. Field analysis and reporting can also be done using the FLIR Acoustic Camera Viewer cloud service. Through a regular maintenance routine, the FLIR Si124 can help facilities save money on utility bills and delay the expense of installing new compressors.
Available in additional models which include a cordless battery option: the Si124-LD for leak-detection applications, or the Si124-PD for electric utility applications. View the models in the related products section below.

FLIR Si124-LD

Industrial Acoustic Imaging Camera for Compressed Air Leak Detection

The FLIR Si124-LD acoustic imaging camera can help you locate pressurized leaks in compressed air systems up to 10 times faster than traditional methods. Built with 124 microphones, this lightweight, one-handed solution produces a precise acoustic image that visually displays ultrasonic information, even in loud industrial environments. The acoustic image is transposed in real time on top of a digital camera picture, which allows you to accurately pinpoint the source of the sound. The Si124-LD features a plugin that enables you to import acoustic images to FLIR Thermal Studio suite for offline editing, analysis, and advanced report creation. Field analysis and reporting can also be done using the FLIR Acoustic Camera Viewer cloud service. Through a regular maintenance routine, the FLIR Si124-LD can help facilities save money on utility bills and delay the expense of installing new compressors.
Available in additional models which include a cordless battery option: the Si124-PD for electric utility applications, or the Si124 for both electric utility and leak-detection applications. View the models in the related products section below.