Support Center

Test & Measurement

All Products (85) Grid view Grid view List View List View

FLIR CM276

Clamp Meter and Thermal Imaging Camera with METERLiNK®

The FLIR CM276 clamp meter combines thermal imaging with electrical measurement for inspecting and troubleshooting electrical systems, solar panels, pumps, and motors. Through IGM™ (Infrared Guided Measurement), the CM276 provides a reliable way to identify hot spots and overloaded circuits from a safe distance. Compatibility with the METERLiNK® app provides quick and efficient capture of readings, images, and videos for analysis, trending, and sharing.

FLIR DM286

Industrial Thermal Imaging Multimeter with IGM™

The FLIR DM286 industrial imaging multimeter is the ultimate tool for electrical inspectors seeking a safe, accurate, and efficient way to identify, document, and share findings. With IGM™ (Infrared Guided Measurement) and MSX® (Multi-Spectral Dynamic Imaging), you can safely identify where hazards might be before contact is ever made. The powerful multimeter can capture and store up to 30,000 images and 100 log files, with the ability to record thermal and visual video clips. Stream live data in real time from the DM286 to your mobile device. Use the METERLiNK® app to quickly and efficiently capture readings, images, and videos for analysis, trending, and sharing.

FLIR IM75-2

Insulation Tester and Digital Multimeter with METERLiNK®

The FLIR IM75-2 is both an advanced multifunction digital multimeter and a premier handheld insulation tester with functions for installation, troubleshooting and maintenance for professionals. The FLIR IM75-2 includes several specialty insulation modes such as polarization index, dielectric absorption, and earth bond resistance. Insulation tests can be performed instantly, continuously, and over a timed duration to allow for in-depth assessment. The multi-color LED indicator in compare mode makes pass/fail determinations easy and visible. Use the METERLiNK® app to quickly and efficiently capture readings, images, and videos for analysis, trending, and sharing.

FLIR DM93-2

Industrial Digital Multimeter with METERLiNK®

The FLIR DM93-2 is a world-class digital multimeter with advanced variable-frequency drive (VFD) filtering to help you accurately analyze non-traditional sine waves and noisy signals found in VFD-controlled equipment. No matter what electrical challenge you’re up against, the DM93-2’s powerful lighting and durable design is up to the job. Use the METERLiNK® app to quickly and efficiently capture readings, images, and videos for analysis, trending, and sharing.

FLIR VS80 Kits

High-Performance Videoscope

The FLIR VS80 is a versatile, professional videoscope that you can rely on when inspecting locations that are difficult or unsafe to access. Seven unique compatible probes* with waterproof (IP67) camera tips are available to give you flexibility for virtually any type of inspection. Options include: a 160 × 120 thermal camera, 2-way and 4-way articulating visual camera, 25 m plumbing spool, HD camera, and dual HD camera probe. With one or more of the VS80 videoscope probes, you can perform a wide range of inspections, including industrial equipment maintenance, HVAC/R, building, and automotive applications. Easily maneuver the narrow camera probes into small openings and tight spaces, and view sharp, vivid images and videos from the large, 7-inch touchscreen display. Using the FLIR Tools Mobile app from a mobile device, you can view live images and video from the VS80, download saved files, and share them easily with customers or colleagues.

Choose from seven complete kits, or purchase the VS80 display and camera probes separately.

FLIR TG54-2

20:1 Spot IR Thermometer

The FLIR TG54-2 provides non-contact temperature readings so you can swiftly and effortlessly take measurements without compromising on safety. Providing a distance-to-spot ratio of 20:1, the TG54-2 can measure smaller targets from a safer distance. Achieve pinpoint precision with infrared technology, Class II laser sighting, and a maximum IR temperature of 850°C (1562°F). For reliable performance in demanding applications, the thermometer is built to withstand a drop of 3 m (9.8 ft) and is IP65 rated.

FLIR TG56-2

30:1 Spot IR Thermometer with Type K Thermocouple

The FLIR TG56-2 provides safer temperature readings where high temperature readings are required. Providing a distance-to-spot ratio of 30:1, the TG56-2 can measure smaller targets from a safer distance. Pinpoint precision is driven by infrared technology, Class II laser sighting, and a maximum IR temperature of 1300°C (2372°F). The color display screen is designed for you to easily view current and selected reference temperature readings simultaneously. The thermometer includes a Type K thermocouple for contact temperature readings.

CM57-2

Flexible Clamp Meter

The FLIR CM57-2 is a flexible clamp meter designed for difficult current measurements. With its 18-inch (45.72 cm) flexible coil clamp, the CM57-2 allows you to take measurements in tight spots, making it ideal for multiple-conductor measurements and double-wrap requirements. The meter also features dual LED work lights for better visibility, and AC current ranges from 30.00 A to 3000 A. Stream live data in real time from the CM57-2 to your mobile device over Bluetooth using the METERLiNK® app to visually compare log files, customize alarm thresholds, create reports, and share readings instantly with team members.

FLIR CM85-2

True RMS Power Clamp Meter (Wireless)

The FLIR CM85-2 is an industrial power clamp meter with advanced power analysis and variable frequency drive (VFD) filtering functions required by electrical troubleshooters for full-scale equipment. Accurately analyze voltage in complex machinery by including harmonics, inrush, current, and phase rotation testing with a wide AC/DC voltage range and base accuracy of ±1%. Stream live data in real time from the CM85-2 to your mobile device over Bluetooth®. Using the METERLiNK® app, you can compare log files, create alarm thresholds, visualize trends, and create reports to share with team members.

FLIR MR265

Moisture Meter and Thermal Imager with MSX®

The FLIR MR265 is a professional pin and pinless moisture meter with thermal imaging designed to show you exactly where to investigate issues related to moisture, air leaks, and insulation voids. Featuring IGM™ (Infrared Guided Measurement) and MSX® (Multi-Spectral Dynamic Imaging enhancement) technology, the MR265 helps you quickly scan and target problem areas, visually guiding you to the spot where you can confidently take measurements, analyze readings, and ensure that problems are fixed. Using FLIR Thermal Studio™, you can then create and share professional reports that include findings and proof of repairs – giving your clients peace of mind that mold, rot, or moisture challenges have been resolved.

FLIR MR277

Building Inspection System with Moisture Hygrometer & MSX® IR Camera

The MR277 is the first FLIR building inspection system to combine the advantages of Infrared Guided Measurement (IGM) and our patented Multi-Spectral Dynamic Imaging (MSX) with advanced environmental sensors to help you quickly locate, clearly identify, and easily document problems. IGM technology and a laser pointer isolate the area where you can use the integrated pinless moisture sensor for non-invasive readings or external pin probe for invasive measurements. With automatically calculated environmental readings and a field-replaceable humidity/temperature sensor, the MR277 lets you finish the job and minimize downtime. Connect to external devices with METERLiNK® and use FLIR Tools® to enhance troubleshooting and reports.

FLIR SV87-KIT

Vibration Monitoring Solution

Vibration trending and analysis can help detect serious problems with industrial machines long before the damage can be seen. That’s why the FLIR SV87-KIT Vibration Monitoring Solution is essential for manufacturing processes that use rotating machinery, industrial pumps, fans, gearboxes, and motors. The included remote monitoring gateway stores sensor data and wirelessly transmits readings in real time to a mobile device or PC. This allows professionals to make knowledgeable decisions about machine operation and maintenance without having to wait for the next manual inspection – reducing unplanned downtime, lowering operational costs, and improving profitability.

FLIR IRP-1

Indoor Inspection Port for 80° Lens

The FLIR IRP-1 port helps to improve worker safety and electrical inspection efficiency—all while reducing the installation costs associated with using thermal cameras to inspect indoor electrical cabinets. Designed to support quick and precise connection with a FLIR 80° lens (T300805), this lens-free port allows technicians to survey switchgear and other enclosed equipment carrying the risk of arc flash without the need to open the cabinet, greatly reducing the risk of arc flash injury. Technicians can execute predictive maintenance inspections faster, reducing the time needed to take on and off heavy arc-flash PPE, remove and replace electrical panels, and adjusting thermal camera settings to account for IR window transmission.

FLIR VS290

Thermal Videoscope Kits with Specialty Probe Options

The FLIR VS290 is an industrial thermal and visual videoscope system designed to help professionals quickly and safely find hidden faults and dangers in difficult-to-access locations. Featuring a 160 × 120 true thermal imager and FLIR MSX® (VSC-IR32 and VSC-IR33 probes), VS290 videoscopes give users the power to see and measure invisible hot spots before catastrophic equipment failures can occur. The small, sleek tips allow for easy inspection through tight or confined openings, improving productivity and reducing diagnostic time. The 2-meter side-viewing probe options are CAT IV 600V safety rated—perfect for underground electrical vault inspections. The 1-meter forward-viewing probe is a practical fit for general purpose equipment and building thermal scans. All are versatile tools for the most demanding environments in utility, manufacturing, and building maintenance applications.

FLIR IR Windows

Infrared Camera Window with PIRma-Lock

FLIR's IR Windows add a barrier between you and energized equipment, protecting you from arc flash accidents. IR windows are easy to install, easy to use, and will help you work with greater confidence. You’ll perform inspections more efficiently and reduce the threat of arc flash injury, all while staying in compliance with NFPA 70E requirements. Choose the anodized aluminum frame, or opt for durable stainless steel to prevent mixed metal issues.

FLIR IRW-xPC/xPS

Large Format Infrared Inspection Windows

The FLIR IRW-xPC/xPS joins the existing FLIR IR Window family to help you inspect more efficiently, make inaccessible components accessible, and save money by preventing unplanned downtime. The rectangular polymer windows are impact resistant and provide the largest viewing area available to monitor completely undisturbed assets inside energized electrical equipment. IR Windows-xPC/xPS are durable and stable in harsh environments, making them suitable for most industrial settings as well as for shipboard use.

FLIR CM275

IGM™ Clamp Meter with Datalogging (Wireless)

The FLIR CM275 clamp meter combines thermal imaging with electrical measurement into powerful inspection, troubleshooting, and diagnostic tools. Through Infrared Guided Measurement (IGM), the CM275 provides a reliable way to identify hot spots and overloaded circuits from a safe distance. Confirm your findings with the clamp meter’s wide range of functions plus temperature readings. The FLIR CM275 also provides wireless connectivity to upload images or data to the FLIR Tools™ app.

FLIR CM174

IGM™ Clamp Meter

The FLIR CM174 has the power to lead you to problems you can't see with a standard clamp meter. Featuring Infrared Guided Measurement (IGM) technology powered by an integrated FLIR Lepton® thermal imaging sensor, the CM174 provides a reliable way to identify hot spots and overloaded circuits from a safe distance. IGM visually guides you to the precise location of a potential problem and helps confirm your findings with a wide range of functions plus temperature readings.

FLIR CM65

True RMS 600 A Solar Clamp Meter

The CM65 clamp meter is designed for solar installation, maintenance, and troubleshooting professionals. Photovoltaic (PV) installers can trust this rugged solar clamp meter to accelerate and simplify PV panel testing at new and existing sites. The quick-connect MC4 test leads and non-invasive clamp-on current readings make DC voltage measurements on solar panel strings and inverters safer, more accurate and easier to perform. Validate AC output and inverter efficiency quickly, and monitor readings from your smartphone via a wireless METERLiNK® connection to the FLIR Tools® mobile app. These features make the FLIR CM65 the PV installer’s go-to clamp meter for faster, safer results.

FLIR CM57

Flexible Clamp Meter 18 inch

The FLIR CM57 is an ergonomic tool designed to simplify difficult current measurements. Made with a narrow, 18-inch (45.72 cm) flexible coil clamp, the CM57 lets you easily take measurements in tight or awkward spots. It is ideal for multiple-conductor measurements and double-wrap requirements. With Bluetooth® communication for remote viewing and data transfer to iOS® and Android™ devices via the FLIR Tools Mobile app, you can analyze and share data fast right from the jobsite.

FLIR CM55

Flexible Clamp Meter 10 inch

The FLIR CM55 is an ergonomic tool designed to simplify difficult current measurements. Made with a narrow, 10-inch (25.4cm) flexible coil clamp, the CM55 lets you easily take measurements in tight or awkward spots— a difficult task with a traditional hard jaw clamp. With Bluetooth® communication for remote viewing and data transfer to iOS® and Android™ devices via the FLIR Tools Mobile app, you can analyze and share data fast right from the jobsite.

FLIR CM94

2000 A AC/DC Utility Clamp Meter

The FLIR CM94 tackles high-current measurements on demanding utility and industrial job sites. This rugged meter securely clamps larger conductors with an oversized jaw so you can take readings up to 2000 A AC & DC. With a CAT IV-1000 V safety rating, the CM94 is ready to work on overhead, underground and utility service equipment. Plus, it offers VFD mode to tackle noisy signal environments. The full-featured FLIR CM94 utility clamp meter delivers results for utility and industrial electricians.

FLIR CM85

True RMS Power Clamp (Wireless)

The FLIR CM85 is an industrial power clamp meter with advanced power analysis and variable frequency drive (VFD) filtering functions required by electrical troubleshooters for full-scale equipment. The CM85 helps users accurately analyze voltage in complex machinery by including harmonics, inrush, current, and phase rotation testing. The meter also features Bluetooth® for remote viewing and data sharing from compatible mobile devices, and METERLiNK technology to wirelessly embed readings into infrared images on compatible FLIR cameras.

FLIR CM83

True RMS Power Clamp (Wireless)

The FLIR CM83 is an industrial-grade power clamp meter engineered with advanced power analysis, harmonics measurements, and variable frequency drive (VFD) filtering functions to meet the needs of electrical troubleshooters. The meter features Bluetooth® technology to connect compatible mobile devices for remote viewing and sharing, and METERLiNK® technology to wirelessly embed electrical readings into radiometric infrared images on compatible FLIR thermal cameras.