Support Center

Software

All Products (15) Grid view Grid view List View List View

FLIR Thermal Studio Suite

Analysis and Reporting Software

The FLIR Thermal Studio Suite helps users streamline their inspections, organize their data, and manage thousands of thermal images and videos—whether they're working with a handheld thermal imaging camera, unmanned aircraft system (UAS), acoustic imaging camera, or optical gas imaging (OGI) camera. This subscription software offers the advanced processing features needed for predictive maintenance on critical components, system troubleshooting, and increased productivity.
Upgrade to Thermal Studio Pro to access FLIR Route Creator: a feature that lets users create their own inspection map and download it to a FLIR camera with Inspection Route enabled. The camera then directs the user through the inspection in a logical sequence and loads a reference image of each asset the thermographer can use to align new images with an initial baseline shot. This ensures accurate data collection that helps thermographers spot heating trends before they become critical problems.
Available in more than 20 languages, FLIR Thermal Studio software is key to producing professional thermal images and reports. Formerly T300243, T911992.

FLIR Route Creator

Inspection Workflow Software Plugin—12-Month Subscription

The FLIR Route Creator Plugin for FLIR Thermal Studio Pro allows you to create and export multiple inspection routes. Download these routes to FLIR Exx-Series, GF77, G-Series and T-Series cameras running the optional FLIR Inspection Route, and you have a powerful tool for streamlining inspections of multiple assets across a large site or across several locations. The route guides you along planned inspection points, where images and data are collected in a structured manner. Once the inspection is complete, you can import results back to FLIR Thermal Studio Pro for analysis and reporting.
The FLIR Route Creator Plugin is available as a 12-month subscription.

FLIR InSite

Discontinuing March 31, 2021

Service for the discontinued FLIR InSite™ Mobile app ended on March 31, 2022. Users now have until Wednesday, June 15th to transfer inspection results and images from their flirinsite.com account. You can migrate your existing data to the new FLIR Ignite Cloud Storage or onto your hard drive to save in a platform of your choice. Any data not transferred by June 15 will be lost. For more information please reference the FAQ.

FLIR Tools+

Advanced Thermal Analysis and Reporting Software

FLIR Tools+ provides an expanded set of cutting-edge controls for generating more comprehensive thermal imaging inspection and research reports. Record and playback radiometric video files and time/temperature plots. And provide advanced analysis data and more detailed thermal imagery in impressive PDF documents that show anomalies, trends, and results with greater precision. FLIR Tools+ merges the power of FLIR Reporter with improved speed, allowing you to create a Microsoft Word report 50% faster.

FLIR Tools App

Thermal Analysis and Reporting (Mobile)

FLIR Tools® Mobile lets you stream live video to your mobile device from most FLIR thermal cameras with Wi-Fi capability (excl. C3 and Ex-Series), allowing you to monitor from a safe distance and show others what the camera is seeing as it happens. Use the app to incorporate images into reports to send to customers and co-workers. The app allows you to import stored images wirelessly, thermally tune level and span, change color palette, adjust parameters, and much more.

FLIR Tools

Recommended Replacement: FLIR Thermal Studio Suite

FLIR’s commitment to our customers is to continuously improve our suite of software offerings, due to this, we have decided to discontinue FLIR Tools / Tools+ desktop. Existing customers will still be able to use the FLIR Tools software. Please refer to the FLIR Tools / Tools+ FAQ available on this page for the complete discontinuation schedule.

Reporter Pro

Professional Reporting Software

FLIR Reporter Professional is a powerful program for creating compelling, professional, fully customized, easy-to-interpret maintenance reports. Professional Report Wizard guides you step-by-step in combining all IR inspection data - infrared and visual images, temperature measurements, and text notes - into a professional, easy-to-interpret maintenance report.

FLIR Desktop Atlas SDK

Desktop Software Development Kit

The FLIR Desktop Atlas SDK is a development kit that enables developers to create custom applications. Supported by help files and sample code, developers can add functionality and interface with supported FLIR products. The SDK supports communication, streaming and recording using Gigabit, RTSP and USB interfaces. It also gives developers full access to the radiometric data for individual pixels allowing full flexibility to deploy their own algorithms.

FLIR Atlas SDK for MATLAB

MATLAB Software Development Kit

The FLIR Atlas SDK for MATLAB is a software development kit that enables developers to create applications. Supported by help files and sample code, developers can add functionality or collaborate with other FLIR products to get the result they want in their application. The software supports communication, streaming, and recording using FireWire, Gigabit, RTSP, and USB interfaces. It converts 16-bit signal pixels into temperature data for maximum user flexibility, and allows 16-bit temperature linear, histogram, and signal outputs.

FLIR IR Camera Player

Remote Control & Viewer

FLIR IR Camera Player is a PC-based remote control and viewer that you can use with cameras from FLIR Systems. Record a video stream, save a frame as a snapshot image, autofocus/focus far/focus near, autoadjust, freeze an image, save images, add descriptions and comments to images, or change the color palette. You can connect your FLIR camera via Ethernet, FireWire, or USB.

FLIR Screen-EST

Skin Temperature Screening Software

FLIR Screen-EST™ is an efficient, accurate desktop software for performing skin temperature screenings in high-traffic areas. When connected to a FLIR thermal camera, the software automatically detects individuals who enter the camera’s field of view and, within seconds, locates a hot spot and measures the skin surface temperature. If the measured temperature is higher than the rolling average, an alarm notifies the operator who can then immediately determine whether a second screening with a medical device is needed. FLIR Screen-EST sets up in minutes, allowing operators to screen individuals from a safe distance and mitigating the spread of illness among the work force. FLIR Screen-EST can be a vital tool for maintaining employee health and reducing the risk of work interruptions.

FLIR VideoReport

Thermal Video Editing Software

FLIR VideoReport is a software package specifically designed to provide an easy way to edit non-radiometric .mp4 and .avi video clips taken with FLIR GF-Series infrared cameras, and create reports with video. Edit your video clips, and build your movie with a few simple drag-and-drops. Delete bad shots and include only the best scenes. Save any frame from a video clip as an image.

FLIR Camera Updater

Windows-based Software

FLIR Camera Updater makes it simple to update your FLIR thermal camera to the latest firmware so you always have the latest features available.

FLIR Camera Updater will automatically notify you when an update is available for the following FLIR thermal cameras*: T420, T420bx, T440, T440bx, T450sc, T460, E30, E33, E40, E40bx, E50, E60, E60bx, E63, E65, E4, E5-XT, E6-XT, E8-XT, ETS320, C3, C5, C3-X, E76, E86, E96, E54, E52, E75, E85, E95, T530, T540, T560, T560-EST, T840, T860, T640, T640bx, T650sc, T660, T620, T620bx, T865, T1020, and T1040.

*Camera list updated May 2023; new versions of the listed cameras will be compatible if not stated otherwise

FLIR Ignite

Cloud-Based Thermal Image Storage and Reporting Software

FLIR Ignite™ is a secure cloud storage and thermal imaging reporting software that gives you a seamless experience to directly upload, edit, organize, store, and share images and videos from select FLIR thermal cameras*. Stop wasting time copying images to other devices or backing up data with a USB cable. With FLIR Ignite, your images will automatically upload from your thermal camera to your Ignite account, allowing you to access files from a computer or mobile device whenever you need to. Edit thermal images while in the field and move files into custom folders to stay organized, then share findings with co-workers and clients using a password-protected link. You can even sync files to your computer for further analysis and generate detailed reports using FLIR Ignite's integrated reporting tools.

*Automatic upload feature currently works with select FLIR cameras: T5xx-Series, T8xx-Series, Exx-Series, Ex-Series, FLIR ONE-Series, GF77, and Cx-Series

Now available in 4 storage capacities: 1 TB, 100 GB, 10 GB, or 1 GB

FLIR Si-Series Plug-In Perpetual License

FLIR Si-Series Plugin for FLIR Thermal Studio

The FLIR Si-Series Plugin for FLIR Thermal Studio allows you to easily import acoustic images from FLIR Si124, Si124-LD, and Si124-PD cameras to FLIR Thermal Studio analysis and reporting software. Edit and analyze images and create advanced reports. With the plugin you have support for automatic fault classification, severity indication and recommended action for utility inspections, and estimation of leak volume and cost savings for air leaks. You can combine the acoustic images with thermal imaging in the same report.

The FLIR Si-Series Plugin is available as a perpetual license and is compatible with all versions of FLIR Thermal Studio desktop software (Starter, Standard, and Pro).