Quantitative Optical Gas Imaging System for FLIR G-Series Optical Gas Imaging Cameras (Gx620/Gx320/G620)
The QL320 is a quantitative optical gas imaging (QOGI) system that allows surveyors to measure the leak rates for methane and other hydrocarbons. This eliminates the need for secondary sampling with a toxic vapor analyzer or similar tool. In addition, the QL320 does not require close contact with the gas in order to measure emission rates, making it a safer solution for quantifying difficult-to-measure gas leaks.