Support Center

Infrared Camera Cores & Lenses - Accessories - Optical Accessories

All Products (9) Grid view Grid view List View List View

12V 4" Blackbody for Gain Cal & Supplemental FFC (285-0029-02)

FLIR offers 4-inch blackbody sources for customers that need a low-cost, uniform temperature source when using FLIR's Alt Lens Cal software to field-calibrate lens-less Photon or Tau cameras with third-party lenses, or to take advantage of the Supplemental Flat Field Correction (FFC) option available in the Tau camera models.

Boson Lens Focus Tool (261-2609-00)

A Boson lens focus tool is an accessory needed to change the focus of wide field of view lenses.

Neutrino LC Demonstration Lens

A 22 mm fixed focal length, f/5.5 lens provides a 25°horizontal field of view (HFOV). Includes a mechanical housing for the lens and allows for focus capability via keyed lens barrel and threaded barrel/housing.

Neutrino SX8 Demonstration Lens

A 30 mm fixed focal length, f/2.5 lens provides a 32° HFOV. Includes a mechanical housing for the lens and allows for focus capability via keyed lens barrel and threaded barrel/housing.

PathFindIR II Replaceable Window Kit (421-0055-00)

High-impact resistant protective window for PathFindIR II.

PRODUCT END-OF-LIFE NOTICEThe end-of-sale date to order the affected product is June 30, 2023. Customers who acquire new product will continue to receive support from Teledyne FLIR until Dec 19, 2025. See the EOL notice below for additional details.

Tau 2 Lens Locking Collar

A lens locking collar for Tau 2 narrow field of view lenses. The collar is secured by a 1.5mm socket head screw (furnished) that prevents the lens from moving in the lens mount.

Tau 2 WFOV Lens Focus Tool (421-0037-00)

The Tau Focus Tool can be used to change the focus of the wide field of view (WFOV) 5.5mm, 7.5mm, 9mm, 13mm, or 19mm lenses.

Tau 2 WFOV Lens Locking Ring (421-0041-00)

The Tau WFOV Lens Locking Ring is designed to allow a WFOV Tau camera to be bulkhead-mounted. The outside of the lens holder provides M29 x 1.0 threads. By placing the lens through the clearance hole in a bulkhead, the locking ring attaches to the threads to secure the camera to the bulkhead. A Type 2 -025 O-ring should be used between the bulkhead and the Lens Locking Ring to achieve a weatherized seal. This O-ring is not available from FLIR, but is a standard O-ring sold by many suppliers.

Tau 2 WFOV Lens Locking Ring Tool (421-0042-00)

The Tau WFOV Lens Locking Ring Tool is used to install/remove the Lens Locking Ring. It is designed with four ‘nubs’ or pins that mate to the notches in the Lens Locking Ring, allowing the Ring to be easily rotated.