Support Center

Infrared Camera Cores & Lenses - Accessories - Accessory Kits

All Products (4) Grid view Grid view List View List View

PathFindIR II Installation Kit (421-0053-00)

A complete set of PathFindIR II accessories for installations where in-vehicle displays aren't available or can't be used. Includes a 7" LCD monitor, all required cabling and brackets for the PF II camera and PF II ECU. (Camera and ECU not included.)

PRODUCT END-OF-LIFE NOTICE
The end-of-sale date to order the affected product is June 30, 2023. Customers who acquire new product will continue to receive support from Teledyne FLIR until Dec 19, 2025. See the EOL notice below for additional details.

PathFindIR II Safety Vision 7" LCD Monitor Kit (4105734)

Safety Vision Kit includes: 7" LCD monitor with sun shield, monitor mounting bracket, and monitor power cable.

PRODUCT END-OF-LIFE NOTICE
The end-of-sale date to order the affected product is June 30, 2023. Customers who acquire new product will continue to receive support from Teledyne FLIR until Dec 19, 2025. See the EOL notice below for additional details.

Photon Replicator Kit

The Photon Replicator Kit includes a Photon Replicator Board, as well as a wearsaver and rear cover, that emulates the 15-pin D-sub electrical interface to Photon 320. A "horseshoe" shaped bracket is also included that, when attached to the Tau, exactly mimics the mounting scheme of the Photon 320 camera.

Tau 2 Starter Kit (421-0051-00)

The Starter Kit includes: PCB Assembly, Lens Focus Tool, Tripod Mount, VPC Module, Photon Replicator Board, Locking Nut, Tau Locking Nut, Tau Quick Start Guide, USB Flash Drive, Latching Cable Assembly, Latching Connector (30pin), Contact Pins (30ea), 1.5mm Hex Key, All-In-One Package, Everything You Need To Get Started. TAU Sold Separately.