FLIR midwave infrared (MWIR) FPAs are available in 320x256, 640x512 and 1Kx1K pixel arrays. They are built as hybrid assemblies and sold as components that are either mounted on 84-pin leadless chip carriers, customer supplied substrates, or integrated detector dewar cooler assemblies. From handheld cameras, which use a single channel, video rate output to high-speed scientific testing where multiple outputs and dynamic windowing are needed, our focal plane arrays surpass the requirements.