High-Performance, Compact 9" Airborne Imaging System
Forged from special operations targeting sensors, the TALON MMS is a compact, lightweight EO/IR surveillance system. Complete with thermal imager, color daylight optics, and eyesafe laser rangefinder, the TALON MMS delivers high reliability, performance, and mission critical imagery day or night with low-light and image blending. Battle-proven and AWR qualified, the TALON MMS is deployed with a range of customers, including the US Army where it flies on UH60s.