Support Center

Maritime Systems

All Products (7) Grid view Grid view List View List View

SeaFLIR® 280-HDEP

Shipboard HD Multi-Spectral Surveillance System

The SeaFLIR 280-HDEP is an essential system for those in need of long-range detection, identification and tracking at sea. With an enhanced TFU design for improved reliability, the SeaFLIR 280-HDEP is ready for any maritime mission scenario, regardless of weather. The system provides advanced processing capabilities thanks to its modular and scalable control electronics unit (CEU), and can help reduce operator workload with Aided Target Recognition (AiTR). SeaFLIR 280-HDEP provides superior stabilized imagery on rough seas and essential target location accuracy. In addition, the optional Display Interface Boards (DIB) allows up to four independent video streams, and removable terabyte hard drive w/DVR records up to 80 hours of compressed video and 250 screen captures. The system is ideal for ISR, interdiction, EEZ constabulary, maritime SAR, covert OPS, man overboard search and track, and disaster recovery.

SEAFLIR® 380X-HD

Long-Range, Advanced Imaging Shipboard EO/IR System

The SeaFLIR 380X-HD provides enhanced features for superior shipboard EO/IR capabilities, perfect for ultra-long range surveillance missions at sea. The single LRU system is easy to integrate, operating simply as a node on a network and requiring no additional junction boxes. Fully seaworthy and hardened for military vessels — and fixed-wing and helicopter operations — it can operate continuously in all conditions — even when there’s no airflow. The advanced image aiding features of the 380X reduce operator workload for faster and smarter decision support.

SeaFLIR® 380-HD

Long-range, Shipboard HD Multi-Spectral Surveillance System

The SeaFLIR 380-HD provides superior image stabilization, ultra-long range imaging performance, and true metadata embedded in the digital video. The full HD system is easy to integrate, operating simply as a node on a network and requiring no additional junction boxes. Fully seaworthy and hardened for military vessels — and fixed-wing and helicopter operations — it can operate continuously in all conditions — even when there’s no airflow. HD thermal and color imagery in all light conditions provide clear situational awareness 24/7.

SeaFLIR® 280-HD

Shipboard HD Multi-Spectral Surveillance System

SeaFLIR 280-HD is a high performance maritime imaging system designed to identify and track smugglers, terrorists, or any other threat – day and night, and on the roughest seas. With all-HD imaging and powerful optics on the thermal imaging payload as well as the daylight and lowlight camera payloads, SeaFLIR 280-HD reveals the details necessary for long-range vessel detection, identification, and threat assessment. It’s reliable and ready for real-time, long-range target detection, identification, and tracking at high fidelity for multiple maritime mission scenarios.

SeaFLIR® 230

Multi-Spectral Surveillance System for Maritime Environments

The SeaFLIR 230 is a member of the Teledyne FLIR family of 9" gimballed turrets. Representing the latest in sensor technology, it condenses extremely high performance surveillance and targeting into a compact, low mass, and lightweight system. The SeaFLIR 230 provides a significant increase in maritime surveillance, is designed to cope with the most arduous marine environments, and sets a new benchmark in capability, versatility, and price.

SeaFLIR® 240

HD Multi-Spectral Surveillance System

The SeaFLIR 240 is the latest addition to the SeaFLIR family of maritime surveillance sensing technology. The system meets the operational requirements of commercial and defense markets, such as transportation, offshore oil and gas, and special operations and law enforcement. SeaFLIR 240 has best in class EO/IR imagery, including HD MWIR thermal camera, HD CMOS visible and low light camera, a lightweight turret, superior image processing, and stabilization. The system also brings a new onscreen user interface (UI) that is customizable based on mission or operator preferences, minimizes distraction and eliminates clutter in the active screen. The system also offers optional laser range finder and laser pointer. All of this, and other mission critical capabilities, in an effort to help the warfighter or LE operator make decisions more quickly and efficiently.

SeaFLIR® 240-EP

HD Multi-Spectral Surveillance System

The SeaFLIR 240-EP is the latest addition to the SeaFLIR family of maritime surveillance sensors. The system provides the same lightweight stabilized turret, HD payload options and inertial navigation capabilities as the SeaFLIR 240, and adds Extensible Processing (EP) capabilities hosted by the system’s Control Electronics Unit (CEU). The system’s CEU supports advanced image-processing like blending, Multi-Spectral Dynamic Imaging (MSX®), Adaptive Temporal Filtering (ATF) and Advanced Local Area Processing (ALAP) via a high-performance computing engine and dedicated graphics processor unit (GPU). The CEU provides up to 4 paired HDMI and HD-SDI video outputs, remote system command and control integration, and a 1 Terabyte Solid-State Drive for capturing video and images for post mission analysis. The system can drastically improve Special Ops surveillance, threat detection and general situational awareness across a range of environments.