Support Center

Tactical Solutions

All Products (18) Grid view Grid view List View List View

THERMOSIGHT® HISS-HD

Long-Range Cooled Thermal Sniper Sight

The HISS-HD thermal weapon sight provides clear, long-range optics for snipers and machine gun crews. It effortlessly mounts on MIL-STD-1913 rails, interfaces with various day scopes and weapons, and exceeds 2200 meters in target detection. With exceptional portability, compatibility with ballistic devices, and an optional remote control pendant for enhanced stability, the HISS-HD has unmatched capabilities in most operational scenarios.

MilSight® S135 Magnum Universal Night Sight (MUNS)

AN/PVS-27 Magnum Universal Night Sight

The MilSight S135 MUNS is a high-resolution clip-on night vision weapon sight that mounts on any MIL-STD-1913 Picatinny rail interface forward of an existing scope, adding night vision capabilities to daytime target acquisition platforms. The sight allows snipers to detect and recognize man-size targets in excess of 800 meters. Developed for the USMC and adopted by US and NATO forces, S135 MUNS is compatible with multiple weapons platforms up to and including .50 caliber.

MilSight® S140-D

Dual Band Image Intensified & Thermal Weapon Sight

Designed to mount on any MIL-STD-1913 rail interface forward of an existing scope, the MilSight® S140-D ADUNS (advanced dual-band universal night sight) offers ultimate mission flexibility. Use as a thermal weapon sight, on a spotting scope for long-range reconnaissance, or as a handheld observation device. The ADUNS system offers high-resolution blended thermal and image intensified night vision that provides crisp imagery through total darkness, fog, smoke, dust, and many other obscurants.

MilSight® T105 UNS® Universal Night Sight®

AN/PVS22 Universal Night Sight

The MilSight T105 UNS Universal Night Sight clip-on weapon sight allows tactical engagements out to 600 meters. Mount in front of a boresighted day optic to quickly adapt any standard issue weapon for night operations. T105 UNS is engineered for battlefield use, successfully tested on weapons up to and including .50 caliber. It offers mission flexibility as a weapon sight with up to 12x magnification; mount with a spotting scope for long-range reconnaissance or use handheld as an observation device.

MilSight® T90 Tactical Night Sight (TaNS®)

Tactical Night Vision Sight

The MilSight T90 TaNS is a high-resolution weapon sight that mounts on any MIL-STD-1913 rail interface forward of an existing scope, adding night vision capabilities to daytime target acquisition platforms. Based on the US Special Forces’ SU-270/PAS, this clip-on I2 sight is designed for close-quarter combat and short-range tactical engagements. It offers mission flexibility as a weapon sight with up to 8x magnification; mount with a spotting scope for long-range reconnaissance or use handheld as an observation device.

Recon® B2-FO

Dual Channel Day/Night Thermal Biocular

The Recon® B2-FO multi-sensor biocular combines long-range imaging and target geo-location in a compact, portable, lightweight package. Integrate B2-FO into a remote kit for wireless operation and live video streaming. Add on a 2.5x extender in the field to increase target range to >10 km for vehicle-size targets. Delivering crisp, clear thermal and visible imagery for target identification at maximum standoff, the Recon B2-FO gives forward observers the flexibility and performance required on today’s battlefield.

Recon® B9

Thermal Biocular with Thermal and EO sensors

The Recon® B9 delivers unmatched range performance and image quality in a light, ergonomic package that features a long-wave IR sensor and color EO camera with 4x continuous digital zoom as well as image storage/download capability. An optional 30mW laser pointer and internal DMC are also available. Powered by AA batteries, this portable imager is ideal for force protection, surveillance, reconnaissance, overwatch, and drug interdiction.

Recon® V

Thermal Binocular with EO, Laser Rangefinder and Laser Pointer

The Recon® V is a compact and light yet rugged multi-sensor thermal binocular designed for 24/7 day and night field operations that require enhanced imagery and long standoff range. Its internal GPS, DMC, and long-range laser pointer provide accurate range to target as well as precise location. The 10x continuous zoom optics, MEMS-based electronic stabilization, and high-definition color video display combine to provide unmatched image quality and flexibility.

Recon® V Ultra Lite

Ultra Lightweight Multi-Spectral Imager

Fully operational at less than three pounds, the breakthrough Recon V Ultra Lite provides mid-range target detection, recognition, recording and geo-location with an HD color camera and high sensitivity thermal channels. Powered by commercially available AA batteries, the unit has a run time greater than two and a half hours with smart power management. Combining with a highly accurate laser range finder, GPS, digital magnetic compass and intuitive user interface, targets can be quickly located 24/7.

Recon® B9-FO

Thermal Biocular with Thermal and EO sensors, Laser Pointer and Laser Rangefinder

The Recon® B9-FO is a ruggedized dual channel thermal biocular that incorporates a large format high sensitivity thermal imaging camera, continuous zoom color CCD channel, GPS, DMC, long range laser range finder (LRF) and target geo-location.

Recon® M18

High Performance Thermal Pocket Scope

The Recon® M18 is a full-featured, high performance pocket-portable tactical scope with a standard 640x480 imager, remote video output, and available laser pointer. It’s MIL hardened and submersible, with low power consumption for long battery life.

SABER-NIR

Near-Infrared VCSEL Illuminator

The SABER-NIR illuminator provides high-power, near-infrared illumination for use with night vision and I2 imagers. With up to 499mW of adjustable NIR illumination, the SABER-NIR provides unsurpassed beam uniformity for the ultimate capability in feature resolution and target discrimination. Small and lightweight, the battery operated SABER-NIR can be rifle-mounted or handheld. With variable beam divergence and variable intensity from 10mW to 499mW, it can be used for both close quarter, long-range, and precision applications. The SABER-NIR provides a key tool for operators day or night.

The sale of these devices, intended solely for use by government law enforcement agency personnel, is restricted to Federal, state, and local government law enforcement agencies through a direct purchase order.

ThermoSight BORC

Thermal Sight for RBS 70 Laser Beamriding Anti-Aircraft Missile Systems

The ThermoSight™ BORC clip-on thermal sight provides 24/7 capability to the RBS 70 laser beam riding anti-aircraft missile system. It provides quick and easy mounting and dismounting of the thermal imager on the day sight, without any adjustment. It also allows the laser guidance beam from the day sight to pass without distortion to the missile for a jam proof accurate guidance.

ThermoSight® HISS-XLR

Long Range Cooled Thermal Sniper Sight

The ThermoSight® HISS-XLR clip-on thermal weapon sight allows snipers to detect and recognize man-size targets in excess of 2,000 meters, an increase in engagement range of more than 25% compared to previous models. Designed to mount on any MIL-STD-1913 rail interface forward of an existing scope, HISS-XLR can interface with a wide range of day scopes and weapon platforms. Long-range optics coupled with an HD display provides crisp imagery, and portrait orientation compensates for bullet drop at extreme ranges.

ThermoSight BIRC

Thermal Sight for BILL 2 Wire-Guided Anti-Armor Missile Systems

The ThermoSight™ BIRC clip-on thermal sight provides 24/7 capability to the RBS 56 (BILL 2) wire-guided anti-armor missile system. It provides quick and easy mounting and dismounting of the thermal imager on the day sight, without any adjustment.

ThermoSight® RWS-M

Remote Weapon Station Thermal Sight

With decades of experience from designing and manufacturing exceptional military sights, now offers powerful remote weapon sights. The cost-effective ThermoSight® RWS-M includes multi-sensor imaging based on uncooled as well as cooled IR, including Day-TV and LRF.

ThermoSight® T75

Advanced Clip-on Thermal weapon sight for warfighter

Designed to mount on any MIL-STD-1913 rail interface forward of an existing scope, the ThermoSight® T75 offers mission flexibility as a long-range thermal weapon sight and as a hand-held observation device. It’s designed to interface with a wide range of day scopes and weapon platforms. The T75 runs on common AA Li batteries and is equipped with large, rugged controls for image adjustment. The long-wave IR sensor provides crisp imagery all night and all day.

Wedge Prism

Accessory for HISS-XLR and HISS-HD

Shooting at extreme ranges requires more elevation adjustment than is available with most riflescopes. The Wedge Prism mounts directly in front of the HISS-XLR and HISS-HD thermal clip-on sights. The Wedge Prism precisely elevates the image presented by the sight, allowing the shooter to combine the fixed elevation of the Wedge Prism and the elevation range of the riflescope, enabling precise engagements at extreme distances.