Support Center

Electrical Tools - Multimeters

All Products (93) Grid view Grid view List View List View

FLIR DM286

Industrial Thermal Imaging Multimeter with IGM™

The FLIR DM286 industrial imaging multimeter is the ultimate tool for electrical inspectors seeking a safe, accurate, and efficient way to identify, document, and share findings. With IGM™ (Infrared Guided Measurement) and MSX® (Multi-Spectral Dynamic Imaging), you can safely identify where hazards might be before contact is ever made. The powerful multimeter can capture and store up to 30,000 images and 100 log files, with the ability to record thermal and visual video clips. Stream live data in real time from the DM286 to your mobile device. Use the METERLiNK® app to quickly and efficiently capture readings, images, and videos for analysis, trending, and sharing.

FLIR IM75-2

Insulation Tester and Digital Multimeter with METERLiNK®

The FLIR IM75-2 is both an advanced multifunction digital multimeter and a premier handheld insulation tester with functions for installation, troubleshooting and maintenance for professionals. The FLIR IM75-2 includes several specialty insulation modes such as polarization index, dielectric absorption, and earth bond resistance. Insulation tests can be performed instantly, continuously, and over a timed duration to allow for in-depth assessment. The multi-color LED indicator in compare mode makes pass/fail determinations easy and visible. Use the METERLiNK® app to quickly and efficiently capture readings, images, and videos for analysis, trending, and sharing.

FLIR DM93-2

Industrial Digital Multimeter with METERLiNK®

The FLIR DM93-2 is a world-class digital multimeter with advanced variable-frequency drive (VFD) filtering to help you accurately analyze non-traditional sine waves and noisy signals found in VFD-controlled equipment. No matter what electrical challenge you’re up against, the DM93-2’s powerful lighting and durable design is up to the job. Use the METERLiNK® app to quickly and efficiently capture readings, images, and videos for analysis, trending, and sharing.

FLIR DM285

Industrial Imaging Multimeter with IGM™

The FLIR DM285 is a professional, all-in-one True RMS digital multimeter and thermal imager. Featuring Infrared Guided Measurement (IGM) technology powered by a built-in 160 x 120 FLIR thermal imager, the DM285 visually guides you to the precise location of an electrical problem without direct contact. You’ll pinpoint hot spots faster, safer, and more efficiently. The DM285 also helps streamline inspections by connecting wirelessly to FLIR Tools® app for uploading thermal images and measurement data.

FLIR DM166

Imaging TRMS Multimeter

The FLIR DM166 is the most affordable multimeter with built-in thermal imaging — a must-have tool for commercial electricians, automation, electronics, and HVAC technicians. Featuring Infrared Guided Measurement (IGM™) powered by an 80 x 60 FLIR thermal imager, the DM166 visually guides you to the precise location of temperature anomalies and potential problems faster, more safely, and efficiently. The feature-packed multimeter is an ideal tool for troubleshooting and diagnosing complex issues in both high- and low-voltage applications.

DM285-FLEX-KIT

Industrial Imaging Multimeter Kit

The FLIR DM285-FLEX-KIT makes finding, measuring, and sharing problem hot spots easier and more efficient than ever. Use the unique features of the DM285 to quickly pinpoint problems, wirelessly transfer data, and streamline inspections. This kit also includes a TA74 flex current probe for taking measurements in tight spaces, a carrying case, and a rechargeable battery.

FLIR DM93

True RMS Industrial Multimeter

The FLIR DM93 world-class digital multimeter offers advanced variable frequency drive filtering to help you accurately analyze non-traditional sine waves and noisy signals. No matter what electrical challenge you're up against, the DM93's powerful lighting and durable design will make the job simple. The DM93 also features Bluetooth® technology to connect a compatible smartphone for remote viewing and sharing, as well as METERLiNK® technology to wirelessly embed electrical readings into radiometric infrared images on compatible FLIR thermal cameras.

FLIR DM92

True RMS Industrial Multimeter

FLIR’s DM92 and DM93 world-class digital multimeters offer advanced variable firequency drive filtering to help you accurately analyze non-traditional sine waves and noisy signals. No matter what electrical challenge you're up against, the DM92 and DM93's powerful lighting and durable design will make the job simple. The DM93 offers additional features including Bluetooth technology to connect a compatible smartphone for remote viewing and sharing, and METERLiNK® technology, to wirelessly embed electrical readings into radiometric infrared images on compatible FLIR thermal cameras.

FLIR DM91

Industrial TRMS Multimeter with Datalogging (Wireless)

The FLIR DM91 offers comprehensive features and durable design for quick and safe troubleshooting of electrical, electronic, and HVAC/R systems. Equipped with LoZ, VFD Mode, µA current measurement capability and more, the DM91 provides trusted results for the most accurate diagnosis of problems. The DM91 is enhanced with Bluetooth® technology to wirelessly connect via METERLiNK® to FLIR infrared cameras, or to mobile devices running the FLIR Tools™ app.

FLIR DM66

TRMS Multimeter with VFD Mode

The DM66 digital multimeter is ideal for automation field service or electronics technicians, providing a comprehensive feature set including low impedance (LoZ) mode, frequency, diode, capacitance, and a Type K thermocouple input for temperature measurement. The multimeter combines rich features, precise measurements, and quality construction into a tool of exceptional value. Easy to use and built to last, the DM66 offers long-term stability for everyday use.

FLIR DM64

HVAC TRMS Digital Multimeter

The FLIR DM64 is the right choice for professionals who install, inspect, and maintain HVAC systems. It includes microamp measurement to test flame sensors, LoZ mode to prevent ghost voltage, measures capacitance and frequency, and features a Type-K thermocouple input for temperature measurement. A flashing backlight and audible indication simplify the task of checking wiring connections and switch operation in noisy work environments; and probe-contact voltage detection helps you more precisely identify live wires.

FLIR DM62

TRMS Digital Multimeter with Non-contact Voltage

The DM62 offers essential measurement features including True RMS AC/DC voltage and current, non-contact voltage detection, VFD mode, and extended voltage measurement range up to 600 V. Whether you're a commercial electrician, electronics technician, or just need the right tool for DIY, the DM62 provides precise measurements and quality construction for everyday use.

Extech 38070

Compact Analog MultiMeter

Extech’s 38070 Compact Analog MultiMeter offers the testing advantages of an analog meter with a pocket-friendly size and detachable leads. This compact and affordable multimeter is equipped with measurement capabilities that are ideal for the hobbyist, handyman, electronics tinkerer, or DIYer. Use this meter to perform basic troubleshooting on anything connected to an outlet. Analog meters like this one are also useful for illustrating adjustments made to a circuit between relative high and low settings. Includes test leads, one AA battery, and a user manual.

Extech 38073

Mini Analog MultiMeter

Extech’s 38073 Mini Analog MultiMeter offers the testing advantages of an analog meter with a pocket-friendly size. This compact multimeter is equipped with measurement capabilities that are perfect for a electrical hobbyist, electronics tinkerer, home DIYer, and shadetree mechanic. Useful for illustrating adjustments made to a circuit between relative high and low settings, this meter can be used to perform basic troubleshooting on anything connected to an outlet. Complete with protective holster, test leads, and one 1.5 V AA battery.

Extech 38073A

Mini Analog MultiMeter

Extech’s 38073A Mini Analog MultiMeter offers the testing advantages of an analog meter with a pocket-friendly size. This compact multimeter is equipped with measurement capabilities that are perfect for a electrical hobbyist, electronics tinkerer, home DIYer, and shadetree mechanic. It offers 6 functions and includes test leads plus an easy to read, color coded analog display. Useful for illustrating adjustments made to a circuit between relative high and low settings, this meter can be used to perform basic troubleshooting on anything connected to an outlet. Complete with test leads and a 1.5 V AA battery.

Extech 381676A

9 Function Pen Multimeter + NCV

The Extech 381676A is a Pen Styled Multimeter with a Built in NCV detector. The 381676A features nine functions including AC/DC voltage to 600V, AC/DC Current to 200mA, Resistance, as well as Logic, Diode and Continuity tests. This meter has an easy to use rotary dial with alligator clips for one handed operation. Its convenient built in non-contact voltage detector allows for quick detection of live voltage. The 381676 comes complete with test leads, alligator clips, batteries and manual.

Extech AUT500

14 Function Automotive Digital Multimeter

The Extech AUT500 Automotive Multimeter was designed specifically for automotive technicians, DIYers, and modders who demand a tough meter that's waterproof and shock resistant. The AUT500 delivers every multimeter function you need to effectively troubleshoot automotive and fleet electrical and electronic systems. Designed to withstand harsh environments and usage, the meter's rugged, double-molded housing is IP67-rated (waterproof and dustproof) as well as drop tested to 6 feet. For shade tree mechanics or crews doing roadside fleet repairs, using a DMM outdoors during harsh conditions is no longer a concern no matter the weather. Includes double-molded test leads, inductive pickup, type K bead wire temperature probe, magnetic hanging strap, 9 V battery, hard carrying case, and operating instructions.

Extech CA200

200A AC Clamp Adaptor

The Extech CA200 is a 200 A AC Clamp Adaptor with 1 mV AC output per amp. It has a 16 mm (0.6 in) clamp jaw and ± 2% accuracy. Comes complete with a built in 163 cm (5.3 ft) cable with banana plugs and a two year warranty.

Extech CA250

400A AC/DC Clamp-on Adaptor + NCV

The Extech CA250 is a 400 A AC/DC Clamp-on Adaptor with built in NCV that can be used with any multimeter with a 1 mV input and accepts standard banana plugs. It has a 30 mm (1.2 in) clamp jaw and 2.5% accuracy. Additional features include a built in, non-contact voltage detector with LED alerts and a DC zero adjust. Comes complete with built in 1.1 m (3.8 ft) cable with banana plugs and two AAA batteries.

Extech CA3010

3000A AC Flex Clamp-on Adaptor

The Extech CA3010 is a 3000 A AC Flex Clamp-on Adaptor for multimeters and clamp on meters with standard sized banana plugs. The CA3010 is a 25.4 cm (10 in) flexible clamp capable of measuring AC currents up to 3000 A. Complete with built-in flex clamp cable, 2 m (6.6ft) lead with banana plugs, and two AAA batteries. UL listed with a CAT IV 600 V safety rating.

Extech CA3018

3000A AC Flex Clamp-on Adaptor

The Extech CA3018 is a 3000A AC flex clamp-on adaptor for multimeters and clamp on meters with standard sized banana plugs. The CA3018 is an 45.7 cm (18 in) flexible clamp capable of measuring AC Currents up to 3000 A. Complete with built-in flex clamp cable, 2 m (6.6 ft) lead with banana plugs, and two AAA batteries. UL listed with a CAT IV 600 V safety rating.

Extech DM110

Mini Pocket MultiMeter

Extech's DM110 offers full function versatility and the most pocket-friendly multimeter size available. The compact, autoranging DM110 digital Mini Multimeter is equipped with capabilities that are perfect for a electrical hobbyist, electronics tinkerer, or DIYer. Use this meter to perform more in depth testing to troubleshoot anything connected to an outlet, such as any electronic devices found around the home and garage. The DM110 is great for automotive and marine electrical applications, A/V projects, Arduino projects, and secondary home wiring systems like security alarms and thermostat circuits. It includes a protective rubber holster with storage clips to retain the integrated test leads, soft carrying case, CR2032 button battery, user manual, and one year limited warranty.

Extech DM220

Mini Pocket MultiMeter with Non-Contact Voltage Detector

This Mini Pocket MultiMeter has a large high contrast 4000 count LCD display, Non-Contact Voltage detection for identifying live circuits, and a built-in Flashlight. It measures AC/DC Voltage, AC/DC Current, Resistance, Frequency, Duty Cycle, Diode Test and has a Continuity Beeper. Additional features include: built-in storage clips for integrated test leads, double molded housing to provide extra protection, over-range and low battery indication. Complete with test leads and 2 AAA batteries.

Extech EX205T

TrueRMS Digital Multimeter

The Extech EX205T is a True RMS Digital Multimeter which provides true AC readings when measuring distorted or non-sinusoidal waveforms plus noisy signals. This model is also auto ranging, which means it automatically displays readings with the proper decimal place location and maximum resolution. Featuring a large 2000 count, backlit dual LCD with easy to read digits, this multimeter measures AC/DC voltage, resistance, diode test, and continuity. The meter also makes use of a number of functions including input fuse protection, max hold, auto power off, and data hold functions. Product includes test leads and 9 V battery.