Support Center

Health, Safety & Environmental

All Products (238) Grid view Grid view List View List View

FLIR MR265

Moisture Meter and Thermal Imager with MSX®

The FLIR MR265 is a professional pin and pinless moisture meter with thermal imaging designed to show you exactly where to investigate issues related to moisture, air leaks, and insulation voids. Featuring IGM™ (Infrared Guided Measurement) and MSX® (Multi-Spectral Dynamic Imaging enhancement) technology, the MR265 helps you quickly scan and target problem areas, visually guiding you to the spot where you can confidently take measurements, analyze readings, and ensure that problems are fixed. Using FLIR Thermal Studio™, you can then create and share professional reports that include findings and proof of repairs – giving your clients peace of mind that mold, rot, or moisture challenges have been resolved.

FLIR MR277

Building Inspection System with Moisture Hygrometer & MSX® IR Camera

The MR277 is the first FLIR building inspection system to combine the advantages of Infrared Guided Measurement (IGM) and our patented Multi-Spectral Dynamic Imaging (MSX) with advanced environmental sensors to help you quickly locate, clearly identify, and easily document problems. IGM technology and a laser pointer isolate the area where you can use the integrated pinless moisture sensor for non-invasive readings or external pin probe for invasive measurements. With automatically calculated environmental readings and a field-replaceable humidity/temperature sensor, the MR277 lets you finish the job and minimize downtime. Connect to external devices with METERLiNK® and use FLIR Tools® to enhance troubleshooting and reports.

FLIR MR176

IGM™ Moisture Meter with Replaceable Hygrometer

Featuring Infrared Guided Measurement (IGM) technology powered by a built-in FLIR Lepton® 80 x 60 thermal imaging sensor, the MR176 visually guides you to the precise spot that moisture may be hiding. Use the integrated laser and crosshair to help pinpoint the surface location of the issue found with IGM. An integrated pinless sensor and an external pin probe provide the flexibility to take either non-intrusive or intrusive measurements. A field-replaceable temperature and relative humidity sensor delivers added convenience.

MR176-KIT6

Professional Remediation Kit

Gain a competitive advantage with the advanced, affordable inspection tools in the FLIR MR176-KIT6. This kit includes the MR176, a powerful moisture meter with the flexibility to take either intrusive or non-intrusive measurements, and the E6 Pro, the ultimate thermal inspection tool for building, electrical, and mechanical applications. Easy-to-use, rugged, and field-ready, both tools are designed to help you find problems faster and give you that competitive edge. The kit also comes with a hammer/wall cavity probe combo for additional moisture measurement applications.

MR176-KIT5

Professional Imaging Moisture Kit

Get greater flexibility and minimize downtime in the field with the FLIR MR176-KIT5. The MR176 helps you quickly target moisture issues with Infrared Guided Measurement technology, and has options to take either intrusive or non-intrusive measurements with its integrated pinless sensor and external pin probe. The kit also includes a hammer/wall cavity probe combo for additional measurement applications, and a replaceable temperature and relative humidity meter built with the same durability as the MR176 itself.

MR160-KIT5

Professional Imaging Moisture Kit

The FLIR MR160-KIT5 has all the tools you need to quickly locate and diagnose moisture issues. Featuring Infrared Guided Measurement (IGM™), the MR160 visually guides you to the problem so you can confidently take measurements and analyze readings. An integrated pinless sensor and an external pin probe provide the flexibility to take either intrusive or non-intrusive measurements. The kit also includes a hammer/wall cavity probe combo for additional measurement applications.

MR160-KIT2

Building Inspection Kit

Troubleshoot moisture and building problems wherever you go with the FLIR MR160-KIT2. This kit features the MR160, a moisture meter with IGM™ to quickly target problem areas, as well as the C3-X, a full-featured, pocket-sized thermal camera designed for a wide range of building and electrical applications. The MR160’s integrated pinless sensor and external pin probe provide the flexibility to take either intrusive or non-intrusive measurements. The kit also includes the MR06 wall cavity probe for even greater functionality.

FLIR MR77

5-in-1 Moisture Meter with METERLiNK®

The FLIR MR77 has everything you need for moisture remediation or HVAC: a pinless moisture sensor and pin probe, a temperature and relative humidity sensor, and an IR thermometer. The meter includes Bluetooth® for remote viewing and sharing, as well as METERLiNK® technology to wirelessly embed readings into radiometric infrared images on compatible FLIR thermal cameras. Made with field-replaceable sensors, the MR77 is engineered to help you get more done in less time.

FLIR MR60

Moisture Meter Pro

The FLIR MR60 Moisture Meter Pro is an easy-to-use pin and pinless moisture meter with advanced functionality. An integrated pinless sensor and an external pin probe provide the flexibility to take destructive or non-destructive measurements. Select one of the eleven material groups for pin moisture, or set a reference point for pinless moisture scanning. Then conveniently save screenshots of your measurements as a CSV file with the date, time, and settings.

FLIR MR59

Ball Probe Moisture Meter with Bluetooth®

The FLIR MR59 is a pinless meter with wireless connectivity, which offers the convenience to view live readings from a mobile device via the FLIR METERLINK® App. Thanks to the ball-shaped sensor, users can cover a large area in a short time without making a mark; measure into corners and around baseboards easily; and detect problems below the surface.

FLIR MR55

Pin Moisture Meter with Bluetooth®

The FLIR MR55 is a pin-based meter with wireless connectivity, which offers the convenience to view readings from a mobile device via the METERLiNK® app. Thanks to a built-in library of 11 material groups, users can tune the meter to the appropriate test material to improve measurement accuracy. This library is easy to access on the FLIR.com website by scanning a QR code on the back of the meter with a mobile device.

FLIR MR40

Moisture Pen + Flashlight

The FLIR MR40 is a pocket-portable, rugged 2-pin, single-scale moisture meter with an integrated flashlight for wood and common building materials — ideal for builders, building inspectors, remodelers, moisture remediation technicians, pest control professionals, and residential roofing and flooring contractors. Providing reliable and accurate measurements offered at a highly affordable price point, MR40 is a quick and easy-to-use tool to find and quantify moisture content.

Extech 144220

AC Adapter

The Extech 144220 is an AC adapter for the 407764, 407780, and 407790 model sound level meters.

Extech 341350A-P

Oyster™ Series pH/Conductivity/TDS/ORP/Salinity Meter

The Extech 341350A-P is an Oyster™ Series pH/Conductivity/TDS/ORP/Salinity Meter with a large LCD built into the adjustable flip-up cover, which is ideal for lab or field use. The microprocessor is based with splash proof housing and a front panel tactile touch pad for slope and calibration adjustments. The memory stores and recalls up to 25 readings. Featuring automatic temperature compensation (ATC) for Conductivity/TDS and manual temperature Compensation for pH. Complete with pH electrode, sample buffers, polymer conductivity cell, thermistor probe, 9 V battery, neck strap, and a carrying case.

Extech 365510

Digital LCD Stopwatch/Clock with Calendar and Alarm

The 365510 is a digital stopwatch and clock with a water-resistant housing, accumulated elapsed time and split time measurements, and two competitors monitoring. The stopwatch/clock also features a wake/snooze alarm function. Complete with 1 m (39 in) neck strap and battery.

Extech 365515

Digital LCD Stopwatch/Clock with Backlit Display, Calendar and Alarm

The 365515 is a digital stopwatch and clock. This stopwatch features a 12 or 24 hour clock format and programmable alarm with hourly chime. The backlight can be used for viewing at night or in dimly lit areas and turns off automatically after four seconds. Complete with LR44 battery and 1 m (39 in) snap-away neck strap.

Extech 365515-BK

Digital LCD Stopwatch/Clock with Backlit Display, Calendar and Alarm

The 365515-BK is a digital stopwatch and clock. This stopwatch features a 12 or 24 hour clock format and programmable alarm with hourly chime. The backlight can be used for viewing at night or in dimly lit areas and turns off automatically after four seconds. Complete with LR44 battery and 1 m (39 in) snap-away neck strap.

Extech 365535

Decimal Stopwatch/Clock with User-Selectable Resolutions

The 365535 stopwatch/clock has user-selectable resolutions of 1/100th of a second, 1/1000 of a minute, and 1/100,000th of an hour. Additional features includes pacer from 5 to 240 beeps per minute and a large triple display with adjustable contrast. Complete with CR2032 lithium battery and 1 m (39 in) neck strap.

Extech 401025

Foot Candle/Lux Light Meter

401025 is a Foot Candle/Lux Meter which measures light level to 5000FC (foot-candles) and 50,000 Lux with a 5% accuracy using a precision photo diode and color correction filter. Meter features fast/slow response time and an analog output (1mV per count) for capturing readings to a recorder. Comes complete with 9-Volt battery.

Extech 401027

Pocket-Size Foot Candle Light Meter

The Extech 401027 is a Pocket-Size Foot Candle Light Meter featuring measuring ranges of 200 Fc and 2000 Fc with a maximum resolution of 0.1 Fc. The 401027 is simple and intuitive to use and has a built-in stand. Comes with sensor and 1.2 m (47 in) coiled cable.

Extech 407026

Heavy Duty Light Meter with PC Interface

This 407026 Heavy Duty Light Meter has 4 lighting type settings for enhanced accuracy (Tungsten/Daylight, Fluorescent, Sodium, Mercury). Additional features include Data Hold, Min/Max/Average, Auto power off and a % reading of the differential from a reference point. Built-in RS-232 interface with optional Data Acquisition Software and Data logger. Complete with 9V battery, light sensor with 45" (1.1m) cable, protective cover, and holster with stand.

Extech 40705X

Output Cable

The Extech 40705X is a cable that allows for specialized, analog output for the 407730, 407750, and 407760 Sound Level Dataloggers.

Extech 407228

Heavy Duty pH/mV/Temperature Meter Kit

The Extech 407228 is a Heavy Duty pH/mV/Temperature Meter Kit that simultaneously displays all measurements on a large, 3.6 cm (1.4 in) LCD. It features 2 point calibration and slope adjustments, manual and auto temperature compensation, min/max/AVG, auto power off, and data hold functions. A built-in RS-232 interface can be used with the optional data acquisition software and datalogger. Comes complete with mini pH electrode, temperature probe, 9 V battery, protective holster, and case.

Extech 407355

Noise Dosimeter/Datalogger with PC Interface

The Extech 407355 is a Personal Noise Dosimeter/Datalogger which performs OSHA and IEC noise accumulation surveys to measure total sound exposure over an 8-hour period. It datalogs up to 4500 readings when used as a sound level meter, while also capable of storing up to 5 dosimeter surveys. Data includes start and stop time, percent dose, TWA, and peak flags. Complete with belt clip, clip on 1.3 cm (0.5 in) microphone with a 0.8 m (2.6 ft) cable, software, 4 AAA batteries, mini screwdriver, and carrying case.