Support Center

Machine Vision Cameras - Area Scan - Accessories - Development Kits

All Products (1) Grid view Grid view List View List View

Evaluation Kit for Dragonfly S CS-mount Cameras

Leverage the Evaluation kit to get you started with your design journey. Plus, create up to 7 different camera configurations as needed, all on your own.

The Dragonfly S Evaluation Kit is meant for use with CS-mount models. Camera and heatsink are not included. A custom heatsink is required for board-level and partial case configurations.

The evaluation kit includes:

USB3, 1 meter, Type A-male to Micro-B (Horizontal Locking) Cable (ACC-01-2313)
Dragonfly S Universal Locking Bracket (ACC-01-0020)
0.3 m 6-pin JST Connector GPIO Cable (ACC-01-3015)
CS- to C-mount 5 mm Spacer Adapter (ACC-01-5004)
Tripod Adapter (ACC-01-0017)
Dragonfly S S-mount Front
Dragonfly S Thermal Pad

Items in the kit identified with part numbers can also be purchased separately.