Support Center

All Products (42) Grid view Grid view List View List View

TrafiCam

Vehicle presence sensor

FLIR TrafiCam is a vehicle presence sensor that combines a CMOS camera and a video detector in a single unit. FLIR TrafiCam detects moving and stationary vehicles at signalized intersections. Via detection outputs, vehicle presence information is transmitted to the traffic controller so that signal timing can be adjusted dynamically. This way, vehicle waiting time at traffic lights is reduced and traffic flows are optimized.

TrafiOne

Smart City Sensor

FLIR TrafiOne is an all-in-one sensor for traffic monitoring and dynamic traffic signal control. The FLIR TrafiOne uses thermal imaging and Wi-Fi technology to adapt traffic signals based on the presence detection of vehicles, bicycles and pedestrians, even in total darkness or adverse weather. The sensor also generates high-resolution data for measuring travel times for different modes of transport and to improve traffic flows. TrafiOne also includes an HD video camera for additional visual support.

TrafiCam x-stream

Vehicle presence and data collection sensor

TrafiCam x-stream combines a CMOS camera and video detector in one unit. TrafiCam x-stream sensors detect and monitor moving and stationary vehicles at signalized intersections and collect traffic data at intersections or interurban roads. Via detection outputs or via IP protocol, vehicle presence information is transmitted to the traffic controller so that signal timing can be adjusted dynamically. TrafiCam x-stream offers streaming video at full frame rate, to be used for traffic monitoring in a control room.

FLIR TrafiCam x-stream2

Vehicle presence and data collection sensor

The FLIR TrafiCam x-stream2 combines a digital camera and video detector into a single vehicle presence sensor. Detecting moving and stationary vehicles at signalized intersections, TrafiCam x-stream2 transmits vehicle presence information to a traffic controller via detection outputs or TCP/IP communication for adaptive and responsive signal timing. Each cost-effective TrafiCam x-stream2 sensor helps reduce vehicle idling time and optimize traffic flow.

TrafiCam AI

AI-Powered HD Traffic Sensor

Designed to reliably detect and classify road users, the TrafiCam AI is an intelligent HD visible sensor for traffic monitoring in complex urban environments. Featuring a low-light HD visible camera and AI algorithms built on 25+ years of traffic detection, TrafiCam AI offers detailed vision and data collection for safer, more efficient cities. Capable of tracking multiple objects, the advanced edge-based AI effectively controls intersections and gathers detailed traffic data for better city planning decisions.

TrafiRadar

Video and Radar-based Vehicle Presence Sensor

FLIR’s TrafiRadar vehicle presence sensor is a combination of a video sensor and radar. TrafiRadar is typically used for stop bar and advance vehicle presence detection, traffic adaptive systems, and dilemma-zone protection and thus improves traffic safety and efficiency at signalized intersections. TrafiRadar will warn traffic light controllers whenever a vehicle is present in the dilemma zone, either extending green or red lights to improve overall safety.

TrafiData

Intelligent Thermal Traffic Sensor

TrafiData is an intelligent thermal sensor capable of counting and classifying vehicles, bicyclists, and pedestrians, in addition to travel-time for comprehensive congestion analysis. Integrated Wi-Fi technology allows simultaneous thermal-based data collection, while calculating travel-times and origin-destination by securely, and anonymously, tracking MAC addresses as people move throughout the traffic network. Since the TrafiData relies on thermal energy, rather than light, it offers 24/7 traffic monitoring and can detect road users at night, through glare, and in harsh weather conditions.

TrafiSense

Thermal traffic detector

TrafiSense is an integrated thermal sensor and detector for vehicle and bike detection. TrafiSense does not need light to operate, but uses the thermal energy emitted from vehicles and bicyclists. This enables the sensor to detect vehicles and bikes in the darkest of nights, over a long range and in the most difficult weather conditions. The result is reliable, 24/7 traffic detection for a wide range of applications.

TrafiSense2

The World's Most Advanced Integrated Thermal Traffic Detector

TrafiSense2 is an integrated thermal sensor and detector for vehicle, vulnerable road user, and wrong way driver detection. TrafiSense2 does not need light to operate, and instead uses the thermal energy emitted from road users. This enables the sensor to detect vehicles and vulnerable road users at night, over long distances, and in harsh weather conditions. With available 640x480 resolution, the TrafiSense2 offers 24/7 traffic detection for a wide range of applications.

TrafiSense AI

AI-Powered Thermal Traffic Sensor

Designed to reliably detect and classify road users, TrafiSense AI is an intelligent thermal imaging sensor for traffic monitoring in complex urban environments. Featuring AI algorithms built on 25+ years of traffic detection and best-in-class thermal imaging, TrafiSense AI delivers continuous vision and data collection for safer, more efficient cities. Capable of tracking multiple objects in any lighting condition, the advanced edge-based AI technology effectively controls intersections, helps protect vulnerable road users, and gathers detailed traffic data for better city planning decisions.

ViewCom/E MAX+

Multi-functional video detection boards

The VIP series offers multi-functional Video Image Processing modules for traffic control. VIP boards integrate automatic incident detection, data collection, recording of pre and post incident image sequences and streaming video in one board. VIP modules have been installed for road and tunnel projects all over the world.

Acyclica by FLIR

FLIR’s Smart City Platform

The Acyclica smart city platform provides the information and insight necessary to understand congestion. Acyclica transforms mountains of data into actionable information to help agencies understand travel times, traffic patterns and congestion. From point-and-click origin - destination analysis to real-time congestion mapping, Acyclica helps agencies understand how people are moving. A range of automated reports, powerful user interface, and comprehensive APIs ensure that data is where you need it, when you need it.

Acyclica DA-300

Hardware & Software Solution

The DA-300 provides unprecedented abilities to monitor your infrastructure. From the components within your cabinets, up to the performance of your road network as a whole, you have the data you need to optimize the performance of your infrastructure. This ground-breaking piece of hardware and its accompanying software is the result of years of collaboration between Acyclica, Eberle Design Inc., and Reno A&E.

Acyclica RoadTrend

Data Collection

The RoadTrend is the premier workhorse for congestion data collection! Designed to optimize the collection process, the RoadTrend can collect over 250,000 records per hour, providing a new benchmark in performance. The compact data collection device needs only power, communication and a 2.4 GHz antenna.

Cameleon ITS

Advanced transportation management software

Cameleon ITS is a central software platform for transportation monitoring and management that allows for the control of ITS-specific devices, including cameras, DMS signs, detector stations, gates, signal heads and incident detection. Cameleon ITS includes a complete video management solution native to the application.

D-Series ITS

Thermal traffic camera in outdoor dome enclosure

FLIR D-Series ITS thermal imaging cameras make it possible to monitor traffic clearly in total darkness and in bad weather. The D-Series ITS outdoor dome enclosure provides precision pan/tilt control. D-Series ITS systems can be controlled over IP and serial networks and combine a 640 × 480 pixel thermal imager with a day/night 36x zoom daylight camera. The optionally available continuous e-zoom provides enhanced alarm assessment and optimization of the camera’s field of view.

DA-400

Smart City Data Collector

The DA-400 is your bridge from the traffic cabinet to the cloud. More than just a piece of hardware, it enables a wide range of critical infrastructure monitoring and reporting. Whether you need to connect remote infrastructure or take advantage of currently inaccessible data, the DA-400 provides the right solution. Native compatibility with the FLIR Acyclica platform helps turn available data into useful, valuable information.

Expansion Board 4 I/O USB

Expansion Board for Connecting Extra Detection Outputs/Inputs to Controller

• Expansion Board is used to connect extra detection outputs and/or inputs to controller
• Provides 4 extra optical coupled dry contacts per 4 I/O USB via EDGE connector (back, F/H, W/X, S/T, Y/Z)
• Compatible with the TI BPL3 EDGE (PN: 10-7722) and TI BPL2 EDGE (PN: 10-7018)

FC T2-Series

Thermal imaging camera for traffic monitoring

FLIR FC-T2 sensors deliver superior image accuracy and reliability for traffic monitoring applications. The FLIR FC-T2 thermal camera can monitor vehicles in a wider variety of conditions than traditional visible-light sensors. By detecting the heat of all objects in the scene, the FC-T2 operates in broad daylight or total darkness, poor weather and even light fog. Combined with FLIR’s vehicle presence detection boards, the FC-T2 makes a great solution for intersection traffic control.

FLIR Cascade

Intelligent Video Detection Management Software for Optimizing Urban and Inter-Urban Traffic Applications

FLIR Cascade is our next-generation platform for turning raw data, incident records, and alerts from your entire fleet of FLIR traffic detectors into actionable insights for you and your team. Cascade gathers traffic information from an entire camera system and collects it in one place—like having a traffic control center at your fingertips—and it's smart enough to alert on only relevant events so you can focus where it counts. Advanced algorithms allow Cascade to assess and prioritize events as they happen across multiple cameras, reducing unwanted alarms. A network connection, PC, and browser are all you need to access Cascade's state-of-the art traffic management solution, and it integrates easily with both FLIR traffic detectors and third party systems. Take the complexity out of traffic management and make faster, more informed decisions that keep vehicles moving—and drivers safer.

FLIR FLUX

Video detection management software

FLUX is an intelligent software platform for use with a FLIR video detection system. FLUX collects traffic data, events, alarms and video images generated by the video detectors, sensors and cameras. FLUX also offers video management capacity and can control network video recorders, video walls, mobile and fixed cameras.

FLIR TI BPL3

3rd Generation Broadband Over Power Line Interface

This interface connects zone outputs from BPL3 sensors* and/or Power Line sensors to a controller, providing power and communications to BPL3 sensors and/or PL sensors. It also connects the PC to BPL3 sensors and/or PL sensors for system configuration and viewing
.*BPL3 Sensor(s): TrafiOne, ThermiCam AI, TrafiCam AI, TrafiSense AI, LaneCom T, LaneCom V

FLIR TrafiBot Dual AI

Automatic Incident, Data Collection, and Fire Detection Camera with Embedded AI Deep Learning

FLIR TrafiBot Dual AI™ supports intelligent traffic management and improves roadway safety through the use of embedded AI and powerful FLIR AID algorithms, making automatic incident detection, traffic data collection and early fire detection more reliable than ever. This multispectral CCTV traffic solution outperforms non-AI based traffic cameras due to its ability to classify and evaluate events. TrafiBot Dual AI™ increases its capacity to detect incidents within a scene using its patented 3D world tracker, anticipating speed and trajectory even when targets become obscured by other traffic. With a built-in tilt sensor to cut installation time in tunnels, a non-corrosive, marine grade stainless steel housing, and enhanced 4K resolution, FLIR TrafiBot Dual AI™ is the premium solution for enhanced roadway management in inter-urban environments.

FLIR VIP-3D

Vehicle presence detection board

FLIR VIP3D.x is a video detection board that provides vehicle presence information to the intersection controller. FLIR VIP3D.x integrates vehicle presence detection and traffic data collection in one module and provides a powerful solution for intersection control. As a single slot module, VIP3D.x plugs into all standard cabinet racks. The FLIR VIP3D.x module interfaces directly to the controller via cable connected outputs.