Support Center

Inter-Urban

All Products (17) Grid view Grid view List View List View

D-Series ITS

Thermal traffic camera in outdoor dome enclosure

FLIR D-Series ITS thermal imaging cameras make it possible to monitor traffic clearly in total darkness and in bad weather. The D-Series ITS outdoor dome enclosure provides precision pan/tilt control. D-Series ITS systems can be controlled over IP and serial networks and combine a 640 × 480 pixel thermal imager with a day/night 36x zoom daylight camera. The optionally available continuous e-zoom provides enhanced alarm assessment and optimization of the camera’s field of view.

FC T2-Series

Thermal imaging camera for traffic monitoring

FLIR FC-T2 sensors deliver superior image accuracy and reliability for traffic monitoring applications. The FLIR FC-T2 thermal camera can monitor vehicles in a wider variety of conditions than traditional visible-light sensors. By detecting the heat of all objects in the scene, the FC-T2 operates in broad daylight or total darkness, poor weather and even light fog. Combined with FLIR’s vehicle presence detection boards, the FC-T2 makes a great solution for intersection traffic control.

FLIR TrafiBot Dual AI

Automatic Incident, Data Collection, and Fire Detection Camera with Embedded AI Deep Learning

FLIR TrafiBot Dual AI™ supports intelligent traffic management and improves roadway safety through the use of embedded AI and powerful FLIR AID algorithms, making automatic incident detection, traffic data collection and early fire detection more reliable than ever. This multispectral CCTV traffic solution outperforms non-AI based traffic cameras due to its ability to classify and evaluate events. TrafiBot Dual AI™ increases its capacity to detect incidents within a scene using its patented 3D world tracker, anticipating speed and trajectory even when targets become obscured by other traffic. With a built-in tilt sensor to cut installation time in tunnels, a non-corrosive, marine grade stainless steel housing, and enhanced 4K resolution, FLIR TrafiBot Dual AI™ is the premium solution for enhanced roadway management in inter-urban environments.

FLIR VIP-3D

Vehicle presence detection board

FLIR VIP3D.x is a video detection board that provides vehicle presence information to the intersection controller. FLIR VIP3D.x integrates vehicle presence detection and traffic data collection in one module and provides a powerful solution for intersection control. As a single slot module, VIP3D.x plugs into all standard cabinet racks. The FLIR VIP3D.x module interfaces directly to the controller via cable connected outputs.

FLIR VIP-HD

AID and data collection board for IP cameras

The FLIR VIP-IP is a multi-functional Video Image Processing module for traffic control. VIP-IP boards process video input from D1 resolution IP cameras for automatic incident detection, data collection, recording of pre and post incident image sequences and streaming video (single H.264, MPEG-4, MJPEG). VIP-IP boards have been installed for road and tunnel projects all over the world.

FLIR VIP-IP

Multi-functional video detection boards

The VIP series offers multi-functional Video Image Processing modules for traffic control. VIP boards integrate automatic incident detection, data collection, recording of pre and post incident image sequences and streaming video in one board. VIP modules have been installed for road and tunnel projects all over the world.

ITS Series

Thermal imaging camera for traffic monitoring

FLIR ITS-Series sensors deliver superior image accuracy and reliability for traffic monitoring applications. ITS-Series thermal imaging sensors can monitor vehicles in a wider variety of conditions than traditional visible-light sensors. By detecting the heat of all objects in the scene, the FLIR ITS-Series operates in broad daylight or total darkness, poor weather and even light fog. Combined with FLIR’s video analytics boards, the FLIR ITS-Series makes a great solution for Automatic Incident Detection (AID).

ITS-Series AID

Thermal camera for Automatic Incident Detection

FLIR ITS-Series AID cameras combine best-in-class thermal imaging technology with advanced video analytics to provide a complete solution for automatic incident detection, data collection and early fire detection. FLIR’s traffic video analytics have proven their effectiveness worldwide along highways and in tunnels and are now combined with the power of thermal imaging to allow traffic operators to see clearly in total darkness, in bad weather and over a long range.

ITS-Series Dual AID

Dual-vision camera for Automatic Incident Detection

FLIR ITS-Series Dual AID cameras combine best-in-class thermal and visual imaging technology with advanced video analytics to provide a complete solution for automatic incident detection, data collection and early fire detection. FLIR’s traffic video analytics have proven their effectiveness worldwide along highways and in tunnels and are now combined with the power of thermal imaging that allows traffic operators to see clearly in total darkness, in bad weather and over a long range.

ITS-Series Rail

Intelligent thermal camera for public transportation safety

The FLIR ITS-Series Rail is an integrated thermal camera and detector for people and obstacle detection in public transportation environments. The FLIR ITS-Series Rail camera does not need light to operate, but uses thermal energy to detect vehicles, people and large animals in the darkest of nights, over a long range and in the most difficult weather conditions. The result is reliable, 24/7 detection for a wide range of applications.

PT Series ITS

Multi-sensor traffic monitoring camera

PT-Series ITS thermal imaging cameras allow operators to monitor traffic clearly in total darkness, in bad weather and over a long range. The PT-Series pan/tilt mechanism gives operators accurate pointing control while providing fully programmable scan patterns. PT-Series ITS cameras are multi-sensor systems that include a day/night 36x zoom color CCD camera on the same pan/tilt package.

ThermiBot2

Intelligent Thermal Imaging Camera

ThermiBot2 AID cameras combine best-in-class thermal imaging technology with advanced video analytics to provide a complete solution for automatic incident detection and data collection. Traffic video analytics from FLIR have proven their effectiveness worldwide along highways and in tunnels, and with the addition of thermal, allow traffic operators to see clearly in total darkness, bad weather, and over a long range.

TrafiBot AI

Premium Optical IP Camera with Embedded AI Deep Learning for Automatic Incident Detection

FLIR TrafiBot AI supports intelligent traffic management and improves roadway safety through the use of embedded AI and powerful FLIR AID algorithms, making automatic incident detection and traffic data collection more reliable than ever. This CCTV traffic solution outperforms non AI-based traffic cameras due to its ability to learn and refine how it evaluates events. TrafiBot AI increases its capacity to detect incidents within a scene using its patented 3D world tracker, anticipating speed and trajectory even when targets become obscured by other traffic. With a built-in tilt sensor to cut installation time in tunnels, a non-corrosive, stainless steel housing, and enhanced 4k resolution, FLIR TrafiBot AI is the efficient solution for enhanced road management in inter-urban environments.

TrafiBot HD

AID box camera

FLIR TrafiBot HD combines field-proven video detection algorithms with advanced camera optics and powerful processing technology in a single box camera. TrafiBot HD (with 1920 × 1080 resolution) provides superior image quality, embedded AID analytics, as well as multi-stream encoding. TrafiBot HD’s advanced processing unit generates traffic data and incident detection information and thus supports traffic operators with alerts on stopped vehicles, wrong-way drivers, pedestrians, lost cargo, smoke, and traffic flow data.

TrafiBot2

Automatic incident detection

The FLIR TrafiBot2 is a compact, rugged camera solution for automatic incident detection. Combining full HD visual imaging with advanced video analytics, TrafiBot2's advanced processing generates traffic data and incident detection information for tunnels, bridges, and highways, including alerts on stopped vehicles, wrong-way drivers, and lost cargo.

TrafiBot3

Automatic Incident Detection & Traffic Data Collection

The FLIR TrafiBot3 integrated camera combines Full HD visual imaging technology with advanced video analytics. FLIR’s traffic video analytics have proven their effectiveness worldwide along highways, bridges and inside tunnels. The FLIR TrafiBot3 has advanced processing that generates traffic data and incident detection information and thus supports traffic operators with alerts on stopped vehicles, wrong-way drivers, pedestrians, lost cargo, smoke, and traffic flow data.

TrafiSense2 Dual

Dual-Vision Sensor for Intersection Control and Safety

FLIR TrafiSense2 Dual combines best-in-class thermal and visual imaging technology with advanced video analytics to provide vehicle and bicycle presence detection at signalized intersections, day and night. Thermal imaging lets traffic operators see in total darkness and inclement weather. The daylight camera offers additional visual verification for such incidents as wrong-way drivers and animal crossings. In addition, FLIR's analytics capture accurate traffic data, making FLIR TrafiSense2 Dual ideal for real-time traffic management in urban environments.