Support Center

Handheld Optics - Thermal - Monocular

All Products (10) Grid view Grid view List View List View

FLIR Breach® PTQ136

Multifunctional Thermal Imaging Monocular

Built for the rigors of law enforcement, the FLIR Breach PTQ136 spots the heat of suspects and objects in total darkness. Featuring the new FLIR Boson core and a compact design, the FLIR Breach offers unmatched tactical awareness. Weighing only 7.4 ounces (210 grams), the FLIR Breach can be concealed in a pocket or mounted to a helmet with its mini-rail feature, while adding minimal weight to officers’ heavy gear. Additional features include onboard recording and seven palettes for fast detection of suspects or evidence, day or night.

FLIR Scout Pro

Thermal Imaging Monocular for Law Enforcement Professionals

The FLIR Scout Pro is the next-generation thermal monocular, designed for and with law enforcement and public safety professionals. Built for reliability in high-stakes missions where time and focus are critical, the Scout Pro offers simplified controls so you never get lost in menus, robust durability to withstand harsh conditions, and live view capabilities to keep your team informed in real-time. With a 32° field of view—the widest available on the market—the Scout Pro allows for rapid area sweeps, identifying human heat signatures up to 500 meters away, even in darkness. Advanced image enhancements are tailored specifically for human detection, ensuring you never miss a target.

Ships within 10 working days.

FLIR Scout TK

Pocket-Sized Thermal Vision Monocular

The FLIR Scout TK is a pocket-sized thermal vision monocular for exploring the outdoors at night and in lowlight conditions. Scout TK reveals your surroundings and helps you see people, objects and animals over 100 yards (90 m) away. Simple to use, with still image and video recording, Scout TK is the perfect companion, whether in the back country or your own backyard.

FLIR Scout TKx

Thermal Imaging Monocular

The FLIR Scout TKx is a pocket-sized thermal vision monocular that can help you clearly see people, objects, and animals in total darkness more than 90 meters (100 yards) away. This versatile thermal imager features a simple, user-friendly design and can capture both images and record video. With the Scout TKx, it’s easy to survey large areas and see heat signatures in low-light conditions or outside at night—making it an ideal choice for observing wildlife, home security, or public safety.

Prometheus

Thermal Imaging Monocular

The FLIR Prometheus combines a focusable 50 mm optical lens with the trusted performance of FLIR’s Tau™ 2 thermal imaging core. Designed for mid-range thermal surveillance and capable of refresh rates up to 60 Hz, the Prometheus offers dependable thermal imaging to maintain sightlines on moving objects of interest.

Scion OTM

Outdoor Thermal Monocular

The FLIR Scion® OTM captures clear thermal imaging and leverages a refined user interface to quickly detect objects of interest in complete darkness and through glaring light or haze. Built around FLIR’s powerful Boson core, the Scion OTM produces 9 or 60 Hz thermal imaging and records geotagged video and still images for playback long after the day is done. A rugged, IP67-rated housing and intuitive controls allow single-hand operation in harsh weather conditions, maintaining reliable thermal imaging in the most demanding outdoor environments.

Scion PTM

Professional Thermal Monocular

Built to equip law enforcement professionals with superior thermal surveillance, the FLIR Scion™ PTM packs high-performance thermal imaging into a rugged, IP67-rated handheld monocular. Capable of geotagged video recording and live video transmission, the Scion PTM can instantly stream encrypted thermal footage of any pursuit, evidence recovery, or search and rescue effort to the command center via wireless network. A smooth 60 Hz refresh rate and picture-in-picture zoom capture minute details from a distance and maintain peripheral awareness for constant thermal supervision of suspects, team members, and standbys.

Scout II

Thermal Imaging Monocular

Offering clear thermal imaging in a compact monocular, Scout II quickly detects humans, animals, and objects in low visibility environments—day or night. Generating images based on heat, rather than visible light, thermal imaging gives users increased situational awareness in complete darkness and haze, providing reliable vision for surveillance and safe navigation. A rugged IP-67 housing allows on-demand thermal imaging in the most trying conditions.

Scout III

Thermal Imaging Monocular

Scout III captures sharp thermal imaging at a fast framerate for smooth, impeccable vision on running targets and from moving vehicles. Designed to increase situational awareness at any time of day, Scout III can detect humans, animals, and objects in complete darkness, haze, or through glaring light. A rugged IP-67 rated housing stands up to harsh weather and drops, equipping law enforcement professionals, hunters, and outdoor enthusiasts with reliable thermal imaging in tough conditions.

Scout TS-Series

Expedition Handheld Thermal Night Vision Monocular

The TS-Series continues to provide unparalleled field performance and value along with excellent image quality. An expanded array of six models with differing resolutions and optical performance, field-swappable batteries, and available image and video capture make the TS-Series perfect for expedition leaders, wildlife management professionals, and ranchers.