Health, Safety & Environmental - Water Quality Meters

Filter Products

All Products (59) Grid view Grid view List View List View

Extech 407510

Heavy Duty Dissolved Oxygen Meter with PC interface

407510 is a Heavy Duty Dissolved Oxygen Meter with PC interface. Recall Min, Max and Average readings. Featuring Data Hold and a Built-in RS-232 PC serial interface with optional data acquisition software and data logger. Auto power off saves battery life. DO measurements from 0 to 20.0 mg/L. Complete with 0.8" (20mm) diameter probe on 13ft (4m) cable, 5 membranes, rubber holster, 9V battery and hard case.

Extech 601100

Flat Surface pH Electrode

The Extech 601100 is a PVC-bodied, easy-to-clean, flat surface pH electrode. The product is ideal for solid products with minimal moisture like cheese, soils, or electrophoretic/agar gels. Includes 99 cm cable with BNC connection.

Extech 60120B

Mini pH Electrode (10x120mm)

The Extech 60120B is a pH Electrode. This electrode fits virtually any pH meter that accepts a BNC connector. Features a 0°C to 80°C operating temperature, 0 pH to 14 pH range, and a glass pH sensing bulb surrounded by protective teeth.

Extech 601500

Standard pH Electrode (12 x 160mm)

The Extech 601500 is a Standard pH Electrode and BNC combination. This electrode includes a long 1 m (39 in) cable for hassle free use, BNC connector, and storage solution bottle. Product has a 6 month warranty.

Extech 6015WC

Waterproof pH Electrode for Palm pH

The Extech 6015WC is a Waterproof pH Electrode for use with the PH220-C Waterproof Palm pH Meter. Features an automatic temperature compensation via the built in Pt-100 Ohm sensor, and comes with a 1 m (39 in) cable. Comes with a six month warranty.

Extech 67500B

Redox ORP/Ref Electrode (13 x 154mm)

The Extech 67500B is a polycarbonate ORP electrode with a platinum sensing surface and a sealed reference. It is 13 mm by 154 mm long.

Extech 780418

Internal Fill Solution

The Extech 780418 is a set of two 50 ml packs of internal fill solution needed for refilling the 407510 Dissolved Oxygen Meter after membrane replacement.

Extech 850185

RTD Temperature Probe (30 to 220°C)

The Extech 850185 is an RTD stainless steel Temperature Probe. For use with the Oyster™ Series pH kits. The platinum RTD temperature sensor (100 Ohm) has a temperature range of 30°C to 220°C (86°F to 482°F).

Extech CL200

ExStik® Chlorine Meter

CL200 is an ExStik® Chlorine Meter. This revolutionary technique measures Direct Total Residual Chlorine from 0.01ppm to 10ppm. It makes non-subjective measurements unaffected by interferences associated with traditional colorimeters and spectrophotometers like sample color, turbidity, light, and pollutants. This product comes with an electrode, five packs of 10 reagent tablets (50 tests), a protective sensor cap, a sample cup with cap, four CR2032 batteries, and a 48” neck strap.

Extech CL203

ExTabTM Chlorine Reagent Tablets (10pk)

Extech CL203 are ExTab Chlorine Reagent tablets (10 pk-100 tests) for the CL200 Chlorine Meter. Foil packaging provides a very stable environment with a long shelf life. It comes with no messy powder reagents for hassle free calibration of your Extech meter. No dosing equipment is required.

Extech CL204

ExTab™ Chlorine Reagent Tablets (100pk)

Extech CL204 are ExTab Chlorine Reagent tablets (100pk-1000 tests) for the CL200 Chlorine Meter. Foil packaging provides a very stable environment with a long shelf life. It comes with no messy powder reagents for hassle free calibration of your Extech meter. No dosing equipment is required.

Extech CL205

ExStik® Replacement Chlorine Electrode Module

The CL205 is an Extech ExStik® Replacement Chlorine Electrode Module. Product for use with Extech CL200 Meter. The CL205 is an electrode capable of measuring chlorine and temperature. Comes with a 6 month warranty.

Extech CL207

Chlorine Standard

The CL207 is a Chlorine Calibration Standard for CL200 ExStik Waterproof Chlorine Meter. Product comes with 3 ampules.

Extech DO210

Compact Dissolved Oxygen Meter

The DO210 is a Dissolved Oxygen Meter which measures DO from 0 to 20.0mg/L, Oxygen Percent from 0 to 100.0% and Temperature with ATC. This meter features Adjustable Altitude and Salinity Compensation as well as min, max and data hold functions. Complete with DO probe with membrane and 39" (1m) cable, two spare replacement membranes, electrolyte, 9V battery and soft case.

Extech DO600

Waterproof ExStik® II Dissolved Oxygen Meter

The ExStik® II DO600 meter displays Oxygen level as percent of Saturation from 0 to 200. 0 percent or Concentration from 0 to 20.00 ppm (mg/L). It features Adjustable Altitude Compensation (0 to 20,000 feet in 1,000 ft. increments), Adjustable Salinity Compensation from 0 to 50 ppt and an analog bargraph for indicating trends. DO600 meter includes a DO electrode, protective sensor cap, spare membrane cap, electrolyte, four 3V CR-2032 batteries, and 48" (1.2m) neck strap.

Extech DO600-K

Waterproof ExStik® II Dissolved Oxygen Meter Kit

The DO600-K is a convenient kit which adds versatility for measuring dissolved oxygen in laboratories or out in the field with a 16-Foot (5m) extension cable and probe weight guard for taking easy measurements in tanks or streams. Complete with ExStik® II DO meter, DO electrode, protective sensor cap, DO603 replacement membrane Kit, 16-Foot (5m) extension cable, weighted probe guard, four 3V CR-2032 batteries, 48-Inch (1.2m) neck strap, and hard carrying case.

Extech DO603

Membrane Kit for ExStik® Dissolved Oxygen Meter

The Extech DO603 is a replacement screw-on membrane kit for the Dissolved Oxygen sensor (DO605) of a DO600 meter.

Extech DO605

ExStik® Replacement Dissolved Oxygen Module

Replacement dissolved oxygen sensor for ExStik® DO meter

Extech DO700

Portable Dissolved Oxygen Meter

The 9-in-1 DO700 Kit measures DO concentration/saturation, pH, mV, Temperature, Conductivity, TDS, Salinity, and Resistivity. It features automatic salinity compensation and manual barometric pressure compensation for DO measurements. In addition, it has automatic one button calibration of 4, 7 and 10 pH with a choice of three-point calibration for better accuracy and it provides automatic temperature compensation. Complete with DO probe, pH/mV/Temp electrode, polymer Conductivity cell, pH and Conductivity calibration solutions, batteries and hard carrying case.

Extech DPD-CL

Chlorine Accessory Pack

The Extech DPD-CL Chlorine Accessory Pack contains ten packages of free chlorine tablets and ten packages of total chlorine tablets. Each can be used as replacements for the DPD powder tablets included in the CL500 Free and Total Chlorine Meter.

Extech EC-12880-P

12880µS Conductivity Standard (2 Bottles)

Extech EC-12880-P are two bottles of 12880 µS Conductivity Standard, 1 pint each of premade solution. EC-12880-P is for use with conductivity meters like the EC400 ExStik Conductivity/TDS/Salinity Meter or DO610 ExStik II DO/pH/Conductivity Kit.

Extech EC-1413-P

1413 µS Conductivity Standard (2 Bottles)

Extech EC-1413-P are two bottles of 1413 µS Conductivity Standard, 1 pint each of premade solution. EC-1413-P is for use with Extech conductivity meters like the EC400 ExStik Conductivity/TDS/Salinity Meter or DO610 ExStik II DO/pH/Conductivity Kit.

Extech EC-84-P

84µS Conductivity Standard (2 Bottles)

Extech EC-84-P are two bottles of Conductivity Standard, 1 pint each of pre-made solution. EC-84-P 84 µS is for use with Extech conductivity meters like the EC400 ExStik Conductivity/TDS/Salinity Meter or DO610 ExStik II DO/pH/Conductivity Kit.

Extech EC150

Conductivity/TDS/Temperature Meter

The Extech EC150 is a Conductivity/TDS/Temperature Meter with high-accuracy multi-ranging sensor. It features auto power off with disable, adjustable conductivity to TDS ratio factor from 0.4 to 1.0, data hold and low battery indication. The waterproof design withstands wet environment and meets IP65 standard. Includes meter, protective sensor cap, and four LR44 button batteries.

Collapse Expand
Compare products (0/3)