Extech DO705

Dissolved Oxygen Electrode

The Extech DO705 is a Dissolved Oxygen Electrode. This DO electrode offers a temperature and salinity sensor complete with automatic temperature and salinity compensation as well as manual barometric pressure compensation. For use with the Extech DO700 Dissolved Oxygen Meter.

Extech EC-12880-P

12880µS Conductivity Standard (2 Bottles)

Extech EC-12880-P are two bottles of 12880 µS Conductivity Standard, 1 pint each of premade solution. EC-12880-P is for use with conductivity meters like the EC400 ExStik Conductivity/TDS/Salinity Meter or DO610 ExStik II DO/pH/Conductivity Kit.

Extech EC-1413-P

1413 µS Conductivity Standard (2 Bottles)

Extech EC-1413-P are two bottles of 1413 µS Conductivity Standard, 1 pint each of premade solution. EC-1413-P is for use with Extech conductivity meters like the EC400 ExStik Conductivity/TDS/Salinity Meter or DO610 ExStik II DO/pH/Conductivity Kit.

Extech EC-84-P

84µS Conductivity Standard (2 Bottles)

Extech EC-84-P are two bottles of Conductivity Standard, 1 pint each of pre-made solution. EC-84-P 84 µS is for use with Extech conductivity meters like the EC400 ExStik Conductivity/TDS/Salinity Meter or DO610 ExStik II DO/pH/Conductivity Kit.

Extech EC150

Conductivity/TDS/Temperature Meter

The Extech EC150 is a Conductivity/TDS/Temperature Meter with high-accuracy multi-ranging sensor. It features auto power off with disable, adjustable conductivity to TDS ratio factor from 0.4 to 1.0, data hold and low battery indication. The waterproof design withstands wet environment and meets IP65 standard. Includes meter, protective sensor cap, and four LR44 button batteries.

Extech EC170

Salinity/Temperature Meter

The EC170 is a Salinity Meter with Waterproof design (IP65). Measure salinity in aquaculture, environmental studies, ground water, koi ponds, irrigation, drinking water and other applications. Features a High accuracy multi-ranging sensor and Auto Power off with disable. Autoranging with 2 ranges of measurement. Data Hold, Auto Power Off and Low Battery Indication. Complete with salinity sensor, protective sensor cap, and 4 LR44 button batteries.

Extech EC210

Compact Conductivity/TDS Meter

The Extech EC210 is a compact, handheld Conductivity Meter. Its long-life, carbon rod combination electrode measures conductivity, TDS and temperature. The meter features three ranges for conductivity and TDS, plus adjustable temperature compensation factor to maintain accuracy. Units of measure include µS/cm, mS/cm, ppm, °F, and °C.

Extech EC400

ExStik® Conductivity/TDS/Salinity Meter

The Extech EC400 ExStik® features six units of measure, internal memory that stores up to 15 labeled readings for easy recall, adjustable conductivity to TDS ratio factor from 0.4 to 1.0, and self-calibration upon power up. The EC400 incorporates the latest microprocessor chip technology and patented sensor technology to enable the simultaneous measurement of conductivity, TDS, salinity, and temperature. With the touch of a button the EC400 allows you the flexibility of interchangeable cell constants and has made the job of testing fast, accurate, and repeatable. Complete with meter and Conductivity cell, protective cap, sample cup, four CR2032 batteries, and 48"(1.2m) neckstrap.

Extech EC405

ExStik® Replacement Conductivity Cell Module

The Extech EC405 is an ExStik® Replacement Conductivity Cell Module. For use with the EC400 Conductivity/TDS/Salinity Meter. It is an easy to clean, rugged conductivity cell module. Product comes with a protective connector cap and a one year warranty.

Extech EC500

Waterproof ExStik® II pH/Conductivity Meter

The EC500 is Conductivity/TDS/Temperature Meter. Measures 5 parameters including Conductivity, TDS, Salinity, pH, and Temperature using one electrode. Analog bargraph indicates trends. Memory stores up to 25 labeled readings. Waterproof meter with high-accuracy multi-ranging sensor. Features Auto Power off with disable. Complete with meter and electrode, protective cap, sample cup, four 3V CR-2032 batteries, and 48" (1.2m) neckstrap.

Extech EC505

ExStik® Replacement pH Electrode/Conductivity Cell Module

The EC505 is an ExStik® Replacement pH Electrode/Conductivity Cell Module. For use with the Extech EC500 Waterproof ExStik® II pH/Conductivity Meter. Measures conductivity, TDS, salinity, pH and temperature. Comes with a year warranty.

Extech EC510

Waterproof ExStik

The EC510 is a conductivity testing kit. Kit includes EC500 meter, 3 calibration standards, 3 pH buffer pouches plus rinse solution, 3 cups, batteries and carrying case. Measures 5 parameters including conductivity, TDS, salinity, pH and temperature using one electrode. Analog bargraph indicates trends. Memory stores up to 25 labeled readings. Adjustable Conductivity to TDS ratio from 0.4 to 1.0; 0.5 fixed Salinity ratio.

Extech EC600

Waterproof pH/mV/Conductivity/TDS/Salinity/Temp Meter

The 7-in-1 EC600 Kit measures Conductivity, TDS, Salinity, Resistivity, pH, mV and Temperature. It has automatic one button calibration of 4, 7 and 10 pH with a choice of three point calibration for better accuracy and it provides automatic temperature compensation. One point conductivity calibration automatically recognizes eight calibration solutions from USA, Europe, and China. Memory stores up to 300 readings with series number, measured value and temperature. The meter has a large, blue, backlit LCD display screen with an auto power off function with disable that saves battery life. The IP57 waterproof housing protects it from the elements. Complete with pH/mV/Temperature electrode, polymer Conductivity cell, pH and Conductivity calibration solutions, batteries and hard carrying case.

Extech EC605

Conductivity Cell

The Extech EC605 is a replacement or spare Conductivity Cell for use with the EC600 portable water conductivity meter and DO700 portable dissolved oxygen meter. Product comes with a six-month warranty.

Extech EX006

Weighted Base and Solution Cups Kit

The Extech EX006 is a Weighted Base and Solution Cups Kit. For use with water quality meters such as the PH110 ExStik Refillable pH Meter or EC500 Waterproof ExStik II pH/Conductivity Meter. The iron cast weighted base can hold the meter in any of the 5 plastic solution cups to obtain a more stable reading, allowing even for hands-free measurements.

Extech EX007

Spare Sample Solution Cups (24pk)

The Extech EX007 is a set of 24 Spare Sample Solution Cups. For use with water quality meters like the PH110 ExStik™ Refillable pH Meter or the EC500 Waterproof ExStik™ II pH/Conductivity Meter. Comes with a six-month warranty.

Extech EX010

ExStik® 3ft Extension Cable with Probe Guard/Weight

The Extech EX010 is an ExStik 3 foot Extension Cable with a Probe Guard and Weight. This product is for use with Extech meters like the DO600 Waterproof ExStik II Dissolved Oxygen Meter. The EX010 comes with a 6 month warranty.

Extech EX050

ExStik® 16ft Extension Cable with Probe Guard/Weight

The Extech EX050 is an ExStik® 16 ft. Extension Cable with Probe Guard/Weight. For use with the Extech DO600 Waterproof ExStik II Dissolved Oxygen Meter.

Extech EX800

ExStik® 3-in-1 Chlorine, pH, Temperature Kit

The Extech EX800 ExStik® 3-In-1 Kit includes the CL200 meter and pH electrode, reagent tablets (50 tests), four plastic cups, a weighted stand, pH buffer pouches, four CR2032 batteries, 121.9 cm (48 in) neck strap, carrying case, and user manual. The meter measures total chlorine, pH, and temperature with interchangeable flat surface electrodes that are included. Flat surface electrodes work in liquids, semi-solids, and solids. The built-in memory can store and recall up to 15 readings and save the last calibrated value. It has a large 3.5 digit (2000 count) digital display with a bargraph and an automatic electronic self-calibration function for chlorine (1, 2, or 3 point buffer calibration for pH).

Extech EX900

ExStik® 4-in-1 Chlorine, pH, ORP and Temperature Kit

The Extech EX900 ExStik® 4-In-1 Kit includes a CL200 meter, pH and ORP electrodes, reagent tablets (50 tests), four plastic cups, a weighted stand, pH buffer pouches, four CR2032 batteries, 48-inch neck strap, carrying case, and user manual. The meter measures total chlorine, pH, ORP, and temperature with interchangeable flat surface electrodes that are included. Flat surface electrodes work in liquids, semi-solids and solids. Built-in memory can store/recall up to 15 readings and save the last calibrated value. It has a large 3-1/2 digit (2000 count) digital display with a bargraph and an automatic electronic self-calibration function for chlorine and ORP (1, 2, or 3 point buffer calibration for pH).

Extech FL700

Waterproof ExStik® Fluoride Meter

Specifically designed for the quick and accurate measurement of fluoride ions in drinking water and other aqueous samples, the ExStik FL700 incorporates a sensing electrode, measuring electronics, and display in one convenient package, making this unit ideal for field or laboratory testing. The FL700 is capable of direct reading of total fluoride from 9.99 ppm or mg/L down to 0.1ppm, and the meter provides automatic temperature compensation (±10 degrees C of calibration temperature). Complete with electrode, TISAB reagent tablets, sensor cap, four 3V button batteries, and 48" (1.2m) neckstrap.

Extech FL704

TISAB Fluoride Reagent Tablets

The Extech FL704 is a set of 100 TISAB Fluoride Reagent Tablets. No messy powder reagents and no dosing equipment required.

Extech FL705

ExStik® Replacement Fluoride Electrode Module

The Extech FL705 is an easy to clean, rugged ExStik® Replacement Fluoride Electrode Module. For use with Extech® Model FL700 Fluoride Meter. This module measures fluoride and temperature, featuring ATC via a built-in Pt-100-Ohm sensor.

Extech NTU-TB

NTU Standard Solutions

The Extech NTU-TB NTU Standard Solutions is a package containing one bottle of 0 NTU solution and one bottle of 100 NTU solution. For use with the model TB400 Portable Turbidity Meter.