-
200 mm, 3-5 µm, f/2.5 MWIR FPO Manual Bayonet Lens (4215504)
200 mm, 3-5 µm, f/2.5 MWIR FPO Manual Bayonet Lens for FLIR R&D/Science cameras, including A67xx MWIR, A85xx MWIR, X68xx MWIR, X69xx MWIR, and X85xx MWIR.
-
Connector cap kit (T300202)
This connector cap kit is an accessory for the following products: • FLIR A400/A700 Thermal Smart Sensor configuration • FLIR A400/A700 Thermal Image Streaming configuration • FLIR GF77a
-
FLIR QL320
The QL320 is a quantitative optical gas imaging (QOGI) system that allows surveyors to measure the leak rates for methane and other hydrocarbons. This eliminates the need for secondary sampling with a toxic vapor analyzer or similar tool. In addition, the QL320 does not require close contact with the gas in order to measure emission rates, making it a safer solution for quantifying difficult-to-measure gas leaks.
-
17 mm 7.5-12 µm f/2.5 LWIR FPO Manual Lens (4215424)
17 mm 7.5-12 µm f/2.5 LWIR FPO Manual Bayonet Lens for FLIR R&D/Science cameras, including A67xx SLS, A85xx SLS, X69xx SLS, and X85xx SLS.
-
Extech 461955
The Extech 461955 is a Proximity Sensor for use with the 461950 Panel Mount Tachometer. The 461955 features a 2.5 mm target distance and a range of up to 36,000 rpm (600 Hz). Product comes complete with 1.8 m cable.
-
Extech 461990
Product is a 6-Pack for various measurement needs. The 461990 adds versatility to your contact tachometer needs as well as spare and replacement wheels.
-
f=200 mm (5.5°) HD MWIR Lens (L1101)
The 200 mm (5.5°) HD MWIR lens for SC8400 is the perfect lens for remote measuring and infrared signature. For FLIR SC8400 camera.
-
IR Lens, SWIR, 35 mm (4142571)
35 mm, F1.4 SWIR C-Mount lens for the FLIR A6261.
-
Option, Wi-Fi including antenna (T911850)
Optional Wi-Fi with the antenna included is an accessory for FLIR A400/A700 Series cameras.
-
Smoked Bubble (CM-SMOKE-64-11)
Quasar Premium Mini-Dome Smoked Bubble
-
A500f/A700f Wall Mount Bracket (T911916ACC)
Mounting arm compatible with the A500f and A700f cameras for mounting the cameras on a wall.
-
Black wrist strap string
Black wrist strap string