Support Center

Fixed Thermal Cameras

All Products (25) Grid view Grid view List View List View

FLIR A500f/A700f Advanced Smart Sensor

Fixed-Mount Thermal Imaging Camera for Condition Monitoring and Early Fire Detection

FLIR A500f and A700f Advanced Smart Sensor Thermal Cameras are ideal for users who want built-in, on-camera analytics and alarm capabilities for outdoor condition monitoring and early fire detection applications. These cameras can help companies protect assets, improve safety, maximize uptime, and minimize maintenance costs. Featuring a protective housing designed to withstand harsh environmental conditions, FLIR A500f/A700f cameras combine unmatched thermal imaging with edge computing and industrial internet of things (IIoT) for simplified inclusion in new or existing networks. For VMS integrations, thermal and visible streams can be viewed independently or simultaneously. The cameras are easy to add, set up, and operate in HMI/SCADA systems, offering automation system solution providers a running start.

FLIR A50/A70 Smart Sensor

Fixed-Mount Thermal Camera

FLIR A50 and A70 smart sensor cameras are ideal for users who want built-in, on-camera analytics and alarm capabilities for condition monitoring and early fire detection applications. With options for Wi-Fi, an integrated visual camera, and ONVIF S compatibility (advanced version only), FLIR A50/A70 cameras are a flexible, configurable solution to meet the unique needs of automation customers across a broad range of industries. When used as a system component for cloud and Industrial Internet of Things (IIoT) solutions, A50/A70 cameras can help companies protect assets, improve safety, maximize uptime, and minimize maintenance costs.

FLIR A50/A70 Image Streaming

Fixed-Mount Thermal Camera

FLIR A50 and A70 Thermal Image Streaming Cameras are the right choice for users who want camera control capabilities and image streaming over Ethernet, as well as flexibility to perform analytics and raw data collection on thermal characteristics using preferred software applications. With options for Wi-Fi, an integrated visual camera, compressed radiometric image streaming, and ONVIF S compatibility (advanced version only), these small and lightweight fixed-focus automation cameras will optimize process control and quality assurance to improve yield, product quality, through-put time, and lower costs.

FLIR A38/A68

Thermal Cameras for Machine Vision

The FLIR A38/A68 thermal imaging cameras are Teledyne FLIR's smallest uncooled long-wave infrared cameras for industrial automation and machine vision applications. Specifically designed for use in process control and quality assurance, these thermal imaging temperature sensors provide visual temperature information to support key decision-making in applications where detecting small temperature variations is critical. The compact size and uncomplicated camera design deliver reliable and robust thermal imaging data, while straightforward connections with Power over Ethernet (PoE) and expanded operating temperature range make them ideal thermal cameras for industrial environments.

FLIR Axxx-Series Smart Sensor

Fixed-Mount Thermal Camera

The FLIR Axxx-Series Thermal Smart Sensor Camera has the features automation solution providers need for complex monitoring applications, including critical infrastructure, product quality, and early fire detection. The Smart Sensor configuration includes multiple measurement tools and alarms while also providing computing-on-the-edge, with analytics performed at the camera level for immediate results. With a range of lens choices, motorized focus control, and unrivaled connectivity, A400/A500/A700 cameras offer unmatched power and flexibility. Easy configuration allows you to tailor this monitoring system to your company’s quality, productivity, maintenance, and safety needs.

FLIR Axxx-Series Image Streaming

Fixed-Mount Thermal Camera

FLIR Axxx-Series Thermal Image Streaming Cameras offer the monitoring capabilities needed to accurately detect and identify thermal issues across manufacturing and industrial processes. With multiple field-of-view choices, multi-streaming capabilities, motorized focus control, and optional compressed radiometric streaming over Wi-Fi, these fixed-mount camera solutions can tackle the most complex remote monitoring objectives. Easy configuration allows you to tailor this monitoring system to your company’s quality, productivity, maintenance, and safety needs.

FLIR GF77a

Fixed Gas Find IR Camera

The FLIR GF77a is the first uncooled autonomous leak detection camera from FLIR designed specifically to visualize methane gas. This affordable, fixed-camera solution provides upstream and midstream gas processors, producers, or operators the features they need to continuously monitor for potentially dangerous, invisible methane leaks. Small and lightweight, the FLIR GF77a is packed with FLIR-patented features, such as High Sensitivity Mode (HSM), for improved gas visualization. The GF77a can help oil and gas companies maintain valuable capital equipment, avoid product loss, meet emissions reduction metrics, and ensure safer work practices. The GF77a also comes in a GF77f variant that includes environmental housing for harsh environments.

FLIR A320 Tempscreen

Fixed-Mount Thermal Camera for Elevated Skin Temperature Screening

The FLIR A320 Tempscreen camera is preconfigured for monitoring individuals to find temperature deviations or elevated skin temperature, including difference temperature alarms with a dynamically updated reference temperature. This temperature measurement solution offers built-in analysis, alarm functionality, and autonomous communication using standard protocols. The FLIR A320 Tempscreen also has features and functions to build distributed single- or multi-camera solutions utilizing standard Ethernet hardware and software protocols.

A310 PT(automation)

Multi-Sensor Thermal Imaging Camera for Condition Monitoring

FLIR A310 pt thermal cameras can be installed almost anywhere to monitor the condition of your critical equipment and other valuable assets. Designed to help safeguard your plant and measure temperature differences, they allow you to see problems before they become costly failures -- preventing downtime and enhancing worker safety. FLIR A310 pt is ideal for various applications that require temperature measurement capabilities including: substation, transformer, waste bunker, and coal pile monitoring.

FLIR A15

IR Temperature Sensors

The FLIR A15 thermal imaging temperature sensor offers comprehensive visual temperature monitoring for process control/quality assurance applications as well as condition monitoring and fire prevention. The A15 integrates seamlessly into existing systems and as part of the Ax5-Series, is among the only thermal imaging temperature sensors on the market to provide temperature linear output through GenICam™ compliant software.

FLIR A300

IR Temperature Sensor with fast Ethernet

The FLIR A300 camera offers an affordable and accurate temperature measurement solution for fire prevention, critical vessel monitoring, power utility asset management, and volume-oriented industrial control. Suited to lower-speed processes and PC-based computer systems, the A300 features power over ethernet (PoE), a built-in web server, synchronization through SNTP, MPEG-4 streaming, and composite video output. It is an excellent choice for applications requiring thermal imaging, such as monitoring processes obscured by steam.

FLIR A300 f

IR Temperature Sensor with IP66 Environmental Enclosure

The FLIR A300 f thermal imaging camera has an environmental housing that protects it from contact with dust or water. The housing increases the environmental specification of the FLIR A300 to IP66, without affecting any condition monitoring features. The A300 f has power over ethernet (PoE), a built-in web server, synchronization through SNTP, MPEG-4 streaming, and composite video output. It is an excellent choice for applications requiring thermal imaging, such as monitoring processes obscured by steam.

FLIR A310

IR Temperature Sensors for Critical Equipment Monitoring

The FLIR A310 is a fixed-mounted thermal imaging camera that can be installed almost anywhere to monitor your critical equipment and other valuable assets. The camera can safeguard your plant and measure temperature differences to assess the criticality of a given situation. This allows you to see problems before they become costly failures, preventing downtime and enhancing worker safety.

FLIR A310 ex

ATEX-Compliant IR Temperature Sensors

Explosive atmospheres need to be protected from ignition sources. Selecting equipment and protective systems which meet the requirements of the ATEX Product Regulations or similar regulations is essential. FLIR A310 ex is an ATEX compliant solution, with a thermal imaging camera mounted in an enclosure, making it possible to monitor critical and other valuable assets also in explosive atmospheres. Typical applications for the A310 ex include process monitoring, quality control, and fire detection in explosive locations. Because the FLIR A310 ex is rated IP 67, it can be installed in dusty environments. The Flame-Proof Enclosure "d"prevents any explosion transmission from the inside of the enclosure to the outside

FLIR A310 f (Automation)

Fixed-Mount Thermal Imaging Camera for Condition Monitoring and Fire Prevention

FLIR A310 f thermal camera can be installed almost anywhere to monitor the condition of your critical equipment and other valuable assets. Designed to help safeguard your plant and measure temperature differences, they allow you to see problems before they become costly failures—preventing downtime and enhancing worker safety.

FLIR A315

IR Temperature Sensor with GigE (Motorized Focus)

The FLIR A315 is a compact and affordable thermal imaging camera, fully controlled by a PC. Due to its compliance to standards, the FLIR A315 is Plug and Play with third-party machine vision software such as National Instruments, Cognex, Matrox, MVtec, and Stemmer Imaging.

Note: This product is pending discontinuation.

FLIR A315 f

IR Temperature Sensor with GigE and IP66

The FLIR A315 f is a compact, affordable thermal imaging camera with an IP66-rated environmental housing. Features including GigE VisionTM and GeniCamTM compliance make the A315 f a natural choice for anyone who uses PC software to solve condition monitoring or fire prevention applications. The FLIR A315 is plug and play with third-party machine vision software such as IMAQ Vision and Halcon.

FLIR A35

IR Temperature Sensor with GigE (Manual Focus)

The FLIR A35 is a thermal imaging temperature sensor for condition monitoring, process control/quality assurance, and fire prevention applications. The A35 integrates seamlessly into existing systems, offering comprehensive visual temperature monitoring. As part of the Ax5-Series, the A35 is among the only thermal imaging temperature sensors on the market to provide temperature linear output through GenICam™ compliant software.

FLIR A5

Thermal Imaging Temperature Sensor

The FLIR A5 offers comprehensive temperature monitoring for process control/quality assurance, condition monitoring, and fire prevention applications through the combined technology of thermal imaging and advanced output software. The A5 integrates seamlessly into existing systems and provides temperature linear output through GenICam™ compliant software.

FLIR A615

Thermal Machine Vision Camera

The FLIR A615 is an easy-to-control, affordable, and compact thermal imaging camera for condition monitoring, process control/quality assurance, and fire prevention. This camera can be fully controlled by a PC, and is Plug and Play with third-party machine vision software such as National Instruments, Cognex, Matrox, MVtec, and Stemmer Imaging.

FLIR A65

IR Temperature Sensor

The FLIR A65 is a thermal imaging temperature sensor for process control/quality assurance, fire prevention, and condition monitoring that offers comprehensive visual temperature monitoring. The A65 integrates seamlessly into existing systems and provides temperature linear output through GenICam™ compliant software.

FLIR ADGiLE

Complete Automated Methane Monitoring Solution with Optical Gas Imaging

The FLIR ADGiLE solution is a complete methane detection system for continuous and automated installation applications. ADGiLE leverages FLIR’s uncooled optical gas imaging (OGI) technology and over a decade of analytics knowledge to alarm gas emissions effectively. This enables oil and gas operators to meet today’s continuous monitoring needs and prepare for potential future methane detection requirements. The system is designed to immediately identify medium to large methane emissions, providing situational awareness during leak events.

FLIR AX8

Thermal Imaging Camera For Continuous Condition and Safety Monitoring

FLIR AX8 combines thermal imaging with a visual cameras in one small, affordable package for continuous temperature monitoring and alarming. The AX8 helps you guard against unplanned outages, service interruptions, and failure of electrical or mechanical equipment. Compact and easy to install, the AX8 provides continuous monitoring of electrical cabinets, process and manufacturing areas, data centers, energy generation and distribution, transportation and mass transit, storage facilities and refrigeration warehouses.

FLIR FC-Series R (Automation)

Fixed Network Thermal Cameras

The FC-Series R features on-board, non-contact temperature measurement capabilities for fire detection, safety, and thermal monitoring of substations, waste disposal, and valuable equipment. FC-Series R combines state-of-the-art image detail and on-board video analytics to provide reliable detection. Flexible alarming options include email, web and mobile apps, edge image storage, digital outputs, or VMS event notifications.