Support Center

Health, Safety & Environmental - Moisture Meters

All Products (52) Grid view Grid view List View List View

FLIR MR265

Moisture Meter and Thermal Imager with MSX®

The FLIR MR265 is a professional pin and pinless moisture meter with thermal imaging designed to show you exactly where to investigate issues related to moisture, air leaks, and insulation voids. Featuring IGM™ (Infrared Guided Measurement) and MSX® (Multi-Spectral Dynamic Imaging enhancement) technology, the MR265 helps you quickly scan and target problem areas, visually guiding you to the spot where you can confidently take measurements, analyze readings, and ensure that problems are fixed. Using FLIR Thermal Studio™, you can then create and share professional reports that include findings and proof of repairs – giving your clients peace of mind that mold, rot, or moisture challenges have been resolved.

FLIR MR277

Building Inspection System with Moisture Hygrometer & MSX® IR Camera

The MR277 is the first FLIR building inspection system to combine the advantages of Infrared Guided Measurement (IGM) and our patented Multi-Spectral Dynamic Imaging (MSX) with advanced environmental sensors to help you quickly locate, clearly identify, and easily document problems. IGM technology and a laser pointer isolate the area where you can use the integrated pinless moisture sensor for non-invasive readings or external pin probe for invasive measurements. With automatically calculated environmental readings and a field-replaceable humidity/temperature sensor, the MR277 lets you finish the job and minimize downtime. Connect to external devices with METERLiNK® and use FLIR Tools® to enhance troubleshooting and reports.

FLIR MR176

IGM™ Moisture Meter with Replaceable Hygrometer

Featuring Infrared Guided Measurement (IGM) technology powered by a built-in FLIR Lepton® 80 x 60 thermal imaging sensor, the MR176 visually guides you to the precise spot that moisture may be hiding. Use the integrated laser and crosshair to help pinpoint the surface location of the issue found with IGM. An integrated pinless sensor and an external pin probe provide the flexibility to take either non-intrusive or intrusive measurements. A field-replaceable temperature and relative humidity sensor delivers added convenience.

MR176-KIT6

Professional Remediation Kit

Gain a competitive advantage with the advanced, affordable inspection tools in the FLIR MR176-KIT6. This kit includes the MR176, a powerful moisture meter with the flexibility to take either intrusive or non-intrusive measurements, and the E6 Pro, the ultimate thermal inspection tool for building, electrical, and mechanical applications. Easy-to-use, rugged, and field-ready, both tools are designed to help you find problems faster and give you that competitive edge. The kit also comes with a hammer/wall cavity probe combo for additional moisture measurement applications.

MR176-KIT5

Professional Imaging Moisture Kit

Get greater flexibility and minimize downtime in the field with the FLIR MR176-KIT5. The MR176 helps you quickly target moisture issues with Infrared Guided Measurement technology, and has options to take either intrusive or non-intrusive measurements with its integrated pinless sensor and external pin probe. The kit also includes a hammer/wall cavity probe combo for additional measurement applications, and a replaceable temperature and relative humidity meter built with the same durability as the MR176 itself.

MR160-KIT5

Professional Imaging Moisture Kit

The FLIR MR160-KIT5 has all the tools you need to quickly locate and diagnose moisture issues. Featuring Infrared Guided Measurement (IGM™), the MR160 visually guides you to the problem so you can confidently take measurements and analyze readings. An integrated pinless sensor and an external pin probe provide the flexibility to take either intrusive or non-intrusive measurements. The kit also includes a hammer/wall cavity probe combo for additional measurement applications.

MR160-KIT2

Building Inspection Kit

Troubleshoot moisture and building problems wherever you go with the FLIR MR160-KIT2. This kit features the MR160, a moisture meter with IGM™ to quickly target problem areas, as well as the C3-X, a full-featured, pocket-sized thermal camera designed for a wide range of building and electrical applications. The MR160’s integrated pinless sensor and external pin probe provide the flexibility to take either intrusive or non-intrusive measurements. The kit also includes the MR06 wall cavity probe for even greater functionality.

FLIR MR77

5-in-1 Moisture Meter with METERLiNK®

The FLIR MR77 has everything you need for moisture remediation or HVAC: a pinless moisture sensor and pin probe, a temperature and relative humidity sensor, and an IR thermometer. The meter includes Bluetooth® for remote viewing and sharing, as well as METERLiNK® technology to wirelessly embed readings into radiometric infrared images on compatible FLIR thermal cameras. Made with field-replaceable sensors, the MR77 is engineered to help you get more done in less time.

FLIR MR60

Moisture Meter Pro

The FLIR MR60 Moisture Meter Pro is an easy-to-use pin and pinless moisture meter with advanced functionality. An integrated pinless sensor and an external pin probe provide the flexibility to take destructive or non-destructive measurements. Select one of the eleven material groups for pin moisture, or set a reference point for pinless moisture scanning. Then conveniently save screenshots of your measurements as a CSV file with the date, time, and settings.

FLIR MR59

Ball Probe Moisture Meter with Bluetooth®

The FLIR MR59 is a pinless meter with wireless connectivity, which offers the convenience to view live readings from a mobile device via the FLIR METERLINK® App. Thanks to the ball-shaped sensor, users can cover a large area in a short time without making a mark; measure into corners and around baseboards easily; and detect problems below the surface.

FLIR MR55

Pin Moisture Meter with Bluetooth®

The FLIR MR55 is a pin-based meter with wireless connectivity, which offers the convenience to view readings from a mobile device via the FLIR Tools® Mobile app. Thanks to a built-in library of 11 material groups, users can tune the meter to the appropriate test material to improve measurement accuracy. This library is easy to access on the FLIR.com website by scanning a QR code on the back of the meter with a mobile device.

FLIR MR40

Moisture Pen + Flashlight

The FLIR MR40 is a pocket-portable, rugged 2-pin, single-scale moisture meter with an integrated flashlight for wood and common building materials — ideal for builders, building inspectors, remodelers, moisture remediation technicians, pest control professionals, and residential roofing and flooring contractors. Providing reliable and accurate measurements offered at a highly affordable price point, MR40 is a quick and easy-to-use tool to find and quantify moisture content.

Extech DAT12

Bluetooth Datalogging Module

The Extech DAT12 is a replacement Bluetooth Data Logging Module for the MO55W and MM750W.

Extech MO-P1

Moisture Pin Probe

The Extech MO-P1 Moisture Pin Probe is compatible with the MO265 and MO270 moisture meters. It includes dual sharp pins and a 76.2 cm (30 in) cable with RJ45 connecter.

Extech MO100

Moisture Meter

The Extech MO100 is a pocket-sized moisture meter for measuring moisture content in wood, plaster, and building materials. It features a unique dual LCD display showing both wall moisture (0 to 100) and air temperature (0°C to 50°C/32°F to 122°F) simultaneously. The multi-position sensor pins retract for safe storage. Easy to operate with a selectable side switch (Off, Test, Calibrate), the Extech MO100 also offers data hold to freeze readings on the screen and calibration adjustment for increased repeatability. It comes complete with spare pins, two AAA batteries, and storage case.

Extech MO200-PINS

Replacement Pins for MO210/MO260/MO265 Moisture Meters

The Extech MO200-PINS are a set of Moisture Meter Replacement Pins. This product is for use with the MO210, MO260, and MO265 moisture meters and is field replaceable. It comes with fifty durable pins.

Extech MO210

Pocket Moisture Meter with 2-in-1 Digital LCD Readout and Analog Bar Graph

The Extech MO210 Pocket Moisture Meter allows you to quickly assess whether wood and other porous materials have endured any water incursion. Simply push the sharply pointed electrode pins into the surface of sheetrock, drywall, wallboard, concrete, mortar, plaster or other building materials and the device will detect moisture levels between 0.2% to 2.4%. Slide the material-selection switch to wood and the handheld meter will determine moisture presence in timber from 6% to 44%. Complete with protective cap, replacement pins, and three CR-2032 button batteries.

Extech MO220

Wood Moisture Meter

The Extech MO220 is specifically designed for monitoring moisture in wood. The memory contains 8 wood groups with calibrations for approximately 170 species of wood. Measurements can be taken using the integral pin electrodes or the included heavy duty remote probe. It is designed in a rugged, double molded housing construction and is pocket sized for one-handed operation. The MO220's functions include calibration check, user settable auto power off (1 to 9 minutes) with disable, and low battery indication. Complete with protective cap, temperature probe, heavy duty remote moisture probe, replacement measurement pins, two AAA batteries, and a soft case.

Extech MO220-PINS

50 Replacement Pins for MO220/MO290-P

The Extech MO220-PINS is a set of 50 Replacement Pins for the MO220 Moisture Meter and MO290-P Moisture Probe. Pins have a 1 cm (0.4 in) depth.

Extech MO230

Pocket Moisture Meter

The Extech MO230 Pocket Moisture Meter's large dual graphical LCD displays moisture in wood and other building materials plus air temperature and relative humidity. The analog bargraph displays moisture, minimum/maximum moisture values, and programmable wet/dry indication. Use on wood, paper, wallboard, sheet rock, cardboard, plaster, concrete, and mortar. The memory contains 3 wood groups and four building material groups with calibrations for approximately 150 species of wood and 19 building material types. The index mode has programmable high and low values to quickly locate moisture with comparative measurement. Includes replaceable threaded electrode pins, impact proof housing, auto power off which conserves battery energy, built-in battery check, and measurement verification test. Complete with protective cap, replacement pins, and three CR-2032 button batteries.

Extech MO25

Moisture Pen

The Extech MO25 is a lightweight, pen-styled compact moisture meter for wood and building materials. After selecting one of ten moisture levels, the user is signaled via audible alert and LED indicator lights that the object being tested surpasses the given threshold. This moisture pen features a data hold function, battery level check and automatically powers off when not in use. Use on wall board, sheetrock, cardboard, plaster, concrete, and mortar. Complete with two pins (installed), protective cap, built-in pocket clip, and one AAA battery.

Extech MO257

Pinless Moisture Meter

Take non-invasive, pinless moisture measurements on wood and building materials with Extech's MO257 Moisture Meter. Easy-to-operate with automatic calibration, this meter has a ball moisture sensor that provides smooth gliding on hard or delicate surfaces. A large backlit triple LCD displays moisture reading and Max and Min readings; user can also adjust two alarm levels to display a visual alert (flashing “RISK” or “WET” indicators) plus a beeper alert. The MO257 is a must-have tool for analyzing the after-effects of water leakage behind walls and in ceilings and also measuring moisture content on a non-flat surface.

Extech MO260

Combination Pin/Pinless Moisture Meter

The Extech MO260 is a combination pin/pinless moisture meter that can both measure the relative moisture in wood and other building materials using pinless technology and determine percentage of moisture in sheetrock and other materials using the direct pin method. Measurements are displayed on a digital LCD with backlighting and a tri-color LED bargraph. Pinless non-invasive measurement depth to 22 mm (0.75 in) below the surface. Complete with 9V battery, replacement pins, protective cap, and pouch case.

Extech MO260-RK

Restoration Kit

The Extech MO260-RK Restoration Kit features the MO260 Combination Pin/Pinless Moisture Meter and the RH490 Precision Hygro-Thermometer. The MO260 monitors moisture in wood and other building materials with virtually no surface damage. Choose from % WME (wood moisture equivalent), pin moisture reading (6.0% to 94.8%), or relative pinless moisture reading for non-invasive measurements. It has a measurement depth of up to 22 mm (0.75 in) below the surface. The digital LCD readout with backlighting also features a tricolor LED bargraph. The RH490 measures temperature, humidity, dew point, wet bulb, and mixing ratio in GPP (grains per kilogram/grains per pound). It features less than 30 second RH response time with 2% RH accuracy and a dual backlit display. The kit is supplied in a hard carrying case that provides protection and organization for the meters and accessories whenever they are needed.