Support Center

Visible Security Cameras

All Products (32) Grid view Grid view List View List View

FLIR Quasar Premium Mini-Dome

5MP HD and 4K UHD Cameras

The FLIR Quasar premium mini-dome camera was designed to provide situational awareness in the most demanding environments, where evidential and forensic video is required. It is offered in a 5MP HD and 4k UHD variant, delivering superior image quality and IR-Illumination for exceptional performance using low bandwidth. Ideal for critical infrastructure sites, remote facilities, or any large requiring close monitoring, the Quasar premium mini-dome is a discreet surveillance option that is NDAA-compliant and utilizes high-end cybersecurity safeguards. Ease of installation, FLIR accessory/mounting ecosystem, and the ability to operate more cameras on the same server all contribute to a lower total cost of ownership. It offers seamless integration with a wide range of video management systems, including United VMS, which brings indoor and outdoor surveillance and perimeter intrusion detection cameras together as part of an end-to-end security solution.

FLIR Quasar Premium Bullet

4MP QUAD HD and 4K ULTRA HD Cameras

FLIR designed the Quasar Premium Bullet for vigilant situational awareness in the most demanding environments and for capturing critical evidential and forensic video. Available in 4MP QHD or 4K UHD, Quasar Premium Bullet cameras deliver superior image quality and IR-illumination for exceptional performance. They’re ideal for critical infrastructure sites, remote facilities, or any large areas requiring close monitoring. Quasar premium cameras are fully NDAA-compliant, come equipped with high-end cybersecurity safeguards, and use low bandwidth. Compatibility with the FLIR eco-system of accessories as well as the ability to operate more cameras on the same network both contribute to a lower total cost of ownership. Seamless integration with a wide range of video management systems, including United VMS provides an open, true end-to-end solution.

Ariel 3MP Corner Camera

3 Mega Pixel Corner Camera

The Ariel 3MP Corner Camera features a unique corner-shape form factor and extended FOV lens that provides ceiling-to-floor and wall-to-wall coverage. Due to its corner mounting, ligature-free housing and discrete infrared illumination, the Ariel 3 MP Corner camera is an ideal solution for any deployment that requires full coverage from a single camera — including correctional institutions, healthcare facilities, building lobbies and elevators.

Ariel 4K UHD Bullet

4K UHD Bullet Camera

The Ariel 4K UHD bullet is ready for the diverse motion and lighting conditions found in critical infrastructure and commercial locations. The camera includes Shutter Wide Dynamic Range, IR Illumination and H.264/H.265 compression. The Ariel 4K UHD Bullet reduces the total cost of ownership through network and storage infrastructure savings. When controlled using FLIR’s United VMS, the camera also utilizes FLIR’s custom adaptive streaming technology, enhancing the overall viewing experience.

Ariel 4K UHD Mini-Dome

The Ariel 4K UHD Dome easily handles diverse motion and lighting conditions found in critical infrastructure and commercial locations. The camera includes Shutter Wide Dynamic Range, IR Illumination and H.264/H.265 compression. The Ariel 4K UHD Dome reduces the total cost of ownership through network and storage savings. When controlled using FLIR’s United VMS, the camera also utilizes unique adaptive streaming technology, enhancing the overall viewing experience.

Ariel Full HD Bullet

1080p WDR Bullet Camera

The Ariel CB-3102 camera features FULL HD 1080p video that guarantees frame rates in high motion, complex and low light scenes, and lowers overall utility costs and carbon footprint. The Ariel CB-3102 delivers predictable storage, reducing the Total Cost of Ownership. The camera easily handles wide variations in motion and lighting found in airports, city surveillance projects, critical infrastructure sites, commercial offices and campuses.

Ariel Quad HD Bullet

Quad HD Bullet Camera

The Ariel Quad HD Bullet is designed for the diverse motion and lighting conditions found in critical infrastructure and commercial locations. The camera includes the latest sensor technology, Quad HD resolution, Shutter Wide Dynamic Range, IR Illumination and H.264/H.265 compression. The Ariel Quad HD Bullet reduces the total cost of ownership through network and storage savings. When controlled using FLIR’s United VMS, the camera also utilizes unique adaptive streaming technology, enhancing the overall viewing experience.

Ariel Quad HD Mini-Dome

Mini-dome security camera

The Ariel Quad HD Dome is ready for diverse motion and lighting conditions found in critical infrastructure and commercial locations. The camera includes Shutter Wide Dynamic Range, IR Illumination and H.264/H.265 compression. The Ariel Quad HD Dome reduces the total cost of ownership through network and storage savings. When controlled using FLIR’s United VMS, the camera also utilizes unique adaptive streaming technology, enhancing the overall viewing experience.

FLIR ARIEL CM-3102

Full HD Mini-Dome

The Ariel CM-3102 mini-dome camera with Full HD 1080p video guarantees frame rates in complex, high motion, and low light scenes found in airports, critical infrastructure sites, commercial offices and campuses.Through its motion processing architecture, the Ariel mini-dome also delivers predictable storage, reducing overall utility costs and Total Cost of Ownership (TCO).

FLIR ARIEL CM-3202

FULL-HD MINI DOME

The Ariel CM-3202 mini dome camera offers 1080p video and fast frame rates in high-motion, low light scenes. True wide dynamic range (WDR) on the CM-3202 captures sharp video in complex environments, such as critical infrastructure sites, commercial offices, and large campuses. With a strong H.265 built-in motion processing architecture, the Ariel CM-3202 mini dome delivers predictable, efficient streaming and storage, reducing utility costs and total cost of ownership (TCO).

FLIR Quasar Premium Bullet AI

5 MP and 4K Ultra HD Cameras with FLIR Edge AI Video Analytics

Designed for intelligent monitoring of outdoor sites in the most demanding environments, the Quasar Premium Bullet AI captures critical evidential and forensic video in 5 MP or 4K Ultra HD. This camera integrates FLIR Deep Neural Network (DNN) based Edge AI video analytics to detect and accurately classify humans and vehicles, while object geo-tracking is enabled using FLIR Nexus™.The Quasar Premium bullet camera delivers superior image quality and IR-illumination for exceptional performance at commercial and critical infrastructure sites, remote facilities, or any large area requiring close monitoring.
Compatibility with FLIR accessories as well as the ability to operate more cameras on the same network both contribute to a lower total cost of ownership. The camera also integrates seamlessly with a wide range of video management systems, including United VMS, providing an open, true end-to-end solution for multi-layer security.

FLIR Quasar Premium Fixed Box AI

High-Performance, 4K Low-Light Modular Camera with Edge AI Analytics

The Quasar Premium Fixed Box AI camera features built-in Edge AI video analytics for reliable threat detection and event coverage with evidentiary detail, as well as high-performance low-light capabilities for nighttime security operations. Selectable lens options ensure optimal distance versus field of view coverage of reliable events. The camera’s 4K sensor produces detailed images 24/7, even in harsh light conditions, due to superior low light performance and wide dynamic range. The onboard Edge AI video analytics reduce false positives when detecting and responding to threats. NDAA-compliant and cybersecure, the Quasar Premium Fixed Box AI is a complete solution with United VMS and offers open integration with 3rd party VMSs.

ioi HD Analytics Bullet

2.1MP Full HD IP Bullet Camera

The CB-5222 is a full HD analytic, indoor/outdoor bullet camera that combines military-grade video analytics with broadcast-quality IP camera technology. The camera detects intrusions, fence intrusions, tripwire crossover, unattended baggage, removed object, stopped vehicle, and loitering. Rules and scheduled actions are easily defined and configured through the camera’s simplified interface. Alarms can be sent by FTP, ONVIF, relay, or over the web.

ioi HD Fixed Cameras

HD Analytic Camera

Enjoy the benefits of FLIR ioi HD broadcast-quality IP camera technology with military-grade analytics from ioi. Available in 2.1MP Full HD 1080p or 1.3MP HD 720p models, FLIR ioi HD analytic IP cameras are capable of dealing with the most extreme lighting conditions in surveillance applications. Because of their range, these cameras can cover large areas, requiring fewer overal cameras and lowering the Total Cost of Ownership.

ioi SD Fixed Cameras

Day and Night, Inside and Out

The SC1DN-S is a compact, self-contained day/night IP camera that doesn't require additional components for video analysis. The camera analyzes captured video signals and sends alarms when people, vehicles or objects cross perimeters, enter pre-defined regions, are left behind or removed from a scene. Users can set customizable rules and criteria to define specific regions and what to detect.

Quasar 1080p FHD Dome PTZ Camera

1080p Dome PTZ Camera

The FLIR Quasar 1080p Dome PTZ camera is designed to tackle the most challenging environments. The camera combines the latest PTZ technologies, optics, mechanics and image quality performance. It is the perfect choice for city surveillance deployments, critical infrastructure, airports, and other high-profile security applications that require wide coverage.

Quasar 1080p Fixed

Highest Quality. Lowest Bandwidth. Predictable Storage.

Quasar’s high performance broadcast video quality in an HD 1080p fixed camera guarantees frame rates in high motion, complex and low-light scenes found in city surveillance applications, airports, terminals, critical infrastructure sites, campuses and commercial installations.

Quasar 1080p IR PTZ Camera

IR PTZ Security Camera

The FLIR Quasar 1080p IR PTZ camera combines the latest PTZ technologies, optics, mechanics and image quality performance. It's the perfect choice for city surveillance deployments, critical infrastructure, airports, and other high-profile security applications that require wide coverage and long range IR-illumination.

Quasar 1080p PTZ Camera

PTZ Security Camera

The Quasar HD 1080p PTZ security camera produces broadcast-video quality and guaranteed frame rates in high motion, complex and low light scenes, such as airports, urban streets, critical infrastructure, commercial offices and college campuses. The FLIR Quasar CP-4221-30x HD PTZ delivers one of the lowest bandwidths in the industry due to advanced H.264 motion processing.

Quasar 4 x 2K Panoramic

Convertible 180° / 360° Mini-Dome Camera

The FLIR Quasar™ Quad Sensor Camera is designed to address any application that requires full coverage of a wide area surveillance, in either 180° or 360° degree field of view. Thanks to its patent-pending, one-step conversion process, the camera features a single form factor that is field configurable to either 180° or 360° mode. The Quad Sensor capability completes FLIR’s offering of wide area full coverage, typically required for city surveillance deployments, critical infrastructure, airports and any other high-profile wide area security applications.

Quasar 4K Fixed Box

Multipurpose Ultra HD Low Light Camera

The Quasar 4K Fixed Box camera offers evidentiary detail, combined with a low light FHD camera for nighttime operations. Utilizing programmable schedules, the camera can switch from 4K UHD mode during daytime to 1080p Enhanced Low Light Performance mode at night, for optimal image capture based on the best scene resolution with sWDR.

Quasar 4K Ultra HD Bullet

4K Ultra HD Bullet

The Quasar 4K Ultra Bullet security cameras features 4K Ultra HD resolution. With its broadcast-level motion processing architecture, the camera uses the industry’s lowest bandwidth, while delivering predictable storage. Ther result is lower utility costs and reduced Total Cost of Ownership (TCO).