Support Center

Servers, Storage & Clients

All Products (12) Grid view Grid view List View List View

CCTV Keyboard

CCTV Keyboard for UVMS

The FLIR CCTV Keyboard for UVMS enables control of PTZ cameras with an easy-to-use 3 axis joystick. The keyboard connects via RS-232 to a UVMS Control Center workstation. The device also allows the user to employ a variety of features on UVMS’ Control Center via keyboard shortcuts.

USS - BSC

High Performance Server

The FLIR Universal Systems Solution-BSC is a compact, efficient, and high-performing server that meets the needs of small to mid-sized businesses. Key benefits include simple set-up and maintenance, reduced installation time, and excellent system management capabilities. With video surveillance storage requirements up to max RAID: 48TB and Non-RAID: 64TB and support for up to 200 cameras, the USS-BSC becomes a complete, economical system when paired with optional pre-installed Latitude VMS or Horizon VMS.

USS - SMB Elite®

High Performance Server

The FLIR Universal Systems Solution-SMB Elite® is a compact, efficient, and high-performing server that meets the needs of small to mid-sized businesses. Key benefits include simple set-up and maintenance, reduced installation time, and excellent system management capabilities. With video surveillance storage requirements up to max RAID 48TB and Non-RAID 64TB and support for up to 300 cameras, the USS-SMB Elite becomes a complete, economical system when paired with optional pre-installed Latitude VMS.

USS Client Workstation

High-performance client workstation optimized for United VMS monitoring operations

The FLIR USS Client is a high-performing and efficient workstation designed to address the needs of security operation centers - whether basic or highly advanced - and is optimized for FLIR United VMS products. It is also designed for dual/quad monitor configurations with full HD graphics.

USS Edge

Compact Server with built-in POE

FLIR’s USS Edge server is a compact appliance ready for any application. Equipped with a built-in 8 port PoE switch, it’s an ideal video security solution for mobile deployments, including mass transportation, mobile command centers, and marine applications. Pre-loaded with Latitude VMS (Video Management System), the compact, enterprise-grade design can be used as an independent VMS or to extend security systems across multiple locations.

USS Edge Appliance

Compact IP Video Appliance with Built-in PoE

The FLIR USS Edge Appliance is a compact video appliance ideal for small to medium-sized security deployments. It comes equipped with an eight-port Power over Ethernet (PoE) switch and can hold from 2 TB up to 20 TB of video storage. The built-in installer simplifies setup for the FLIR UVMS* (Video Management Software) and reduces installation time. The USS Edge Appliance is an enterprise-grade solution that can be used as an independent VMS or to extend security systems across multiple locations.

*Video Management software is sold separately, please visit https://www.flir.com/browse/security/video-management-systems/ to explore the available options.

USS Edge Appliance

Compact IP Video Appliance with Built-in PoE

The FLIR USS Edge Appliance is a compact video appliance ideal for mobile security deployments, including mass transportation, marine applications, and mobile command centers. Equipped with an eight-port PoE switch, up to 16TB of video storage, and built-in installer for the FLIR UVMS* or third party software for easy installation and setup. The USS Edge Appliance is an enterprise-grade solution that can be used as an independent VMS or to extend security systems across multiple locations.

*Video Management software is sold separately, please visit https://www.flir.com/browse/security/video-management-systems/ to explore the available options.

USS Enterprise 1U Server

High-Performance Server Optimized for United VMS Server Solutions

The FLIR Universal Systems Solutions Enterprise is an ideal multi-purpose rack server, introducing a new level of performance for video surveillance applications, managing up to 10,000 cameras per Directory. Designed to address the requirements of IT environments, the server is pre-loaded with system management capabilities, excellent system scalability, redundancy and value in a compact chassis.

USS Enterprise 2U Server

High Performance Scalable Server Optimized for United VMS Server and Storage Solutions

The FLIR Universal Systems Solutions Enterprise is an ideal multi-purpose rack server, offering up to 288TB of internal storage. Designed to address the requirements of IT environments, the server is pre-loaded with system management capabilities, excellent system scalability, redundancy and value in a compact chassis.

USS Enterprise-Class

Enterprise-Class Server

The FLIR Universal Systems Solutions Enterprise is an ideal multi-purpose rack server with up to 96TB of storage, redundancy, and value in a compact chassis that addresses the requirements of IT environments. The unit is loaded with system management capabilities, best-in-class processing, and the ability expand storage in the future.

USS Full HD Monitor

24 Inch Full HD Monitor

Designed for Latitude, Horizon and Meridian clients, the USS monitor delivers brilliant display quality at Full HD resolution, making it an ideal choice for a complete FLIR solution.

USS Premium 2U Server

High Performance Scalable Server Optimized for United VMS Server and Storage Solutions

The FLIR Universal Systems Solutions (USS) Premium Server delivers the ideal balance of resources and affordability for your business, offering up to 160 TB of storage and a new level of performance for video surveillance applications of all types. The Premium server is ideal for businesses seeking a multipurpose rack server that offers excellent internal storage, redundancy and value in a compact chassis. Designed to address the requirements of IT environments, the unit comes loaded with system management capabilities, best-in-class processing performance and the ability to expand for future storage requirements.