FLIR SC6700

Science-Grade MWIR InSb Infrared Camera

The FLIR SC6700 offers high-speed and high-resolution imagery in a flexible and easy-to-use package for just about any scientific or research application. The camera incorporates a cooled FLIR Indium Antimonide (InSb) detector that operates in the 3 to 5 or 1 to 5 micron waveband. Four active preset operating modes provide adjustable integration times, embedded non-uniformity correction, and bad pixel replacement. An exclusive SC6700 4-position motorized filter wheel permits effortless filter exchange in any environment.

FLIR SC7300L

Science-Grade Longwave MCT Infrared Camera

The FLIR SC7300L is a thermal imager with high sensitivity, accuracy, spatial resolution, and speed. It is specifically designed for academic and industrial R&D applications as well as integrators who need a flexible camera at an affordable cost. The longwave camera features 320 x 256 pixel resolution and a Mercury Cadmium Telluride (MCT) detector. It comes with a removable, motorized 4-position filter wheel, allowing imaging of events in a select part of the electromagnetic spectrum.

FLIR SC7650

Science-Grade MWIR InSb Infrared Camera

The FLIR SC7650 is specifically designed for academic and industrial R&D applications as well as integrators who need a flexible camera at an affordable cost. The midwave camera features 640 x 512 pixel resolution and an Indium Antimonide (InSb) detector, providing high sensitivity, accuracy, spatial resolution, and speed. It comes with a removable, motorized 4-position filter wheel, allowing imaging of events in a select part of the electromagnetic spectrum.

FLIR SC7750L

Science-Grade Longwave MCT Infrared Camera

The FLIR SC7750L is a longwave, 640 x 512 resolution thermal imager with a Mercury Cadmium Telluride (MCT) detector that provides high sensitivity, accuracy, spatial resolution, and speed. It is specifically designed for academic and industrial R&D applications as well as integrators who need a flexible camera at an affordable cost. Delivering excellent thermal imagery at fast frame rates while preserving temperature accuracy and sensitivity, the SC7750L is equipped with a removable, motorized 4-position filter wheel.

FLIR SC7900VL

Science-Grade Longwave MCT Infrared Camera

The FLIR SC7000 Series are very flexible cameras, with high sensitivity, accuracy, spatial resolution and speed. The SC7000 Series is specifcally designed for academic and industrial R&D applications as well as integrators who need a very flexible camera at an affordable cost.

FLIR SC8000 HD

High Speed MWIR Megapixel Science-Grade Infrared Camera

The FLIR SC8200 has a highly sensitive cooled FLIR InSb detector that offers 1,024 × 1,024 true megapixel resolution to produce ultra-sharp thermal images from which the smallest details can be seen and measured. Four active preset operating modes provide adjustable integration times, embedded non-uniformity correction, bad pixel replacement, and window size adjustments. The FLIR readout provides digital data at 200 megapixels per second for extreme imaging flexibility.

FLIR X6550sc

High End Thermal Imaging Camera

The FLIR X6550sc provides excellent thermal measurement performance and advanced connectivity for scientists and R&D professionals with the most demanding applications. This full-featured yet compact camera offers ultra-sensitive, accurate measurements, and allows the user to concentrate on the experiment and not on the camera. The X6550sc is equipped with a cooled Indium Antimonide (InSb) detector for crisp thermal images of 640 x 512 pixels, and it detects temperature differences smaller than 25mK.

FLIR X8400sc

HD Thermal Imaging Camera

The FLIR X8400sc thermal imaging camera is ideal for scientists and R&D professionals who have the most demanding applications. It’s easy to use and provides advanced connectivity, so you can concentrate on the experiment and not on the camera. The FLIR X8400sc is equipped with a cooled Indium Antimonide detector that produces crisp thermal images of 1280 × 1024 pixels to show you the smallest of details, and it detects temperature differences smaller than 25mK.