Support Center

Firefighting Cameras

All Products (12) Grid view Grid view List View List View

M200 V2 Series

UAS Thermal Imaging Kit

By combining the flight stability, gimbal technology, mobile app integration, and image transmission of the powerful DJI M200 V2 with the industry-leading thermal imaging technology of FLIR, these packages offer you the ultimate solution for reliable, rapidly-deployable aerial thermal imaging.

M210 V2-Series UAS Thermal Imaging Kit

UAS Thermal Imaging Kit

By combining the flight stability, gimbal technology, mobile app integration, and image transmission of the powerful DJI M210 V2 with the industry-leading thermal imaging technology of FLIR, these packages offer you the ultimate solution for reliable, rapidly-deployable aerial thermal imaging.

M210RTK V2

UAS Thermal Imaging Kit

By combining the flight stability, gimbal technology, mobile app integration, and image transmission of the powerful DJI M210RTK V2 with the industry-leading thermal imaging technology of FLIR, these packages offer you the ultimate solution for reliable, rapidly-deployable aerial thermal imaging.

DJI Mavic 2 Enterprise Dual

UAS Thermal Imaging Kit

Designed to empower a new generation of workers, the Mavic 2 Enterprise DUAL with thermal imaging is the ultimate expression of a tool that delivers beyond expectation to meet current workplace challenges and future demands. It combines gimbal technology, mobile app integration, and video transmission to provide reliable aerial thermal imaging to a wide range of industries.

FLIR K1

Situational Awareness Camera

The FLIR K1 is a rugged, compact thermal camera that serves as an extra set of eyes on the fire scene, allowing commanders, officers, and inspectors to quickly complete a thorough 360° assessment in total darkness and through smoke. With a bright, integrated flashlight, the FLIR K1 illuminates the scene to help the user steer and manage the crew more effectively. It also displays 160 × 120 pixel thermal images that help users gain additional situation awareness that is not possible with the naked eye.

FLIR K2

Compact TIC with MSX®

FLIR is on a mission to make high quality thermal imaging cameras standard issue equipment for every member of a fire crew. The FLIR K2 makes that possible by providing capability, ruggedness, and reliability at an affordable price. With features such as Multi-Spectral Dynamic Imaging (MSX®), easy-to-use buttons, and operability in temperatures up to 500°F, the K2 is a small investment that pays big dividends–saving lives, protecting property, and ensuring firefighter safety.

FLIR K33

High-Performance TIC 240×180

Enhanced 2024 Model
FLIR now gives you a low-cost, easy-to-use option that doesn't sacrifice the reliable clarity and performance you need — the FLIR K33. This TIC features FSX™ Flexible Scene Enhancement, which intensifies structural and textural details in thermal images. The enhanced perspective and orientation helps improve situational awareness and give firefighters a greater sense of confidence and safety.

FLIR K45

High-Performance TIC 240 × 180 (3-Button)

Enhanced 2024 Model
The FLIR K45 is an affordable TIC that gives firefighters a clear view into the darkest, smokiest environments. It displays sharp, 240 × 180 pixel thermal images on a bright 4" screen, to help firefighters navigate easier, make accurate decisions, and find victims faster. Plus the K45 features FSX™ Flexible Scene Enhancement, which intensifies structural and textural details in thermal images.

Sale pricing valid for U.S. only.

FLIR K53

High performance TIC 320x240

Enhanced 2024 Model
The FLIR K53 offers the reliable clarity and performance firefighters need to work quickly and safely in the smokiest environments. This TIC features FSX™ Flexible Scene Enhancement, which intensifies structural and textural details in thermal images. Thanks to the K53's enhanced perspective and orientation, firefighters gain better situational awareness as well as a greater sense of confidence and safety.

FLIR K55

High-Performance TIC 320 × 240 (3-Button)

Enhanced 2024 Model
With a FLIR K55 TIC in hand, you can attack fires more strategically, maneuver through smoke more easily, and save lives. The K55 displays crisp thermal images on a bright LCD, helping you navigate better and expedite critical decisions. The 320 x 240 pixel IR sensor and FSX™ Flexible Scene Enhancement produce detail-rich imagery at a 60 Hz frame rate that keeps up with the action.

FLIR K65

NFPA Compliant TIC 320x240 (3 Button)

Enhanced 2024 Model
The FLIR K65 is the advanced, feature-rich thermal imaging camera you need when NFPA® compliance is a must. With fully sealed connectors and a secured battery, the K65 is designed to be fully compliant with the NFPA 1801-2021 Standard for Thermal Imagers covering usability, image quality, and durability for firefighting.

KF6

Thermal Camera for Aerial Firefighting Apparatus

FLIR's new KF6 is the industry's first thermal imager designed and built specifically for aerial apparatus applications. Mountable at the end of a straight stick and onto a ladder bucket, the KF6 provides firefighters a high-angle thermal view of rooftops and other elevated structures, helping them see through thick smoke, more efficiently target the hottest areas, and more strategically direct firefighting efforts.