Extech BR250-5

Video Borescope/Wireless Inspection Camera

Extech's Video Borescope with a 5.2 mm diameter camera probe makes it possible to inspect hard to access areas through a small opening. It provides a glare-free close-up field of view. A color wireless monitor is included and can be detached from the base and viewed from a remote location up to 9.8 m (32 ft) away. Capture images/videos with date/time stamp and play back on the monitor or viewed on a PC. Ideal for HVAC, home inspection, and automotive applications.

Extech BR300

Waterproof Video Borescope Inspection Camera

The Extech BR300 is a Waterproof (IP67) Video Borescope Inspection Camera. Its 8 mm diameter camera head comes with 4 built in bright LED lamps for dimly lit areas. Other features include a 2 x digital zoom for close-up viewing and a low battery indicator, all visible on a 68 mm (2.7 in) color TFT LCD monitor. Complete with camera probe and 1 m (39 in) flexible gooseneck cable, 4 AA batteries, and hard case.

Extech BR450W-A2

2-Way Articulating Wireless Video Borescope

The BR450W-A2 2-way articulating wireless video borescope helps you dive deep into the hidden areas of buildings, vehicles, and machinery with ease. Its 1280 × 720 HD resolution and dual-view 5.5 mm camera on a 1.5 m probe allow you to easily capture sharp images and videos through the ExView app on your smart device. With its rugged, lightweight housing and IP67 rating, the BR450W-A2 is essential for thorough examinations and diagnostics in HVAC, automotive and plant maintenance inspections.

Extech BR450W-D

Dual HD Wireless Video Borescope

The BR450W-D dual HD wireless video borescope is designed to help you inspect and diagnose with clarity and precision. Its 1280 × 720 HD resolution and dual-view 5.5 mm camera on a 1.5 m probe let you capture sharp images and videos. Easily connect to the Extech ExView app to wirelessly stream and control the video borescope. Detailed side-by-side views and multimedia recording, ensure you have the documentation you need for any project. With its rugged lightweight housing and IP67 probe rating, the BR450W-D is Perfect for HVAC checks, automotive repairs, and plant maintenance.

Extech BR50

Video Borescope/Camera Tester

The Extech BR50 is a Video Borescope and Camera Tester with a 17 mm camera diameter and 61 mm (2.4 in) color TFT LCD monitor. It can also test installed surveillance cameras for correct target alignment. Applications range from home and auto inspection to more industrial uses like examining weld integrity. Comes complete with rechargeable lithium battery, Universal AC adapter, and charger with USB cable.

Extech BR70

Video Borescope Inspection Camera

This lightweight, handheld Video Borescope Inspection Camera is designed to easily find problem areas during routine inspections of hard to reach and hard to see places. The Extech BR70 is perfect for home inspection, HVAC, automotive care, security applications, and industrial and aeronautical inspections. This product is complete with a vivid 6.1 cm (2.4 in) color LCD monitor with image rotation, 4 AA batteries, and extension tools (mirror, hook, magnet). Waterproof (IP67) camera head and cable.

Extech BR80

Video Borescope Inspection Camera

The Extech BR80 Video Borescope Inspection Camera features a compact handheld design that makes it easier to detect, diagnose, and solve inspection problems. The BR80 features a lightweight, waterproof (IP67) 17 mm camera diameter camera head with a 1 m (39 in) flexible goose neck cable which retains its configured shape. 2 bright LED lamps with a dimmer help to illuminate viewed objects. It comes with a 17 mm camera probe complete with a cable, 4 AA batteries, extension tools (mirror, hook, and magnet), and a user manual.

Extech BR90

Borescope Inspection Camera

The Extech BR90 is a palm-sized, waterproof (IP67) 8 mm camera probe with a 77 cm (2.5 ft) flexible goose-neck cable to retain its configured shape. The borescope features a unique compartment to coil the camera probe for easy storage. Its 640 x 480 pixel resolution, 2x digital zoom, and built-in bright LED lamps help project viewed objects clearly on the large 10.9 cm (4.3 in) color LCD display. The monitor has adjustable brightness, 180° image rotation, mirror-flip feature, and video output. It’s a fully loaded inspection camera at an affordable price.

Extech BRC-17CAM

Replacement Borescope Probe with 17mm Camera

The Extech BRC-17CAM is a 17 mm Replacement Borescope Camera head with cable for the BR80. It has a 99 cm (39 in) cable length with 63.5 mm (2.6 in) minimum bend radius, a 72° viewing angle, and a 5 cm to 15.2 cm (2 in to 6 in) focus distance. Comes with extension tools (mirror, hook, and magnet).

Extech BRC-EXT

Extension Cable for BR50/BR80 Video Borescope

The Extech BRC-EXT is a Borescope Extension Cable. Measuring 0.9 m long with a 19 mm diameter, this cable is for use with the borescope model BR80. A maximum of 2 extension cables can be connected to the borescope.

Extech BRD10

Wireless USB Video Receiver

The Extech BRD10 Wireless USB Video Receiver is compatible with the BR200/BR250 video borescopes. Stream live video from your borescope to your laptop or desktop PC. The video can be viewed, transmitted over the internet, or saved as a file for future viewing. For use with the model BR200 and BR250 Video Borescope/Wireless Inspection Cameras. Ideal Applications include water restoration, HVAC and refrigeration, electrical and automotive inspection, and pest control. Compatible with Windows® XP, Vista and 7.

Extech CG104

Coating Thickness Tester

The CG104 is a pocket-sized coating thickness tester which offers quick one-handed operation and non-destructive measurements of the thickness of ferrous and non-ferrous substrates. Its unique reversible display allows you to take readings in challenging angles of area being measured, plus it has an easy-to use menu system and backlit display feature. Built-in memory stores/recalls up to 255 readings. Complete with two AAA batteries, calibration standards (one ferrous plate, one non-ferrous plate and one standard coating plate film), wrist strap and soft case.

Extech CG104-REF

Calibration Reference

The Extech CG104-REF Calibration Reference is designed for use with the Extech CG104 Coating Thickness Tester. It contains ten sets each containing one ferrous plate, one non-ferrous plate, and one film.

Extech CG204

Coating Thickness Tester

The Extech CG204 is a portable meter designed for non-invasive coating thickness measurements with automatic recognition of ferrous and non-ferrous substrates. The tester uses dual technology to indicate ferrous (magnetic induction measurement) and non-ferrous (eddy current measurement) substrates. It features single and continuous measurement modes as well as direct and group working modes, 400-reading memory storage, and user-programmable high/low alarms. The CG204 comes with two AAA batteries, USB cable, software, calibration iron, calibration aluminum, precision standards, pouch case, and user manual.

Extech CG204-REF

Replacement Reference Films

The Extech CG204-REF is a set of ten replacement reference films for the CG204 Coating Thickness Tester.

Extech CG206

Coating Thickness Tester

Dual technology provides automatic recognition for ferrous and non-ferrous substrates without having you guess the material. Allows for quick, one-handed operation, non- destructive measurement of the coating thickness on various surfaces.

Extech CG304

Coating Thickness Tester with Bluetooth®

The Extech CG304 Coating Thickness Tester offers a non-destructive way of measuring the thickness of ferrous and non-ferrous substrates with automatic recognition of the material being measured. Memory stores 2500 readings. The unique Bluetooth interface feature wirelessly transmits data to your PC for further analysis and enables you to generate a documented report. Special LCD with backlight feature and contrast for easy viewing in various lighting conditions. Complete with two AAA batteries, software, hard case, steel and aluminum substrates, and standard films for calibration.

Extech CG304-REF

Coating Thickness Tester with Bluetooth®

The Extech CG304 Coating Thickness Tester offers a non-destructive way of measuring the thickness of ferrous and non-ferrous substrates with automatic recognition of the material being measured. Memory stores 2500 readings. The unique Bluetooth® interface feature wirelessly transmits data to your PC for further analysis, and it enables you to generate a documented report. Includes a special LCD with backlight feature and contrast for easy viewing in various lighting conditions. Complete with two AAA batteries, software, hard case, steel and aluminum substrates, and standard films for calibration.

Extech HDV-25CAM-10G

25mm VideoScope Camera Head

The Extech HDV-25CAM-10G is an optional camera for use with the HDV600 Videoscope series. This 25 mm Camera Head with a long depth of field lens features a 73° field of view. Ten meter fiberglass-core cable length.

Extech HDV-25CAM-30G

25 mm Videoscope Camera Head

The Extech HDV-25CAM-30G is an optional camera for use with the HDV600 Videoscope series. This 25 mm camera head with a long depth of field lens features a 73° field of view. It has a thirty meter fiberglass-core cable length.

Extech HDV-4CAM-1FM

4mm VideoScope Camera Head

The Extech HDV-4CAM-1FM is an optional camera for use with the HDV600 Videoscope series. This 4 mm Camera Head with a macro lens features a 56° field of view. It has a one meter, semi-rigid cable length and a minimum focus distance of 15 mm (0.59 in).

Extech HDV-4CAM-5FM

4mm VideoScope Camera Head

The Extech HDV-4CAM-5FM is an optional camera for use with the HDV600 Videoscope series. This 4 mm Camera Head with a Macro lens features a 56° field of view. It has a five meter semi-rigid cable length and a minimum focus distance at 15 mm (0.59 in).

Extech HDV-5CAM-10F

5.5mm VideoScope Camera Head

The Extech HDV-5CAM-10F is an optional camera for use with the HDV600 videoscope series. This 5.5 mm Camera Head with a long depth of field lens features a 65° field of view. Ten meter semi-rigid cable length. Minimum focus distance at 15 mm (0.59 in).

Extech HDV-5CAM-1FM

5.5 mm VideoScope Camera Head

The Extech HDV-5CAM-1FM is an optional camera for use with the HDV600 VideoScope series. This 5.5 mm camera head with a Macro lens features a 65° field of view. Includes one meter semi-rigid cable length. Minimum focus distance at 15 mm (0.59 in).