Heavy Duty pH/mV/Temperature Meter Kit
The Extech 407228 is a Heavy Duty pH/mV/Temperature Meter Kit that simultaneously displays all measurements on a large, 3.6 cm (1.4 in) LCD. It features 2 point calibration and slope adjustments, manual and auto temperature compensation, min/max/AVG, auto power off, and data hold functions. A built-in RS-232 interface can be used with the optional data acquisition software and datalogger. Comes complete with mini pH electrode, temperature probe, 9 V battery, protective holster, and case.