FLIR DM93

True RMS Industrial Multimeter

The FLIR DM93 world-class digital multimeter offers advanced variable frequency drive filtering to help you accurately analyze non-traditional sine waves and noisy signals. No matter what electrical challenge you're up against, the DM93's powerful lighting and durable design will make the job simple. The DM93 also features Bluetooth® technology to connect a compatible smartphone for remote viewing and sharing, as well as METERLiNK® technology to wirelessly embed electrical readings into radiometric infrared images on compatible FLIR thermal cameras.

FLIR DM92

True RMS Industrial Multimeter

FLIR’s DM92 and DM93 world-class digital multimeters offer advanced variable firequency drive filtering to help you accurately analyze non-traditional sine waves and noisy signals. No matter what electrical challenge you're up against, the DM92 and DM93's powerful lighting and durable design will make the job simple. The DM93 offers additional features including Bluetooth technology to connect a compatible smartphone for remote viewing and sharing, and METERLiNK® technology, to wirelessly embed electrical readings into radiometric infrared images on compatible FLIR thermal cameras.

FLIR DM91

Industrial TRMS Multimeter with Datalogging (Wireless)

The FLIR DM91 offers comprehensive features and durable design for quick and safe troubleshooting of electrical, electronic, and HVAC/R systems. Equipped with LoZ, VFD Mode, µA current measurement capability and more, the DM91 provides trusted results for the most accurate diagnosis of problems. The DM91 is enhanced with Bluetooth® technology to wirelessly connect via METERLiNK® to FLIR infrared cameras, or to mobile devices running the FLIR Tools™ app.

FLIR DM66

TRMS Multimeter with VFD Mode

The DM66 digital multimeter is ideal for automation field service or electronics technicians, providing a comprehensive feature set including low impedance (LoZ) mode, frequency, diode, capacitance, and a Type K thermocouple input for temperature measurement. The multimeter combines rich features, precise measurements, and quality construction into a tool of exceptional value. Easy to use and built to last, the DM66 offers long-term stability for everyday use.

FLIR DM64

HVAC TRMS Digital Multimeter

The FLIR DM64 is the right choice for professionals who install, inspect, and maintain HVAC systems. It includes microamp measurement to test flame sensors, LoZ mode to prevent ghost voltage, measures capacitance and frequency, and features a Type-K thermocouple input for temperature measurement. A flashing backlight and audible indication simplify the task of checking wiring connections and switch operation in noisy work environments; and probe-contact voltage detection helps you more precisely identify live wires.

FLIR DM62

TRMS Digital Multimeter with Non-contact Voltage

The DM62 offers essential measurement features including True RMS AC/DC voltage and current, non-contact voltage detection, VFD mode, and extended voltage measurement range up to 600 V. Whether you're a commercial electrician, electronics technician, or just need the right tool for DIY, the DM62 provides precise measurements and quality construction for everyday use.

FLIR TA74

18 Inch Universal Flex Current Probe Accessory

The FLIR TA74 adds capabilities, simplifies challenges, and gives you the best readings with your existing meter. The narrow, 18-inch long flexible coil clamp and locking mechanism allows you take measurements in tight or awkward spots – ideal for multiple conductor measurements, double-wrap requirements, and deeper access. The connection is a standard banana plug and the output is a voltage signal, so it’s compatible with most DMMs and clamp meters, regardless of brand.

FLIR TA72

10 Inch Universal Flex Current Probe

The FLIR TA72 adds capabilities, simplifies challenges, and gives the best readings with your existing meter. Made with a narrow, 10-inch long flexible coil clamp and locking mechanism, the TA72 provides maneuverability and convenience to easily take measurements in tight or awkward spots. The connection is a standard banana plug and the output is a voltage signal, so it’s compatible with most DMMs and clamp meters, regardless of brand.

FLIR VT8-Series

Voltage, Continuity, and Current Tester

The FLIR VT8-Series are high-quality voltage, continuity, and current testers. They feature an optimized, open-jaw design that can fit into tight spaces and reliably measure large-diameter cables. The VT8-600 carries a CAT III-600 V/CAT IV-300 V safety rating and a 100 A/600 V measuring range, while the VT8-1000 carries a CAT III-1000 V/CAT IV-600 V safety rating and a 200 A/1000 V measuring range. Extensive measurement features make the VT8-Series versatile tools – just one meter can get the job done.

FLIR VP50-2

Triple Alarm CAT IV Non-Contact Voltage Detector with Flashlight

The FLIR VP50-2 is a durable, CAT IV-rated non-contact voltage detector featuring light, vibration, and beeper feedback alarms and a powerful LED flashlight. Use the VP50-2 to reliably check if an AC circuit is live before beginning work; detect voltage on exposed conducting parts or through insulation; identify live wires within electrical panels, switches, and outlets; or trace live wires and map circuits. With an ergonomic and drop-tested design, the FLIR VP50-2 is the right choice for professionals performing field troubleshooting and verification of electrical installations within residential, commercial, and industrial buildings.

FLIR VP40

Non-Contact Voltage Detector + Flashlight

The FLIR VP40 is a high-quality non-contact AC voltage detector (NCV) and flashlight that offers high-end features, making it the best value product in its category. The reliable, durable detector includes a bright flashlight, a vibration feedback alarm, and a CAT IV safety rating. Use it to identify live and neutral wires in sockets and junction boxes, and to trace live and neutral wires without contact.

FLIR VP42

Non-Contact Voltage Detector + Flashlight

The FLIR VP40 is a high-quality non-contact AC voltage detector (NCV) and flashlight that offers high-end features, making it the best value product in its category. The reliable, durable detector includes a bright flashlight, a vibration feedback alarm, and a CAT IV safety rating. Use it to identify live and neutral wires in sockets and junction boxes, and to trace live and neutral wires without contact.

FLIR RT50

Receptacle Tester with GFCI Check

The RT50 is a reliable GFCI receptacle tester designed for electricians, home or building inspectors, and do-it-yourselfers who need to verify or troubleshoot operation of 3-wire receptacle circuits within residential and commercial buildings. It is durable, easy, and safe to use, and offers the quality you have come to expect from FLIR test and measurement products.

Extech 380260

Autoranging Digital Megohmmeter

This autoranging megohmmeter measures insulation resistance up to 2000MΩ. Choice of 250, 500 or 1000VDC test voltages. The large backlit dual display indicates test voltage output and insulation resistance. Low resistance, continuity and AC/DC voltage measurement functions. Other features include automatic discharge at the end of test, protective holster with stand, power lock on feature and data hold. Complete with test leads, carrying case and 6 AA batteries.

Extech 380320

Analog Insulation Tester

The Extech 380320 is an Analog Insulation Tester with a large, easy to read analog display. It features a live circuit warning which displays the actual AC voltage measurement. It also includes an automatic discharge circuit, lock power on feature for extended test times, and insulation resistance up to 400 MΩ. Complete with heavy duty test leads, alligator clip test lead, 6 AA batteries, hanging strap, and hard carrying case.

Extech 380360

Digital Megohmmeter

The Extech 380360 is a 1000 V Megohmmeter with an automatic 3 minute test. It has three test voltages of 250 V, 500 V and 1000 V, plus insulation resistance up to 2000 MΩ. Automatic discharge when the safety "Press to Test" button is released. Complete with 6 AA batteries, heavy duty 0.8 m (2.5 ft) test leads, alligator clip, large probe, and case with neck strap.

Extech 380363

Digital High Voltage Insulation Tester

This Extech insulation tester measures up to 10GΩ with 250V, 500V and 1000V Test Voltages. Features include: Lo-Ohms for testing connections, analog bargraph for viewing trends, AC/DC Voltage measurement to 999V, manual data record/recall function (9 sets), and live circuit display warning and beeper. Can be used to test motor, transformer windings, instruments, and appliances, check for moisture in wire and cable assemblies, safely evaluate a new wiring installation, and check for carbon tracking in breakers, relays, and switches. Extech Insulation Testers offer high sensitivity to assure reliable monitoring of low resistance motor windings. Complete with carrying case, test leads, and 6 x AA batteries.

Extech 380395

High Voltage Digital Insulation Tester (110V)

With the Extech 380395, measure insulation resistance up to 60 GΩ with test voltages of 500 V, 1000 V, 2500 V, and 5000 V. Its features include polarization index measurement (PI), dielectric absorption ratio measurement (DAR), AC/DC voltage measurement up to 600 V, peak and relative functions, and a 1 min to 15 min timer function for IR measurements. Comes with test leads, eight C batteries, 120 V AC adaptor, heavy duty carrying case, and a user manual.

Extech 380396

High Voltage Digital Insulation Tester (220V)

With the Extech 380396, measure insulation resistance to 60 GΩ with test voltages of 500 V, 1000 V, 2500 V, and 5000 V. It features several measurements including polarization index (PI), dielectric absorption ratio (DAR), and AC/DC voltage to 600 V with a min/max function. It also has peak and relative functions, as well as a 1 to 15 minute timer function for IR measurements. Comes with test leads, eight C batteries, 220 V AC adaptor, heavy duty carrying case, and user manual.

Extech 380460

Precision Milliohm Meter (110V)

380460 is a Precision Milliohm Meter. High accuracy and performance for low resistance measurements. Portable milliohm meter provides resolution to 0.1mΩ. Compact, durable field service housing with protective cover. Manual zero display adjust and overrange indication. Complete with 4-wire cables with Kelvin clip connectors.

Extech 380462

Precision Milliohm Meter (220V)

The Extech 380462 is a Precision Milliohm Meter (220 V). Performance for low resistance measurements. Equipped with a large 18 mm, 1999 count LCD screen. Featuring manual, zero display adjust and overrange indication. CE certified. Complete with 4-wire cables with Kelvin clip connectors.

Extech 380465

Kelvin Clip Test Lead Set

The Extech 380465 is a Kelvin Clip Test Lead Set for Milliohm Meter Models 380460 and 380462. The 380465 is built from compact, durable field service housing with a protective cover.

Extech 380560

High Resolution Precision Milliohm Meter (110VAC)

The 380560 benchtop meter provides resolution down to 0.01mΩ using 4-wire Kelvin clip test leads. Featuring 7 ranges for wide low resistance measurements, 1999 count display with 0.8" digits, automatic zero function. Built-in comparator for Hi/Lo/Go resistance testing or selection. Complete with 4-wire cables with Kelvin clip connectors and power cord.

Extech 380562

Extech 380562 High Resolution Precision Milliohm Meter (220 VAC)

Compact and precise, the Extech 380562 Milliohm Meter has 7 ranges and measures down to 0.01 mΩ using 4-wire Kelvin clip test leads. Measurements are displayed on the unit's large 20.3 mm (0.8 in), 1999-count LCD. It comes with a built-in comparator for Hi/Lo/Go resistance testing or selection. Complete with 4-wire cables with Kelvin clip connectors and power cord.