µCore-275Z

Midwave Infrared (MWIR) Cooled Camera Module

The FLIR µCore-275Z mid-wave camera core provides OEMs with an extremely compact, turnkey cooled core solution. Operating in the 3-5 micron waveband, µCore-275Z is lightweight and easy to integrate into small products such as airborne gimbals.

Hadron 640 Development Kits

Development Kits for Hadron 640 Dual Camera Module

Hadron 640 development kits pair the performance-leading Hadron 640 series with development hardware and software drivers to quickly integrate with the Qualcomm® RB5, NVIDIA® Jetson Nano, Qualcomm Snapdragon 865, or the FLIR AVP.

The development kits enable integrators to start imaging and controlling the infrared thermal and visible camera in hours, saving potentially weeks of development time and cost. Hadron 640 includes a 640x512 radiometric resolution Boson® or Boson+ providing the ability to see through total darkness, smoke, most fog, and glare as well as take the temperature of every pixel in the scene.

The 64MP visible camera enables long-distance imaging and AI and machine learning for intelligent sensing applications. With a size, weight, and power (SWaP) optimized design and the rapid development kits, the Hadron 640 is the ideal dual sensor payload for integration into unmanned aircraft systems (UAS), unmanned ground vehicles (UGV), robotic platforms, and AI-ready applications where battery life and run-time are mission critical.

FLIR ISC0905

Large format, dual band, dual polarity readout integrated circuit (ROIC) optimized for Indium Antimonide (InSb) and Type-II strained-layer superlattice (T2SLS) infrared detectors

The ISC0905 is a 640 × 512 format, 30-micron pitch, two-color, dual polarity device. It is designed for use with p-on-n or n-on-p detectors such as strained-layer superlattice devices. This large format device is based on the mid-format ISC0903 with the same pixel pitch and similar interface. The ROIC has been specifically designed to allow for both polarities of detectors to be placed back-to-back and to connect to the ROIC through the one input pad to obtain a two-color image.

FLIR ISC9901

InSb, 640 × 512 format, 20 micron pitch

The ISC9901 is a large format ROICs compatible with P-on-N detectors like InSb, QWIP, InGaAs, and MCT, this 640 × 512 array is a small brother to our ISC9803 device, with a smaller pixel pitch of 20 microns. It offers advanced features like windowing, image transposition, adjustable gain, and multiple output channels allowing date rates of up to 97 frames/sec for full frame operation and 930 frames/sec for small window sizes.

Hadron 320

Pre-integrated RGB / Thermal Module

The FLIR® Hadron™ 320 is SWaP+C optimized RGB/Thermal module designed for simplicity and performance. This light weight, low power, compact form factor includes a 12MP RGB camera, Boson thermal camera (with shutter), complete integration of IMU and can operate at up to 60 Hz. Hadron’s design ensuring maximum battery life and run time, especially when saving space and weight matter. With addition of this small module you can offer your customers the power of thermal.

FLIR ISC0002

640 × 512 Low Background ROIC

The ISC0002 is a 640 × 512 format, 25-micron pitch device, designed for low background applications. A CTIA front end circuit is used and the readout noise in the high gain mode is less than 70 electrons. Compatible with P-on-N detectors such as InGaAs, SLS and MCT, this large format ROIC supports the same advanced features as the other standard ROICs, snapshot mode, adjustable integration time and gain, skimming, power and current adjustments, and additionally supports selectable integration capacitors (39K or 1.9M electrons).

PRODUCT END-OF-LIFE NOTICE

The end-of-sale date to order the affected product is March 18, 2024. Customers will continue to receive support from Teledyne FLIR until June 30, 2025. See the notice below for additional details.

FLIR ISC1202

Large format readout integrated circuit (ROIC) optimized for Indium Gallium Arsenide (InGaAs) infrared detectors

The ISC1202 is a 640 × 512 format, 15-micron pitch ROIC optimized for low background applications. A CTIA front end circuit is used and the readout noise in the high gain mode is less than 35 electrons. Compatible with P-on-N detectors such as InGaAs, SLS and MCT, this large format ROIC supports the same advanced features as the other standard ROICs, snapshot mode, adjustable integration time and gain, power and current adjustments, and additionally supports 3 selectable integration capacitors (41K, 118K or 1.38M electrons).

LWIR Zoom Lens Assemblies

Lenses for Long-Wave Infrared (LWIR) Cameras for 8-14 µm

Teledyne FLIR custom and off-the-shelf long-wave infrared (LWIR) continuous zoom (CZ) optical assemblies and lenses are for integrators and operators who do not compromise on quality. All lens assemblies have near diffraction limited performance and include advanced features that ensure continuous focus through the zoom.

Formerly New England Optical Systems (NEOS) and now part of Teledyne FLIR, the world-class technical services team provides product support and can also develop new or customize existing lens assemblies for a camera, application, and mission. Designed to maximize infrared-camera performance, the LWIR CZ lens assemblies provide the competitive advantages required in the field and marketspace for a wide range of defense, security, and commercial applications.

FLIR ISC0309

Large format readout integrated circuit (ROIC) optimized for Indium Antimonide (InSb) and Quantum Well (QWIP) infrared detectors

The ISC0309 is the replacement device for the ISC9803 and is form, fit and function the same large format ROIC. Compatible with P-on-N detectors such as InSb, QWIP, InGaAs, and MCT, this 640 × 512 format, 25-micron pitch is the big brother to our ISC9705 device. It offers the same set of advanced features such as windowing, adjustable gain, snapshot integration, interlaced/non-interlaced readout, power adjustment, as well as multiple output channels allowing date rates of up to 107 frames/sec for full frame operation and 14,160 frames/sec for small window sizes.

FLIR PTU-SDK

Pan/Tilt Software Development Kit

FLIR MCS pan-tilts are designed for high-performance control with low-latency and jitter and high command rates. There are multiple ways to control the units. FLIR MCS pan-tilts support both a simple ASCII command protocol, documented in the E Series Command Reference Manual as well as a binary form of the commands, supported by a portable C language library (PTU-SDK). The PTU-SDK is provided as source code and can be compiled on any computing platform. It allows applications to send commands to the pan-tilt over serial or Ethernet interfaces seamlessly.

Neutrino® IS Series

HOT MWIR Camera Module + Continuous Zoom Lens

The ITAR-free Neutrino IS series combines Teledyne FLIR’s world-class mid-wavelength infrared (MWIR) OEM camera modules and continuous zoom (CZ) lenses to offer high–performance imaging solutions with various FPA resolutions and CZ zoom/FOV ranges. Neutrino IS lowers development and manufacturing risk and improves time-to-market. Cutting-edge HOT FPAs, long life and low vibration linear coolers, common camera interfaces, and fully athermalized lenses make for the best-in-class solution. Each camera module and lens are designed for each other, providing optimal performance not achievable when buying and integrating cameras and lenses from multiple sources.

Teledyne FLIR Neutrino IS series is simply the best technical solution available. With nearly off-the-shelf delivery, industry-leading two-year warranty, real price competitiveness and well-known product support and product reliability, it offers the lowest risk solution. The Neutrino IS is an OEM camera module that is intended to be integrated into a higher level system.

FLIR ISC0404

Mega-pixel format readout integrated circuit (ROIC) optimized for Indium Antimonide (InSb), Type-II strained-layer superlattice (T2SLS) and Quantum Well (QWIP) infrared detectors

The ISC0404 is a 1024 × 1024 format ROIC with 18-micron pixel pitch. Designed for use with P-on-N detectors such as InSb, InGaAs, and T2SLS detectors, this array offers the same advanced feature set as all of our standard designs, including multiple output channels allowing data rates of up to 120 frames/sec for full frame operation and 2054 frames/sec for small window sizes. The charge capacity is >10M electrons and the bias adjustment is 600mV.

PRODUCT END-OF-LIFE NOTICE

The end-of-sale date to order the affected product is March 18, 2024. Customers will continue to receive support from Teledyne FLIR until June 30, 2025. See the notice below for additional details.

Neutrino® Ground ISR Series

MWIR Camera Module + Continuous Zoom Lens

The Neutrino Ground ISR series provides turnkey solutions for integrators developing intelligence, surveillance, and reconnaissance (ISR) systems. The cameras combine Teledyne FLIR’s world-class mid-wavelength infrared (MWIR) camera modules and continuous zoom (CZ) lenses with market-leading image processing and control electronics from InVeo Designs LLC. Each camera offers high-performance imaging, a reliable long-life linear cooler, and a low switching cost to upgrade existing systems. The factory-integrated and optimized MWIR imaging systems from a single source provide market-leading performance while reducing development risk, cost, and time to market.

They incorporate multiple focal plane array (FPA) resolutions and CZ lens options with industry standard image processing and interface electronics, allowing for differing detection recognition and identification (DRI) requirements and affordability. With four configurations today and more coming soon, the ITAR-free cameras provide the imaging performance required for short, mid, and long-range ISR, perimeter surveillance, border surveillance, and counter-UAS (CUAS) applications.

All Neutrino Ground ISR cameras can run Teledyne FLIR’s Prism™ AI detection, tracking, and classification models and Prism ISP libraries for super-resolution, turbulence mitigation, contrast enhancement, and more.

PTU-5 Side Mount Payload Bracket

Side-mounting payload bracket for the PTU-5 pan tilt. Up to 3 lb capacity per side, 6 lb total with two side brackets. Side bracket use requires removal of the PTU-5 top bracket. (Side and top brackets cannot be used together at the same time.)

Neutrino® LC OGI

SWaP Optimized MWIR Optical Gas Imaging Camera Module

The ITAR-free Neutrino LC OGI provides 640x512 VGA-resolution MWIR optical-gas-imaging (OGI) and is easily integrated into a wide range of solutions to detect, measure, and visualize gas emissions. Teledyne FLIR’s High Operating Temperature (HOT) FPA technology and linear micro-cooler provide integrators with the industry-best, two-year warranty and significantly longer endurance in the leading size, weight, and power (SWaP) module available today. Quick cool down and time-to-image combined with low-power and quiet, low-vibration operation make Neutrino LC OGI the choice for battery-powered handhelds, UAVs (unmanned aerial vehicles), small gimbals, and fixed-mounted gas leak detection systems within processing facilities, refineries, pipelines, tank farms, and well pads for the oil and gas industry.

Designed to meet EPA performance requirements, the narrow 3.3 µm infrared (IR) spectral band accurately detects hydrocarbons including methane, propane, butane, and other greenhouse gases and volatile organic compounds (VOCs). The Neutrino LC OGI can be operated in VGA mode to maximize scene awareness or Bin mode to improve sensitivity to an industry-leading <20 mK. Backed by a standard two-year warranty and a professional technical support team for integration assistance, the Neutrino LC OGI is the lowest-risk and highest-performance OEM camera module for integrators developing methane monitoring and other gas imaging solutions today.

FLIR ISC0904

Mega-pixel format readout integrated circuit (ROIC) optimized for Type-II strained-layer superlattice (T2SLS) and MCT infrared detectors

The ISC0904 is 1K × 1K format, 18-micron pixel pitch device. It is derived from the ISC0404 but designed for N-on-P detectors such as strained-layer superlattice devices or MCT. The 18-micron pixel pitch is identical and the user interface is similar. The ISC0904 has a well capacity of 11M electrons and can be operated in 4, 8 or 16 output mode. A frame of 120 Hz can be achieved for 1024 × 1024 pixels using the 16-output mode.

Neutrino® SWaP Series

SWaP+C Optimized HOT FPA MWIR Camera Module

The ITAR-free VGA-resolution Neutrino LC and newly-released SXGA-resolution Neutrino SX8 provide best-in-class MWIR imagery and data in a small, lightweight package. Based on Teledyne FLIR’s High Operating Temperature (HOT) FPA technology and linear micro-cooler, SWaP series OEM camera modules are designed for ruggedized products requiring long life, low-power consumption, and quiet, low-vibration operation. Both are ideal for small gimbals and airframes, handheld devices, security cameras, targeting devices, and asset monitoring applications.

The Neutrino SWaP Series is simply the best technical solution available. With nearly off-the-shelf delivery, industry-leading two-year warranty, real price competitiveness and well-known product support and product reliability, it also offers the lowest risk solution. The Neutrino SWaP is an OEM camera module that is intended to be integrated into a higher level system.

PTU-5 Main Breakout Cable

Interface cable to AC power and host computer. Available in 3', 10' 25' or 50'.

FLIR ISC0802

HD format readout integrated circuit (ROIC) optimized for Indium Antimonide (InSb) infrared detectors

The ISC0802 is a 1344 × 784 format, 14-micron pixel device designed for use with low reverse bias detectors such as InSb or MCT. This HD format ROIC can operate in 4, 8 or 16 output mode, achieving a 120 Hz frame rate in 16-output mode. The ISC0802 supports windowing, adjustable integration time, integrate-while-read or integrate-then-read modes as well as adjustable bias and power settings.

PRODUCT END-OF-LIFE NOTICE

The end-of-sale date to order the affected product is March 18, 2024. Customers will continue to receive support from Teledyne FLIR until June 30, 2025. See the notice below for additional details.

Neutrino® Performance Series

High Resolution MWIR Camera Modules

The ITAR-free Neutrino Performance Series includes the FLIR Neutrino QX and SX12. Neutrino SX12 is a 1280×1024/12 µm resolution focal plane array (FPA) and has a frame rate of 120 Hz at 720P and >60 Hz for SXGA. Neutrino QX is a 2048×1536/10 µm FPA and has a frame rate of 60 Hz at 1080P and >30 Hz for QXGA.

Neutrino Performance Series is ideal for ground or airborne intelligence, surveillance and reconnaissance (ISR), targeting, counter-UAS solutions and Wide Area Motion Imagery (WAMI) applications. The industry-standard interfaces, simple and powerful software controls, complete product documentation and Teledyne FLIR technical support reduces product development risk and shortens time to market. The Neutrino is an OEM camera module that is intended to be integrated into a higher level system.

FLIR ISC1308

Dual Polarity 2-Color, HD 1280 × 1024, 12 micron pitch

The ISC 1308 is a dual polarity, dual band 1280 × 1024 format, 12-micron pitch ROIC. This ROIC can be operated as a dual or single-color device. The ROIC has been specifically designed to allow for both polarities of detectors to be placed back-to-back and to connect to the ROIC through the one input pad to obtain a two-color image. The ISC1308 supports multiple output mode, windowing, adjustable integration time and mode, two integration capacitors and adjustable bias settings.

MWIR Zoom Lens Assemblies

Lenses for Mid-Wave Infrared (MWIR) Cameras for 3-5 µm

Teledyne FLIR custom and off-the-shelf mid-wave infrared (MWIR) continuous zoom (CZ) optical assemblies and lenses are for integrators and operators who do not compromise on quality. All lens assemblies have near diffraction limited performance and include advanced features that ensure continuous focus through the zoom.

Formerly New England Optical Systems (NEOS) and now part of Teledyne FLIR, the world-class technical services team provides product support and can also develop new or customize existing lens assemblies for a camera, application, and mission. Designed to maximize infrared-camera performance, the MWIR CZ lens assemblies provide the competitive advantages required in the field and marketspace for a wide range of defense, security, and commercial applications.