FLIR C3

Compact Thermal Camera with Wi-Fi

The FLIR C3 is designed to be your go-to tool for building inspections, facilities maintenance, HVAC, or electrical repair. This slim camera fits easily in your pocket so you can take it anywhere. Its integrated touch-screen is a snap to learn, so you can quickly get to the job of finding hidden problems, documenting repairs, and sharing images over Wi-Fi.

FLIR C3-X

Compact Thermal Camera

The FLIR C3-X makes it easier than ever to inspect for hidden problems, document repairs, and share evidence with customers. Featuring a 128 × 96 pixel thermal sensor, MSX® (Multi-Spectral Dynamic Imaging), a 5-megapixel visual camera, and LED flashlight, the C3-X is an affordable inspection tool for electrical/mechanical, building, and maintenance applications. Directly upload and store images to the FLIR Ignite™ cloud, where you can organize and back up files. Instantly share images with customers or create professional reports from a mobile device or computer.

FLIR C2

Compact Thermal Camera

The FLIR C2 is a full-featured, pocket-sized thermal camera designed for a wide range of building and electrical/mechanical applications. Keep it on you so you’re ready anytime to find hidden hot spots, energy waste, structural defects, plumbing clogs, HVAC issues, and other problems. FLIR C2 makes it more affordable than ever to add the powerful advantage of thermal imaging. Note: this product has been updated. Recommend replacement is the FLIR C3-X.

FLIR TG297

Industrial High Temp Thermal Camera

The FLIR TG297 is a one-of-a-kind industrial diagnostic tool that combines accurate temperature measurement with the ability to image up to 1030°C (1886°F). Patented FLIR MSX® (Multi-Spectral Dynamic Imaging) enhancement improves image clarity by embossing visual scene details on full thermal images. The TG297 is ideal for high-temperature industrial uses such as measuring the heat of glass furnaces, kilns, and forges as well as manufacturing applications, allowing you to accurately target potential faults, troubleshoot repairs, and monitor processes. Record images to assure your team that machinery and systems are functioning safely and at peak efficiency.

FLIR TG165-X

MSX® Thermal Camera

The FLIR TG165-X helps you visualize the hot and cold spots that can indicate electrical faults, mechanical break-downs, or air and water leaks. This all-in-one, non-contact measurement and imaging tool displays temperature anomalies on screen, allowing you to inspect efficiently and pinpoint the source of problems faster than with a single-spot IR thermometer. See components clearly and even read labels thanks to FLIR patented MSX image enhancement, which adds visual details to full thermal images. The bullseye laser ensures you’re always targeting the right component for measurement while easy-to-use buttons and settings help you complete the job quickly and stress-free. With internal storage for up to 50,000 images and a rechargeable Li-ion battery, the FLIR TG165-X is ready to go right out of the box.

FLIR ONE® Pro

Pro-Grade Thermal Camera for Smartphones

The FLIR ONE® Pro helps you find invisible problems faster than ever, whether you're inspecting electrical panels, troubleshooting mechanical systems, looking for HVAC problems, or finding water damage. This FLIR ONE® Pro-Series camera offers 4x the native resolution of the FLIR ONE Pro LT, for sharper image clarity that's further enhanced by the revolutionary FLIR VividIR™. Measure temperatures more than 3x higher than any FLIR ONE® model—up to 400°C (752°F)—with a sensitivity that detects temperature differences down to 70 mK. Packed with powerful measurement tools, the FLIR ONE® Pro will work as hard as you do.
Now available with USB-C connector for iPhone!
Check mobile devices compatibility

FLIR TG267

Thermal Camera

The FLIR TG267 takes you beyond the limitations of single-spot IR thermometers to both see and evaluate the hot and cold spots that can indicate serious issues. Ideal for commercial electrical, facility maintenance, and HVAC applications, this advanced thermal camera with a brilliant 2.4 inch screen reduces diagnostic time while simplifying repair and maintenance reporting. Patented FLIR MSX® (Multi-Spectral Dynamic Imaging) enhancement improves image clarity by embossing visual scene details on full thermal images, providing added context to help you accurately target potential faults and troubleshoot repairs. Record images to monitor maintenance history and reassure your customer that problems have been resolved.

FLIR TG275

Thermal Camera for Automotive Diagnostics

The FLIR TG275 is designed specifically for automotive maintenance and repair technicians who want to accelerate diagnostic procedures and avoid undetected problems. Featuring IGM™ (Infrared Guided Measurement), this diagnostic tool combines non-contact temperature measurement and thermal imaging to help you troubleshoot repairs, spot potential faults, and record images that will reassure your customer that the problem has been fixed. This affordable thermal imager is ideal for diagnosing problems in relays and switches, parasitic drain on the battery, drive train components, HVAC system (vents), and much more.

FLIR E8 WiFI

Infrared Camera with MSX® & WiFi

The FLIR E8 with WiFi offers affordable, high-resolution thermal imaging with the added advantage of wireless connectivity. Find hidden electrical faults, mechanical issues, and sources of energy loss thanks to the E8's crisp 76,800 (320 × 240) pixel infrared resolution and MSX® image enhancements. Then, streamline your workload by uploading and sharing images and data over WiFi to the FLIR Tools mobile app.

FLIR E8

Infrared Camera with MSX®

Gain a competitive advantage with the FLIR E8–our affordable, high-resolution thermal imaging camera for electrical, mechanical, and building inspection. Find hidden electrical faults, mechanical issues, and sources of energy loss thanks to the E8's crisp 76,800 (320 × 240) pixel infrared resolution and FLIR Multi-Spectral Dynamic Imaging (MSX®) image enhancements. The E8 is fully automatic, focus-free, and built to last, so you can use it with confidence in even the most rugged environments.

FLIR E6 WiFi

Infrared Camera with MSX® & Wi-Fi

The FLIR E6 with Wi-Fi is the thermal inspection tool you need to gain the competitive advantage. Record crisp MSX® thermal images that clearly reveal electrical, mechanical, or building issues, and then keep your customers informed by sharing images through a Wi-Fi connection with the FLIR Tools mobile app. Fully automatic and focus-free, the E6 offers 19,200 (160 × 120) pixels resolution in a rugged, drop-tested package.

FLIR E6

Infrared Camera with MSX®

The FLIR E6 is the ultimate, affordable thermal inspection tool. Gain the competitive advantage, take care of more customers, and blow them away with dramatic MSX thermal images that clearly reveal problems–from sources of energy loss and structural issues to overheating electrical and mechanical equipment. Fully automatic and focus-free with an intuitive interface, the E6 offers 19,200 (160 × 120) pixels resolution in a rugged, drop-tested package.

FLIR E5 WiFi

Infrared Camera with MSX® & Wi-Fi

FLIR E5 with Wi-Fi is a powerful temperature measurement tool that's perfect for diagnosing electrical, mechanical, and building problems. Thanks to the 10,800 (120 × 90) pixel infrared detector, you can find hidden issues quickly and easily, and record accurate temperature measurements across your target. The built-in Wi-Fi can help streamline your workload, allowing you to upload and share images and data through the FLIR Tools mobile app.

FLIR E5

Infrared Camera with MSX®

The FLIR E5 is a powerful thermal imaging tool for troubleshooting electrical, mechanical, and building problems. Find hidden issues quickly, easily, and safely–without the need for direct contact with equipment–with this 10,800 (120 × 90) pixel infrared resolution, focus-free camera. By providing thermal images along with accurate temperature measurements, the E5 is the ideal budget-friendly replacement for old-school IR thermometers.

FLIR E4

Infrared Camera with MSX®

The FLIR E4 thermal imaging camera is an easy-to-use troubleshooting tool for building, electrical, and mechanical applications. Find hidden problems, take accurate temperature readings, and confirm repairs were done correctly with the help of the 4,800 (80 x 60) pixel infrared resolution and FLIR Multi-Spectral Dynamic Imaging (MSX®) enhancements.

FLIR E40

Advanced Infrared Camera with MSX®

The FLIR E40 provides a safe, effective, non-contact method for finding and diagnosing electrical, mechanical, and industrial problems. This compact, rugged camera can be used in harsh environments while still providing you with the latest technology such as a modern touchscreen, built-in Wi-Fi, and MSX image enhancements. With 19,200 (160 x 120) pixel infrared resolution and extensive measuring capabilities, it's the right choice for demanding inspections in the field.

FLIR E50

Advanced Infrared Camera with MSX®

The FLIR E50 thermal imaging camera can help you find and diagnose hidden electrical, mechanical, and industrial problems. Scan electrical cabinets, fuses, switchgear and more from a safe distance, thanks to the crisp 43,200 (240 x 180) pixel infrared resolution, Multi-Spectral Dynamic Imaging (MSX®) detail-enhancement, and up to 4x digital zoom. The E50 features Wi-Fi for uploading and sharing images through the FLIR Tools mobile app, and connects via METERLiNK to FLIR Test & Measurement products.

FLIR E60

Advanced Infrared Camera with MSX®

Troubleshoot more efficiently, create detailed reports easier, and share images and findings faster with the FLIR E60. This thermal imaging camera helps you get more done through productive features such as Wi-Fi streaming to the FLIR Tools app, multiple area measurements, and FLIR Multi-Spectral Dynamic Imaging (MSX®) enhancements. Clearly reveal sources of energy loss, structural issues, overheating electrical equipment, and more with this 76,800 (320 x 240) pixel resolution thermal camera.

FLIR E75

Advanced Thermal Camera

The FLIR E75 has the sensitivity and resolution needed to diagnose problems and find hidden deficiencies, even from a distance. The 320 x 240 true native resolution offers more than 76,000 points of temperature measurement and produces crisp, vibrant imagery, while interchangeable lenses offer complete coverage of near and distant targets.

FLIR E95

Advanced Thermal Camera

The FLIR E95 has the sensitivity and resolution you need to diagnose electrical faults, find hidden deficiencies, and keep your workplace running smoothly. This thermal imaging camera offers high-performance features, such as laser-assisted autofocus and on-screen area measurement, plus 161,472 (464 x 348) points of temperature measurement and wide temperature ranges, up to 1500°C. The E95 has a superior spot-size ratio and is sensitive enough to detect minute temperature differences.

FLIR Cx5

Hazardous Location-Rated Thermal Camera

The FLIR Cx5 is certified for use in many explosive environments, eliminating the need to acquire hot work permits due to gas, vapor, and dust, while making T-Class surveys quick and easy. With FLIR MSX® (Multi-Spectral Dynamic Imaging) and 1-Touch Level/Span, the Cx5 can help you identify potential problems quickly to improve plant performance. The 3.5-inch touchscreen interface is simple to use, and 160 × 120 thermal resolution gives you accurate temperature measurement of nearby targets. Built-in FLIR Ignite™ cloud service provides direct data transfer, storage, and backup, so images are always available and securely stored on all your devices. With the FLIR Cx5 in your toolbox, you’ll always be ready to investigate mechanical and electrical equipment around your production site.

FLIR E40bx

Advanced Infrared Cameras with MSX®

The FLIR E40bx provides an accurate non-contact method for discovering and diagnosing building faults, from roof leaks to insulation voids. Find hidden problems and confirm repairs were done correctly thanks to crisp imagery from the 19,200 (160 x 120) infrared detector and the enhanced details of MSX image enhancements. This tough, drop-tested camera can be used in rugged environments while still providing you with the latest technology such as a modern touchscreen and wireless connectivity.

FLIR ONE® Edge

Thermal Camera with Wireless Connectivity for iOS® and Android™ Smart Devices

Compatible with the NEW iPhone 15

The FLIR ONE Edge is an innovative and rugged thermal imager that allows you to easily inspect hard-to-reach areas from any position or angle. This thermal camera for smart phones connects wirelessly so you can inspect out-of-view targets – or clip it onto your phone or tablet for one-handed operation. With FLIR MSX®, you can take detailed thermal images to help you clearly identify where a problem is located. The FLIR ONE app provides guidance to help you troubleshoot and verify repairs in many do-it-yourself (DIY) and professional applications including home, automotive, commercial electrical, and mechanical inspection. The wireless connection allows the same camera to be used with both Android and iOS devices so you can easily share tools with your team members. All your thermal images and videos are saved directly to your mobile device making them easily accessible for further use. Connecting to FLIR Ignite™ allows you to instantly upload your files to the cloud where you can create reports as well as organize, store, and share data for a more efficient workflow.

FLIR ONE® Gen 3

Professional Thermal Camera for iOS™ and Android® Smartphones

The FLIR ONE® Gen 3 is an affordable smartphone attachment thermal imaging camera designed to help professionals find problems faster and get more work done in less time. With MSX® (Multi-Spectral Dynamic Imaging) technology, which enhances thermal images by embossing details from the visual camera onto the thermal image, you’ll easily recognize where problems are located. FLIR ONE® Gen 3 cameras also provide a OneFit™ connector that adjusts and extends up to 4 mm to fit many popular protective cases. Whether inspecting electrical panels, looking for HVAC problems, or finding water damage, FLIR ONE® Gen 3 thermal imaging cameras enable users of all experience levels to work efficiently while on-the-go.
Now available with USB-C connector for iPhone!
Check mobile devices compatibility