Support Center

All Products (77) Grid view Grid view List View List View

FLIR ONE® Edge Pro

Thermal Camera with Wireless Connectivity for iOS® and Android™ Smart Devices

Compatible with the NEW iPhone 15

The innovative FLIR ONE Edge Pro wirelessly connects to your smart device so you can easily inspect targets that are out of reach – or clip it onto your phone or tablet for one-handed operation. This thermal camera for smart phones combines VividIR™ and FLIR MSX® (Multi-Spectral Dynamic Imaging) so you can take crisp thermal images from any angle. Improved battery time and ruggedness makes sure the camera is ready to use in more industrial environments. The wireless connection allows the same camera to be used with both Android and iOS devices so you can easily share tools with your friends and colleagues. All your thermal images and videos are saved directly to your mobile device making them easily accessible for further use. Connecting to FLIR Ignite™ allows you to instantly upload your files to the cloud where you can create reports as well as organize, store, and share data for a more efficient workflow.

M200 V2 Series

UAS Thermal Imaging Kit

By combining the flight stability, gimbal technology, mobile app integration, and image transmission of the powerful DJI M200 V2 with the industry-leading thermal imaging technology of FLIR, these packages offer you the ultimate solution for reliable, rapidly-deployable aerial thermal imaging.

SIRAS

Professional Drone With Thermal and Visible Camera Payload

SIRAS is an affordable, easy-to-fly, IP54-rated professional drone with an interchangeable payload system for industrial and utilities inspection, firefighting, law enforcement, and search and rescue missions. With front collision avoidance, hot-swappable batteries, a 31-minute flight time, and no restrictive geofencing, professional UAV pilots can fly safely when and where the mission demands.

Two quick-connect payloads options are available. The Vue® TV128 includes a 128x-zoom, 16 MP visible camera and a 5x-zoom, 640x512 resolution radiometric FLIR Boson® thermal camera providing standoff temperature measurement. The Vue TV128+ includes a 128x-zoom, 16 MP visible camera paired with a Boson+, featuring an industry-leading thermal sensitivity for increased contrast and clarity. Both Vue payloads offer Teledyne FLIR’s patented MSX® to further improve thermal imagery and improve situational awareness.

Designed for data security, SIRAS stores imagery on an onboard microSD card and does not include cloud connection capability. Pilots are not required to create an online profile, increasing ease of use, and reducing potential unintended online data access. SIRAS provides best-in-class thermal imagery, mission flexibility, and secure data, enabling the pros to get the job done.

VUE® TV128+ Payload

Dual-Sensor Payload

Compatible with the Teledyne FLIR SIRAS™ professional drone, the ITAR-free Vue™ 128+ series pairs a 128x-zoom 64MP visible camera with a performance-leading 5x-zoom 640x512 resolution Boson®+ thermal camera in a quick-connect gimbal. Boson+ features unrivaled thermal sensitivity of less than or equal to (≤)20 mK delivering dramatically enhanced contrast and sharpness day and night. FLIR MSX® (Multi-Spectral Dynamic Imaging) adds visible light details to thermal images in real time for greater clarity, embedding edge and outline detail onto thermal readings. Unlike image fusing, the merging of a visible light and thermal image, MSX does not dilute the thermal image or decrease thermal transparency. The IP54-rated Vue TV128+ payload provides the visible and thermal data needed for successful industrial and utilities inspection, firefighting, law enforcement, and search and rescue missions.

M210 V2-Series UAS Thermal Imaging Kit

UAS Thermal Imaging Kit

By combining the flight stability, gimbal technology, mobile app integration, and image transmission of the powerful DJI M210 V2 with the industry-leading thermal imaging technology of FLIR, these packages offer you the ultimate solution for reliable, rapidly-deployable aerial thermal imaging.

VUE® TZ20-R

High Resolution, Radiometric Gimbaled Thermal Zoom Drone Payload

Made in the USA, the radiometric Vue TZ20-R thermal-zoom drone payload enables DJI V2 Matrice 200 series and 300 pilots to see and measure thermal details, increasing the value and extending the lifetime of their drone fleet. The Vue TZ20-R features two Boson® thermal cameras that put four times more pixels on target at every zoom level versus all competition and offers an unmatched 20x zoom capability.

Utility, roofing, solar farm, and other industrial inspectors can zoom into objects of interest, identify them with unmatched clarity, and take and record radiometric temperature measurements, all from a safe standoff distance. Emergency response pilots in search and rescue, law enforcement, firefighting, and public safety can search for and observe in silence while using the thermal zoom to reduce false positives and make critical decisions faster with the affordable Vue TZ20-R. The combination of performance-leading thermal zoom and radiometry enables more efficient missions with faster search, silent surveillance, and safer stand-off inspections.

The Vue TZ20-R will discontinue on November 21, 2023. The last day of support from Teledyne FLIR will be December 2024, one year after date of sale, or whichever is sooner. For more information regarding the discontinuation process and to see what alternative solutions we recommend, please reference the EOL notice below.

FLIR Vue Pro R

Radiometric Drone Thermal Camera

The Vue Pro R gives drone operators and certified thermographers the power to gather accurate, non-contact temperature measurements from an aerial perspective. Every still image the Vue Pro R saves contains accurate, calibrated temperature data embedded in every pixel, adding even more value to your sUAS operations and services than ever. Vue Pro R adds fully radiometric data-gathering to sUAS applications like building and roof inspections, power grid inspections, infrastructure analysis, precision agriculture, and public safety.

PRODUCT END-OF-LIFE NOTICE
The end-of-sale date to order the affected product is December 30, 2024. Customers who acquire new product will continue to receive support from Teledyne FLIR until June 30, 2026. Please see the EOL notice below for additional details.

M210RTK V2

UAS Thermal Imaging Kit

By combining the flight stability, gimbal technology, mobile app integration, and image transmission of the powerful DJI M210RTK V2 with the industry-leading thermal imaging technology of FLIR, these packages offer you the ultimate solution for reliable, rapidly-deployable aerial thermal imaging.

FLIR Vue Pro

Thermal Camera for Drones

Designed for professional use, FLIR Vue Pro is more than a thermal camera, it is a thermal measurement instrument and data recorder that adds tremendous value to your sUAS operations and services.

PRODUCT END-OF-LIFE NOTICE
The end-of-sale date to order the affected product is December 30, 2024. Customers who acquire new product will continue to receive support from Teledyne FLIR until June 30, 2026. Please see the EOL notice below for additional details.

FLIR Vue® TZ20

High Resolution Dual Thermal Zoom Payload

Made in the USA, the VUE TZ20 thermal-zoom payload is designed to improve mission success for drone pilots flying the DJI V2 Matrice 200-series and 300 airframes. Its dual-Boson provides a wide 95-degree field of view for maximum situational awareness and a narrow 18-degree field of view to enable high resolution thermal zoom. The TZ20 puts four times more pixels on target at every zoom level vs. all competitors and offers an unmatched 20x zoom capability. The VUE TZ20 enables expanded search-area S&R missions, law enforcement surveillance in silence, and detailed industrial inspections from a safe stand-off distance. Reduce false positives and make critical decisions faster with the affordable VUE TZ20.

Zenmuse XT Premium Aerial Thermal Imaging

Premium Aerial Thermal Imaging

Zenmuse XT makes thermal imaging from the air easier than ever. Perfectly integrated, Zenmuse XT combines DJI’s gimbal expertise and image transmission with FLIR’s industry-leading thermal imaging technology. Available in two thermal resolution options, Zenmuse XT is compatible with the DJI Inspire 1 and Matrice 100, 200, and 600 series, providing the ultimate thermal imaging experience for whatever your drone application may be.

FLIR Duo®

Dual-Sensor Thermal Camera for Drones

Take thermal to new heights with the FLIR Duo®: a compact, lightweight, dual-sensor thermal and visible light imager designed for drones. The same size and shape as the most popular action cameras, Duo offers powerful features like on-board recording and real-time remote control of camera functions over PWM — plus MSX multi-spectral imaging enhancement. Duo also comes with a fully radiometric variant called Duo R that delivers accurate, calibrated temperature measurements in every pixel.

FLIR Duo® Pro R

Discontinuing June 10, 2022

FLIR Duo® Pro R combines a high resolution, radiometric thermal imager, 4K color camera and a full suite of on-board sensors to bring you the most powerful dual-sensor imaging solution in the world for small commercial drones.

The FLIR Duo® Pro R will discontinue on June 10, 2022. The last day of support from Teledyne FLIR will be July 1, 2023, one year after date of sale, or whichever is sooner. For more information regarding the discontinuation process and to see what alternative solutions we recommend, please reference the FAQ.

FLIR Duo® R

Radiometric Dual-Sensor Thermal Camera for Drones

Take thermal to new heights with the FLIR Duo®: a compact, lightweight, dual-sensor thermal and visible light imager designed for drones. The same size and shape as the most popular action cameras, Duo offers powerful features like on-board recording and real-time remote control of camera functions over PWM — plus MSX multi-spectral imaging enhancement. Duo also comes with a fully radiometric variant called Duo R that delivers accurate, calibrated temperature measurements in every pixel.

FLIR VP50-2

Triple Alarm CAT IV Non-Contact Voltage Detector with Flashlight

The FLIR VP50-2 is a durable, CAT IV-rated non-contact voltage detector featuring light, vibration, and beeper feedback alarms and a powerful LED flashlight. Use the VP50-2 to reliably check if an AC circuit is live before beginning work; detect voltage on exposed conducting parts or through insulation; identify live wires within electrical panels, switches, and outlets; or trace live wires and map circuits. With an ergonomic and drop-tested design, the FLIR VP50-2 is the right choice for professionals performing field troubleshooting and verification of electrical installations within residential, commercial, and industrial buildings.

FLIR MR40

Moisture Pen + Flashlight

The FLIR MR40 is a pocket-portable, rugged 2-pin, single-scale moisture meter with an integrated flashlight for wood and common building materials — ideal for builders, building inspectors, remodelers, moisture remediation technicians, pest control professionals, and residential roofing and flooring contractors. Providing reliable and accurate measurements offered at a highly affordable price point, MR40 is a quick and easy-to-use tool to find and quantify moisture content.

FLIR Vue

Thermal Camera for sUAS

With FLIR Vue™ you get all the thermal imager you need for sUAS operations without having to pay for functionality you'll never use. Pre-configured to give you optimal imagery in a wide variety of conditions, FLIR Vue is light enough that it won't throw off your center of gravity or impact your flight times. With simple power-in and video-out connections, it's easy to integrate and get flying on just about any platform

FLIR TG130

Entry Level Spot Thermal Camera

Save money on heating and cooling energy costs with the FLIR TG130 Spot Thermal Camera. Quickly find and troubleshoot temperature-related issues around the house and solve problems fast.

FLIR ONE® Pro

Pro-Grade Thermal Camera for Smartphones

The FLIR ONE® Pro helps you find invisible problems faster than ever, whether you're inspecting electrical panels, troubleshooting mechanical systems, looking for HVAC problems, or finding water damage. This FLIR ONE® Pro-Series camera offers 4x the native resolution of the FLIR ONE Pro LT, for sharper image clarity that's further enhanced by the revolutionary FLIR VividIR™. Measure temperatures more than 3x higher than any FLIR ONE® model—up to 400°C (752°F)—with a sensitivity that detects temperature differences down to 70 mK. Packed with powerful measurement tools, the FLIR ONE® Pro will work as hard as you do.
Now available with USB-C connector for iPhone!
Check mobile devices compatibility

DJI Mavic 2 Enterprise Dual

UAS Thermal Imaging Kit

Designed to empower a new generation of workers, the Mavic 2 Enterprise DUAL with thermal imaging is the ultimate expression of a tool that delivers beyond expectation to meet current workplace challenges and future demands. It combines gimbal technology, mobile app integration, and video transmission to provide reliable aerial thermal imaging to a wide range of industries.

FLIR Apollo

Thermal Clip-On System

The FLIR Apollo introduces thermal imaging to any standard daytime optic—no rezeroing needed. Fastened in front of a magnified sight via Picatinny quick-release mount, the Apollo brings state-of-the-art thermal technology to an existing set-up in seconds. Detect targets in complete darkness or through atmospheric obscurants without the need to remove daytime optics.

FLIR Apollo Pro LR

100 mm Thermal Clip-On System

Designed for long-range target detection and engagement, the FLIR Apollo Pro LR adds high-performance thermal imaging to any standard day scope. Using an existing ballistic reticle for shot placement, the Apollo Pro LR provides immediate precision by quickly mounting in front of day optics—no rezeroing needed. Accompanying mobile app and remote control simplify quick configuration changes and can provide valuable range estimation, target orientation, and weather data.

FLIR Apollo Pro MR

50 mm Thermal Clip-On System

Converting any standard day scope into a thermal imager, the FLIR Apollo Pro MR detects and engages targets day or night. The Apollo Pro MR packs state-of-the-art technology into a rugged housing, providing sharp thermal imaging in the toughest conditions. Quick-release Picatinny rail mounting makes installation possible in seconds and using an existing day scope reticle allows immediate shot precision—no rezeroing required.

FLIR BNVD-40

40˚ Night Vision Goggles

Designed for head or helmet mounting, the FLIR BNVD-40 dual-channel night vision system offers exceptional clarity in minimal lighting. Multi-coated lenses and ruggedized housing offer protection against the elements while a built-in IR illuminator provides better detail in complete darkness. One AA or CR123A battery can power the BNVD-40 up to 20 hours.