Support Center

All Products (146) Grid view Grid view List View List View

MUVE R430

Radionuclide Identification Device for Unmanned Aerial Systems

The MUVE™ R430 is a radiation detector designed for unmanned aerial systems (UAS) used to detect, locate, measure, map, and identify radioactive sources from above. The SkyRanger® R70 serves as the airframe for the R430. The R430 is integrated into the R70’s Mission Control Software (MCS) providing visible and audible alerts that expedite response measures. The R430 provides a balance of size and weight for various situations including survey, emergency response, and environmental monitoring.

Star SAFIRE® 380X

380X For Star SAFIRE 380-HD, 380-HLD and 380-HDc

The Star SAFIRE® 380X provides advanced image aiding capabilities in a single LRU, and is available in our globally renowned Star SAFIRE 380-HD, 380-HLD and 380-HDc systems. These intelligent imaging features are also available as an hardware, firmware, and software upgrade to an existing 380-HD, 380-HLD or 380-HDc system. The new 380X skillet reduces operator workload for faster, smarter decision support and features customizable configurations for multi-tile video management and visual user interface, and touchscreen and streaming tablet support. It also features an integrated moving target indicator (MTI) and de-scintillation filter, that removes atmospheric effects to reveal clearer, sharper detail from greater distances.

Cerberus® XL
C-UAS

Multi-Sensor Counter UAS Solution

Cerberus XL C-UAS is a rugged, state of the art integrated system, with high performance, long-range Counter Unmanned Aerial Systems (C-UAS) sensors, proven for rapid deployment in austere environments. It provides unmanned perimeter and border UAS situational awareness and multi-mission security. The fully integrated solution includes radar, EO/IR, and RF detection and mitigation for both ground and air threats, including Group 1 and 2 UAS, with a robust command and control system and AI/ML interface. Cerberus XL C-UAS is sensor and C-UAS effector agnostic.

Fido® X4

Premium Handheld Explosives Trace Detector

The Fido X4 is a premium handheld explosives trace detector (ETD) that delivers unmatched sensitivity for a broad range of explosives, so you can easily detect threats at levels others can’t. Next generation FLIR TrueTrace® detection technology features a new five-channel sensor array that delivers expanded threat coverage, enhanced sensitivity, and identification in a wide range of environmental conditions. The simplified user interface features onboard video tutorials, user prompts, and color- coded alarms with strength indicators so you can operate quickly and decisively. Analysis and reporting of results are made simple through multiple modern connectivity options, allowing critical data to be shared quickly. From high-volume checkpoint and randomized screenings to foot patrol and standoff operations, Fido X4 is ready to go when and where you need it.

Griffin G510x

Person-Portable GC-MS Chemical Identifier

The Griffin™ G510x Gas Chromatograph Mass Spectrometer (GC/MS) is a versatile, person-portable chemical identifier specifically optimized for the detection of Narcotics and Explosives. Get confirmatory Identification of major and minor chemical constituents in street drugs in under 5 min. It provides near real time confirmation of presumptive techniques used during emergency missions (FTIR, Raman, and HPMS). The integrated Sample injection port allows for environmental, forensic, and hazardous material sampling via the included Sample Prep Kit. The 9” on-board touchscreen displays guided user prompts and can be operated while wearing personal protective equipment (PPE). Long-lasting, on-board batteries ensure every mission is supported from beginning to end.

IBAC 2

Bio-Threat Detection & Collection

The IBAC 2 is a fully automated bio-detection sensor that can support continual, 24/7, air monitoring or can be set to targeting sampling windows to align to hours of operation. It alarms in less than 60 seconds when a bio-threat is present. IBAC can be configured to support automated aerosol sampling either in conjunction with its’ triggered alarms or at a set frequency sampling time. In wide service throughout the world, IBAC 2 is used to collect and detect aerosolized agents for all four classes of biological threats (spore, viral, cellular, and protein toxins) with low false alarm.

MUVE C360

Integrated Multi-Gas Detector for Unmanned Aerial System

The MUVE™C360 is a multi-gas detector completely integrated with an unmanned aerial system (UAS) to provide real-time continuous monitoring of chemical hazards while on the move. The sensor block boasts 8-channels, which includes a photoionization detector (PID), Lower Explosive Limit (LEL) detector, and six other sensors. The integrated snorkel is designed to negate the effects of rotor wash, extending past the propellers to sample the unperturbed air. The MUVE C360 sensor block quickly latches to a proprietary integration dock mounted to the UAS. The calibration station features the same dock, so the operator can easily connect for routine sensor verification. Sensor readouts are prioritized based on alarm conditions and are displayed real-time on the pilot’s interface in the VueLink™ app. The MUVE C360 is a time-saving, game-changer for emergency responders, industrial safety officers, and environmental monitoring experts.

Ranger® HDC MR

High Definition Mid-Range Surveillance System

The Ranger HDC MR sets a new standard for surveillance with its ability to detect illegal activities even in degraded weather conditions, utilizing embedded analytics and image processing to reduce the cognitive workload, enabling operators to distinguish quickly between true threats and false alarms. The HDC MR is not only a superior system in bad weather, it also provides increased uptime and reduces cyber risks -- a reliable tool that adds days of efficient surveillance and reduces risk compared to previous generations of systems.

SeaFLIR® 280-HDEP

Shipboard HD Multi-Spectral Surveillance System

The SeaFLIR 280-HDEP is an essential system for those in need of long-range detection, identification and tracking at sea. With an enhanced TFU design for improved reliability, the SeaFLIR 280-HDEP is ready for any maritime mission scenario, regardless of weather. The system provides advanced processing capabilities thanks to its modular and scalable control electronics unit (CEU), and can help reduce operator workload with Aided Target Recognition (AiTR). SeaFLIR 280-HDEP provides superior stabilized imagery on rough seas and essential target location accuracy. In addition, the optional Display Interface Boards (DIB) allows up to four independent video streams, and removable terabyte hard drive w/DVR records up to 80 hours of compressed video and 250 screen captures. The system is ideal for ISR, interdiction, EEZ constabulary, maritime SAR, covert OPS, man overboard search and track, and disaster recovery.

Star SAFIRE® 380-HD

Single LRU HD EO/IR Imaging System

The Star SAFIRE® 380-HD provides superior image stabilization, ultra-long range imaging performance, and true metadata embedded in the digital video. Featuring internal navigation for precise targeting, a MWIR thermal imager, optional HD color and low-light cameras, and multiple laser payload options, the system is fully hardened for military fixed-wing and helicopter operations. It can operate continuously in all conditions — even while sitting on the tarmac with no airflow.

SEAFLIR® 380X-HD

Long-Range, Advanced Imaging Shipboard EO/IR System

The SeaFLIR 380X-HD provides enhanced features for superior shipboard EO/IR capabilities, perfect for ultra-long range surveillance missions at sea. The single LRU system is easy to integrate, operating simply as a node on a network and requiring no additional junction boxes. Fully seaworthy and hardened for military vessels — and fixed-wing and helicopter operations — it can operate continuously in all conditions — even when there’s no airflow. The advanced image aiding features of the 380X reduce operator workload for faster and smarter decision support.

Cerberus® XL

Multi-sensor Surveillance and Air Domain Awareness Solution

Cerberus XL is a rugged, trailer-based integrated long-range mobile surveillance air domain awareness system that rapidly deploys in austere and challenging environments to provide unmanned remote perimeter, and border situational awareness and security. Cerberus XL is a fully integrated solution that includes radar and EO/IR. All sensors are fully integrated into a an easy to deploy and transport trailer platform and includes client laptop with Teledyne FLIR Cameleon user interface and operating system installed and configured for customer surveillance, and security missions.

Ranger® HDC MS

Long-Range, Pan-Tilt, EO and IR Multi-Sensor with LRF

The Ranger HDC MultiSensor system integrates the long range, mid-wave HD Ranger HDC with a variety of powerful daylight sensors, and optionally a Laser Range Finder, GPS, Digital Magnetic Compass, and Automatic Video Tracker. An array of advanced functions and options are available to meet the most demanding needs. All sensors on the Ranger HDC MultiSensor units are mounted on a fast and accurate Pan & Tilt unit.

SeaFLIR® 380-HD

Long-range, Shipboard HD Multi-Spectral Surveillance System

The SeaFLIR 380-HD provides superior image stabilization, ultra-long range imaging performance, and true metadata embedded in the digital video. The full HD system is easy to integrate, operating simply as a node on a network and requiring no additional junction boxes. Fully seaworthy and hardened for military vessels — and fixed-wing and helicopter operations — it can operate continuously in all conditions — even when there’s no airflow. HD thermal and color imagery in all light conditions provide clear situational awareness 24/7.

Star SAFIRE® 380-HLD

Full-HD Multi-spectral Targeting System

The Star SAFIRE®380-HLD provides superior image stabilization, ultra long-range imaging performance, and true metadata embedded in digital video, all with laser designation (LD) and rangefinder. The Star SAFIRE 380-HLD also provides the ability to operate continuously in all conditions — even while sitting on the tarmac with no airflow. The world’s most widely deployed single LRU for ISR&T missions, the Star SAFIRE 380-HLD provides HD multi-spectral imaging, accurate target location, and laser spot positioning.

THERMOSIGHT® HISS-HD

Long-Range Cooled Thermal Sniper Sight

The HISS-HD thermal weapon sight provides clear, long-range optics for snipers and machine gun crews. It effortlessly mounts on MIL-STD-1913 rails, interfaces with various day scopes and weapons, and exceeds 2200 meters in target detection. With exceptional portability, compatibility with ballistic devices, and an optional remote control pendant for enhanced stability, the HISS-HD has unmatched capabilities in most operational scenarios.

ULTRAFORCE® 380-HDc

Compact, Long-Range, Premier Airborne HD Imaging System

The UltraFORCE® 380-HDc delivers unparalleled stabilized HD multi-spectral imaging in a compact, low-profile package. It’s designed to maximize ground clearance in rotary aircraft without sacrificing capability and performance. Low power demand of 225W and lighter weight of only 65 lbs (29.5 kg) round out the incomparable SWaP-C advantages. This system also provides 2x-4x greater magnification than other lightweight systems in its class.

The laser pointer allows operators to covertly “light up” targets or points of interest to coordinating observers wearing night vision goggles or other IR devices. Payload options include a low-light camera, SWIR thermal imager, and laser rangefinder, and pointer. With continuous zoom on EO, long range daylight spotter and IR sensors for uninterrupted viewing paired with its long DRI range, UltraFORCE® 380-HDc is optimal for airborne reconnaissance, patrol and search and rescue missions.

Ranger® HRC-MS

Portable, Long Range Thermal Imager

The Ranger HRC-MS is a high-resolution mid-wave thermal imaging system built around a large format 640x512 array and a choice of powerful continuous-zoom telescopes. Available in its standalone, environmentally hardened enclosure, the system can also integrate an optional high-magnification CCD or HD CMOS color camera, laser rangefinder, and digital magnetic compass.

SeaFLIR® 280-HD

Shipboard HD Multi-Spectral Surveillance System

SeaFLIR 280-HD is a high performance maritime imaging system designed to identify and track smugglers, terrorists, or any other threat – day and night, and on the roughest seas. With all-HD imaging and powerful optics on the thermal imaging payload as well as the daylight and lowlight camera payloads, SeaFLIR 280-HD reveals the details necessary for long-range vessel detection, identification, and threat assessment. It’s reliable and ready for real-time, long-range target detection, identification, and tracking at high fidelity for multiple maritime mission scenarios.

Star SAFIRE® 380-HDc

SWaP-C Single LRU HD EO/IR Imaging

The Star SAFIRE® 380-HDc delivers unparalleled stabilized HD multi-spectral imaging in a compact, low-profile package. It’s designed to maximize ground clearance in rotary aircraft without sacrificing capability and performance. Low power demand of 225W and lighter weight of only 65 pounds (29.5 kg) round out the incomparable SWaP-C advantages. This system also provides 2x-4x greater magnification than other lightweight systems in its class.

Fido® X3

Pending Discontinuation, Recommended Replacement: FLIR Fido X4

The Fido® X3 explosives trace detector (ETD) expedites on-site decision making with ten-second threat reporting via intuitive, go/no-go alarms. Its rugged magnesium case and splash-proof seal meet rigorous MIL-STD-810G and IP54 specifications. Fido X3 starts from cold in five minutes, contains a long-lasting, eight-hour battery, and clears down in seconds. With thousands of units fielded in over 40 countries, Fido X3 is a trusted handheld explosives trace detector for critical security applications.

IBAC 1

Instantaneous Biological Analyzer and Collector

The IBAC 1 delivers a flexible, field-ready solution for bio-aerosol monitoring and sampling. The system can operate integrated in an UAV, robotic platform, or as part of a network configuration to form the "first tier" of a building/critical infrastructure protection system.

identiFINDER® R200

Spectroscopic Personal Radiation Detector

identiFINDER® R200 instruments are rugged, pager-sized Spectroscopic Personal Radiation Detectors (SPRD). They provide full ANSI N42.32 Personal Radiation Detector (PRD) compliance and feature next-generation solid state detector read-out technology that delivers ANSI N42.48 SPRD compliance with nuclide identification. The R200-G detects and identifies gamma radiation and the R200-GN additionally provides neutron detection capability. Law enforcement agencies and first responders use the R200 during routine traffic stops or high visibility events and in mass transit or critical infrastructure entry control points. The OneTouch Reachback™ feature uses the latest advancements in Bluetooth® and web server technologies to provide large-scale situational awareness by alerting others before arriving on-scene.

Ranger® HDC

Portable, Long-Range HD Thermal Imager

The Ranger® HDC is a RealHD thermal imager with a 1280x720 cooled detector. Featuring the FLIR Image Processing Engine, the Ranger HDC provides exceptional long range thermal imaging performance and 22x continuous optical zoom to maintain situational awareness for effective target assessment.