Support Center
![Blackfly USB3](/globalassets/imported-assets/image/blackfly-cmount-usb.png)
Articles:
![](/contentassets/9d2fe27f8f6d4baa88022c8fb2d35e37/signature-research-header.png)
![](/globalassets/icons/icons_technical-guidance.png)
Application Note
How to build your own stereo vision with FLIR machine vision cameras.
Read the Story![](/globalassets/icons/icons_technical-guidance.png)
![](/globalassets/icons/icon_knowledge-base_white.png)
![](/globalassets/icons/icon_knowledge-base_white.png)
![](/globalassets/icons/icon_knowledge-base_white.png)
![](/globalassets/icons/icon_knowledge-base_white.png)
![](/globalassets/icons/icon_knowledge-base_white.png)
![](/globalassets/icons/icon_knowledge-base_white.png)
![](/globalassets/icons/icon_knowledge-base_white.png)
![](/globalassets/icons/icon_knowledge-base_white.png)
![](/globalassets/industrial/discover/machine-vision/next-generation-interfaces-compared/discover_thumb_w364xh190_white-paper_id_11154.jpg)
Documents:
Datasheet
- Blackfly USB3 Datasheet
- Download
Drawing
- Blackfly-U3-CAD
- Download
Imaging Specification
- Blackfly USB3 EMVA Imaging Performance
- Download
Product Change Notification
- PCN-2013-001A Addition of Plastic Screws for ACC-01-0003
- Download
- PCN-2013-015A Camera and Box Label Change
- Download
- PCN-2014-005A Logo Improvement
- Download
- PCN-2015-008A USB3 Connector Improvement
- Download
- PCN-2017-002 Point Grey rebranding to FLIR
- Download
- PCN-2020-001 ICX424 Discontinuation
- Download
- PCN-2020-004 ICX445 Discontinuation
- Download
- PCN-2021-001 Camera LED Change
- Download
- PCN-2021-002 Camera Label Change
- Download
- PCN-2021-004 CCD Camera Phase 3 Discontinuation
- Download
- PCN-2022-008 BFLY-U3-50H5 BFLY-PGE-50H5 BFLY-PGE-13H2 Discontinuation
- Download
Quick Start Guide
- BFLY-U3 Getting Started
- Download
Technical Reference
- BFLY-U3 Technical Reference
- Download
Downloads:
Note: You must be logged in to download software or firmware. Log in or create an account.Software Download
- FlyCapture2 SDK
- Download
- Spinnaker SDK
- Download
Firmware Download
- BFLY-U3-03S2 Firmware 1.8.3.0
- Download
- BFLY-U3-05S2 Firmware 1.6.3.0
- Download
- BFLY-U3-13S2 Firmware 1.2.3.2
- Download
- BFLY-U3-20S4 Firmware 1.6.3.0
- Download
- BFLY-U3-23S6 Firmware 1.9.3.0
- Download
- BFLY-U3-50H5 Firmware 1.8.3.0
- Download
Accessories:
Cables
- USB 3.1 Locking Cable
- Learn More
- USB 3.1 Locking Cable (Cast Metal Connectors)
- Learn More
GPIO Cables
- GPIO Cable with 6-pin Hirose HR10 Connector
- Learn More
Lenses
- C-mount 1" Lenses
- Learn More
- C-mount 1.1" Lenses
- Learn More
- C-mount 1/1.8" Lenses
- Learn More
- C-mount 2/3" Lenses
- Learn More
- CS-mount 1/2.7" Lenses
- Learn More
Host Adapters
- USB 3.1 Host Controller Card
- Learn More
Optical Mounts
- CS to C Mount 5mm Spacer Adapter
- Learn More
Tripod Adapters
- Tripod Adapter for BFS (30mm), BFLY, CMLN, CM3, FFMV, FL2, FL3, FMVU
- Learn More
Connectors
- Hirose HR10 Circular GPIO Connector
- Learn More