You must be logged in to download this content. Please sign in or create an account here.
What is the specification of the heater inside the Flir A310f housing?
- External power operation (heater) 24 VDC.
- 25 W max w/heater @ 24 VDC.
- External power, connector type (heater) 2-pole jackable screw terminal.
- Voltage (heater) Allowed range 21-30 VDC.
- The heater is switched on at +4°C and off at +15°C.
- The heater is on or off so it is 0% or 100%.
-
Recorded Webinar
Critical Asset Monitoring
Watch now
-
Others
Latitude 8.0 NVMS Training - Richmond/D.C. area - Jan 21-22
Read the Story
-
Others
Watch Webinar: Automated Thermal Pouch Seal Inspection
Read the Story