What are the environmental specification for Flir K series?
Operating temperature range: –20°C to +85°C (-4°F to +185°F) / +260°C (+500°F) 5 minutes When the internal temperature in the camera goes above 85°C (185°F) a visible alarm will appear in the screen. If the camera becomes even warmer it will switch of automatically.
Storage temperature range: –40°C to +85°C (–40°F to +185°F)
Humidity (operating and storage): IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C (+77°F to +104°F) / 2 cycles
Relative humidity: max 95% relative humidity +25°C to +40°C (+77°F to +104°F) non condensing
Directives: Designed to meet NFPA 1801 specification:
Vibration
Impact acceleration resistance
Corrosion
Viewing surface abrasion
Heat resistance
Heat and flame
Product label durability
EMC:
EN 61000-6-2:2005 (Immunity)
EN 61000-6-3: 2011 (Emission)
FCC 47 CFR Part 15 B (Emission)
Magnetic fields: EN 61 000-4-8, Test level 5 for continuous field (Severe industrial environment)
Encapsulation: IP 67 (IEC 60529)
Bump: 25 g (IEC 60068-2-29)
Vibration: 2 g (IEC 60068-2-6)
Drop: 2 m (6.6 ft.) on concrete floor (IEC 60068-2-31)
Safety: CE/EN/UL/CSA/PSE 60950-1
Related Articles
Product News
3DR Launches Industry-First FLIR Thermal Imaging Site Scanning Solution for DJI M200 Drones