Transitioning from the FL3-U3-88S2 to the FL3-U3-120S3 Camera
download PDF - Transitioning-FL3-U3-88S2-FL3-U3-120S3
Camera Specifications
FL3-U3-88S2 | FL3-U3-120S3 | |
---|---|---|
Resolution | Mode 0: 4096 x 2160 Mode 10: 4000 x 3000 | Mode 0: 4000 x 3000 Mode 10: 4096 x 2160 |
Frame Rate | Mode 0: 21 FPS Mode 10: 15 FPS | Mode 0: 15 FPS Mode 10: 21 FPS |
Megapixels | 8.8 MP | 12 MP |
Chroma | Color | Color |
Sensor | Sony IMX121, CMOS, 1/2.5" | Sony IMX172, CMOS, 1/2.3" |
Readout Method | Rolling shutter with global reset | Rolling shutter with global reset |
Pixel Size | 1.55 µm | 1.55 µm |
Lens Mount | C-mount | C-mount |
ADC | 12-bit | 12-bit |
Quantum Efficiency Blue | 63% at 470 nm | 60% at 470 nm |
Quantum Efficiency Green | 73% at 525 nm | 72% at 525 nm |
Quantum Efficiency Red | 49% at 640 nm | 51% at 640 nm |
Temporal Dark Noise | 3.06 e- | 3.00 e- |
Signal to Noise Ratio | 37.76 dB | 38.67 dB |
Signal to Noise Ratio | 6.27 bits | 6.42 bits |
Absolute Sensitivity Threshold | 5.26 γ | 4.86 γ |
Saturation Capacity | 5966 e- | 7363 e- |
Dynamic Range | 64.49 dB | 66.46 dB |
Dynamic Range | 10.71 bits | 11.04 bits |
Gain | 0.12 e-/ADU | 0.14 e-/ADU |
Gain Range | 0 dB to 24 dB | 0 dB to 24.5 dB |
Exposure Range | 0.021 ms to 1 second | 0.162 ms to 0.99 seconds |
Trigger Modes | Standard, bulb, multi-shot | Standard, bulb, multi-shot |
Partial Image Modes | Pixel binning, ROI | Pixel binning, ROI |
Image Processing | Gamma, lookup table, hue, saturation, and sharpness | Gamma, lookup table, hue, saturation, and sharpness |
Image Buffer | 32 MB | 32 MB |
User Sets | 2 memory channels for custom camera settings | 2 memory channels for custom camera settings |
Flash Memory | 1 MB non-volatile memory | 1 MB non-volatile memory |
Opto-isolated I/O Ports | 1 input, 1 output | 1 input, 1 output |
Non-isolated I/O | 2 bi-directional | 2 bi-directional |
Serial Port | 1 (over non-isolated I/O) | 1 (over non-isolated I/O) |
Auxiliary Output | 3.3 V, 150 mA maximum | 3.3 V, 150 mA maximum |
Interface | USB 3.1 | USB 3.1 |
Power Requirements | 5 - 24 V via GPIO or 5 V via USB 3.1 interface | 5 - 24 V via GPIO or 5 V via USB 3.1 interface |
Power Consumption | 2.5 W maximum | 2.5 W maximum |
Dimensions/Mass | 29 mm x 29 mm x 30 mm / 41 grams | 29 mm x 29 mm x 30 mm / 41 grams |
Machine Vision Standard | USB3 Vision v1.0 | USB3 Vision v1.0 |
Compliance | CE, FCC, KCC, RoHS | CE, FCC, KCC, RoHS |
Temperature | Operating: 0° to 45°C Storage: -30° to 60°C | Operating: 0° to 45°C Storage: -30° to 60°C |
Humidity | Operating: 20% to 80% (no condensation) Storage: 20% to 95% (no condensation) | Operating: 20% to 80% (no condensation) Storage: 20% to 95% (no condensation) |
Warranty | 3 years | 3 years |
Price | $895 USD | $595 USD |
Video Modes
FL3-U3-88S2C-C | FL3-U3-120S3C-C | |
Mode 0 | Resolution: 4096 x 2160 Mode 0 allows only for specifying a region of interest, and does not perform any binning. Frame rate does not increase when ROI size is reduced. Global Reset is available if using Standard Trigger Mode. |
Resolution: 4000 x 3000 Mode 0 allows only for specifying a region of interest, and does not perform any binning. Frame rate does not increase when ROI size is reduced. Global Reset is available if using Standard Trigger Mode. This mode is consistent with mode 10 of the FL3-U3-88S2C. |
Mode 4 | Mode 4 implements a combination of 2X horizontal and 2X vertical binning. Both horizontal and vertical binning are performed on the sensor, prior to color processing. On sensor binning is averaged and therefore there is no increase in brightness but there is an increase in frame rate. |
On sensor 2x2 binning of the mode 10 resolution (4096 x 2160) resulting in a resolution of 2048 x 1080, consistent with mode 4 of the FL3-U3-88S2C. |
Mode 10 | Resolution: 4000 x 3000 Mode 10 allows a maximum image size of 4000 x 3000 (12 MP) with a maximum frame rate of 15 FPS. There is no pixel correction in mode 10. Only 8-bit and 12-bit pixel formats support 12 MP; 16-bit pixel formats support 11 MP and 24-bit pixel formats support 7.4 MP. |
Resolution: 4096 x 2160 4k/2k imaging mode. This mode is consistent with mode 0 of the FL3-U3-88S2C. |
Mechanical Specifications
Both models have the same mechanical specifications.
Part Number | Barrel Length "A" |
FL3-U3-120S3 | 11.71 |
FL3-U3-88S2 | 11.7444 |
GPIO Specifications
Both cameras have the same GPIO specifications.
![]() |
Color | Pin | Function | Description |
Black | 1 | IO | Opto-isolated input (default trigger in) | |
White | 2 | O1 | Opto-isolated output | |
Red | 3 | IO2 | Input/Output/serial transmit (TX) | |
Green | 4 | IO3 | Input/Output/serial receive (RX) | |
Brown | 5 | GND | Ground for bi-directional IO, Vext, +3.3 V pins | |
Blue | 6 | OPTO_GND | Ground for opto-isolated IO pins | |
Orange | 7 | Vext | Allows the camera to be powered externally | |
Yellow | 8 | +3.3 V | Power external circuitry up to 150 mA |
Software Support
Both cameras are USB3 Vision compliant.
For more information on using third party USB3Vision software with FL3-U3 cameras, please refer to the following application notes:
Using USB3 Vision cameras with A&B Software's ActiveUSB
Using USB3 Vision cameras with Matrox Imaging Library
Using USB3 Vision cameras with MVTec HALCON 11
Using USB3 Vision cameras with National Instruments' Vision Acquisition software
Frequently Asked Questions about Upgrading
What new hardware do I need?
No new hardware is required. The FL3-U3-120S3 can use the same cables, interface cards, and accessories as the FL3-U3-88S2.
For more USB 3.1 system components, please refer to the application note Recommended USB 3.1 System Components.
Can I run the FL3-U3-120S3 with my existing FlyCapture-based application?
Yes.
How can I use the FL3-U3-120S3 with non-USB3 Vision software?
FL3-U3 cameras can be used with other software via DirectShow, open source libraries, or software adapters. For more information, please refer to the following application notes.
Using USB3/USB2 Cameras with Cognex VisionPro
Streaming Cameras on Embedded Systems
Using Linux with USB 3.1
Is the FL3-U3-88S2 camera being discontinued?
Yes. The Sony IMX121 sensor is longer available. Please see PCN2016001A for details.
Reference Documentation
Other useful sources of information regarding specific features of the Applicable Product(s) include:
Flea3 USB 3.1 Getting Started Manual
Flea3 USB 3.1 Technical Reference Manual