Compatible with the Teledyne FLIR SIRAS™ professional drone, the ITAR-free Vue™ 128+ series pairs a 128x-zoom 64MP visible camera with a performance-leading 5x-zoom 640x512 resolution Boson®+ thermal camera in a quick-connect gimbal. Boson+ features unrivaled thermal sensitivity of less than or equal to (≤)20 mK delivering dramatically enhanced contrast and sharpness day and night. FLIR MSX® (Multi-Spectral Dynamic Imaging) adds visible light details to thermal images in real time for greater clarity, embedding edge and outline detail onto thermal readings. Unlike image fusing, the merging of a visible light and thermal image, MSX does not dilute the thermal image or decrease thermal transparency. The IP54-rated Vue TV128+ payload provides the visible and thermal data needed for successful industrial and utilities inspection, firefighting, law enforcement, and search and rescue missions.
- Products
- Industrial
- sUAS Cameras & Kits
- VUE® TV128+ Payload
Added to cart
More Thermal Detail
Specifications
Hardware
- Part Number
- 438-0004-00
Imaging & Optical
- EO Camera Optics
- Effective Focal Length (EFL) 4.8 mm, 67° HFOV, F/# 1/2.3
- EO Camera Resolution
- 16 MP with 20 MP mapping mode, 128x zoom
- FLIR MSX
- Yes
- IR Camera Optics
- Effective Focal Length (EFL) 13.6mm, 32° HFOV, F/# 1.0
- IR Camera Resolution
- FLIR Boson+, 640 x 512, non-radiometric, 5x zoom
- IR Video Frame Rate
- 60 Hz
- Radiometric Features
- n/a
- Sensitivity [NEdT]
- <20 mK
Applicable Products
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.