Thermal 160 × 120 MSX® Camera Probe with Rounded Tip (VSC-IR33)
Go to Product Support![product image](/globalassets/imported-assets/image/vs290-33_probe_600x625.png)
The FLIR VS290 is designed to help professionals in utility, building inspection, and manufacturing improve safety, productivity, and reduce diagnostic time. Use the VSC-IR33 camera probe with the FLIR VS290-00 to easily target hidden problems in difficult-to-access locations.
Features:
• 160 × 120 IR resolution
• 2 MP digital camera
• CAT IV 600 V safety rating
• Powerful LED worklight
• 2 m with flex points
• Field replaceable
• Side-viewing cameras
• Probe tip dimensions: 7.17 × 4.05 × 1.1 cm (2.8 × 1.6 × .43 in)
• Probe with probe tip dimensions: 212.2 × 0.69 cm (83.5 × 0.3 in)
Available for purchase on credit terms. Learn More