Dual HD visual camera probe for the FLIR VS80 High-Performance Videoscope
Added to cart
7 Camera Probes for One Videoscope
Select from 7 versatile camera probes for your VS80 High-Performance Videoscope! Pick one—or more—depending on your inspection needs.
Contact Sales
Want more information on this product?
Call +1 (866) 477-3687 to speak with a knowledgeable specialist.
Specifications
Environmental & Certifications
- Certifications
- CE, UKCA, RCM
- Operating Temperature
- -10°C to 60°C (14°F to 140°F)
- Warranty
- 3 years
General
- Probe Length
- 1 m
Imaging & Optical
- Depth of Field
- 10 mm to infinity
- Diameter
- 4.9 mm
- Field of view (FOV)
- 90°
- Frame Rate
- 30 fps
- Resolution
- 1280 × 720
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Returns and Shipping Information for Orders Placed on FLIR Websites
Orders placed through FLIR.com will ship via free 2-day expedited service to the contiguous 48 states.
Returns
We offer a 30-day return policy on all products, no questions asked. Your order confirmation will contain instructions on how to contact our Customer Care team to initiate the return.
shipping time cut-offs
Orders placed Monday-Friday before 12:00 PM (noon) EST will likely ship the same day. All other orders will ship the next business day.
Want more information on this product?
Call +1 (866) 477-3687 to speak with a knowledgeable specialist.