Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

  • Versatile and Scalable

    Seamlessly extend your video security system across multiple locations

  • Cost Savings

    • A powerful solution at an affordable price point
    • Reduce installation time with easy-to-use installation interface
    • Small form factor reduces power consumption and environmental footprint
    • Reduce the need for 8-point PoE switch

  • Simple Design, Reliable Performance

    • Built to last within complex security ecosystems.
    • Simple design allows technicians to quickly install and perform routine maintenance
    • Easy-to-use interface helps solve problems faster
    • Protected by a three-year warranty
    • CE, FCC, LVD, and UL (optional) - Certified

Specifications
General
Dimensions
43.9 × 220 × 244.3 mm (1.72 × 8.66× 9.62 in)
Form Factor
Small and compact Form Factor with 8-port POE switch
Memory
16 GB DDR5
Monitoring
Up to 220 FPS at 1080p
Operating System
Microsoft Windows 10 IoT Enterprise 64 bit
Power Consumption
80 W min, 200 W max, POE Power 120 W
Power over Ethernet (PoE)
8 × 10/100 RJ45 ports
Power Supply
200 W; 100 to 240 VAC, 50/60 Hz, Single non-redundant power supply
Processor
Alder Lake I3-12100E
Warranty
3 years
Weight
max. weight: 2.5 kg (5.5 lb)
Compliance & Certifications
Certifications
CE/FCC/LVD (Standard, UL will be charged additionally)
Environmental
Operating Temperature
0°C to 40°C (32°F to 104°F)
File Storage & Communication
Video Output
2 x Standard HDMI, 1 x Display Port (Only 2 are supported simultaneously)
System Integration
Audio
Via HDMI or 3.5 mm audio jack 1 x Mic-in / 1 x Headphone-out
Networking
Dual NIC, 2 × 10/100/1000 Mbps RJ45
USB Port
USB2.0 x2; USB3.2 x2; (front) USB3.2 Type-C x1 (rear) 1x eSata
Video & Recording
Hard Drive Storage
2 TB 3.5 in SATA
Recording
80 Mbps
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

USS Edge COTS Appliance - Model: USS-EDGE-G5-02TB

Change Selection