Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

New
Compact, Long-Range, Premier Airborne HD Imaging System

ULTRAFORCE® 380-HDc

Go to Product Support
product image

The UltraFORCE® 380-HDc delivers unparalleled stabilized HD multi-spectral imaging in a compact, low-profile package. It’s designed to maximize ground clearance in rotary aircraft without sacrificing capability and performance. Low power demand of 225W and lighter weight of only 65 lbs (29.5 kg) round out the incomparable SWaP-C advantages. This system also provides 2x-4x greater magnification than other lightweight systems in its class.

The laser pointer allows operators to covertly “light up” targets or points of interest to coordinating observers wearing night vision goggles or other IR devices. Payload options include a low-light camera, SWIR thermal imager, and laser rangefinder, and pointer. With continuous zoom on EO, long range daylight spotter and IR sensors for uninterrupted viewing paired with its long DRI range, UltraFORCE® 380-HDc is optimal for airborne reconnaissance, patrol and search and rescue missions.

  • ITAR-FREE

    The UltraFORCE 380-HDc is ITAR-free, increasing exportability and freedom of movement.

  • SIZE, WEIGHT, POWER & COST (SWAP-C) ADVANTAGE

    At only 65 lbs (29.5 kg), it minimises balance concerns and maximises mounting options. Its 14.6” profile supports safer off-field landing. 225W power reduces demand.

  • FULL-HD IMAGING

    HD IR and colour cameras with continuous zoom capture finest details. Low-light night imaging sensor and SWIR provide full spectral awareness.

Media gallery
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

ULTRAFORCE® 380-HDc