Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

The World's Most Advanced Integrated Thermal Traffic Detector

TrafiSense2

Model: TrafiSense2 690 Go to Product Support
product image

TrafiSense2 is an integrated thermal sensor and detector for vehicle, vulnerable road user, and wrong way driver detection. TrafiSense2 does not need light to operate, and instead uses the thermal energy emitted from road users. This enables the sensor to detect vehicles and vulnerable road users at night, over long distances, and in harsh weather conditions. With available 640x480 resolution, the TrafiSense2 offers 24/7 traffic detection for a wide range of applications.

  • Intersection control

    TrafiSense2 detects vehicles and bicycles approaching an intersection, allowing more dynamic control of traffic lights.

  • Wrong-way driver detection

    TrafiSense2 detects wrong-way drivers in a matter of seconds.

  • Vehicle and Bicycle counting

    TrafiSense2 offers accurate vehicle and bicycle counting, with the ability to distinguish bicycles from vehicles.

Specifications
System Overview
Detection Functionalities
Vehicle and bicycle presence detection, vehicle and bicycle counting, pedestrian presence detection, pedestrian counting, traffic data collection, traffic flow monitoring, wrong way driver detection (requires extra license)
Functionality
Vehicle presence, Bicycle presence, Vehicle and bicycle counting, Pedestrian presence, Traffic data, wrong-way driver detection
Number Detection Zones
24 vehicle presence zones \ 8 bicycle presence regions \ 8 pedestrian zones \ 6 traffic data zones \ 6 wrong way driver zones
Communications
Compression
H.264, MPEG-4, MJPEG
SDLC
Up to 16 output channels via TI BPL2 EDGE B & SUI (PN 10-7018) or via TI BPL2 EDGE (PN 10-7013) and Port-1 Interface Module (PIM)
Setup Commands
Web interface
Traffic monitoring (event and data reporting)
TMS FLUX. Public API for 3rd party integration
Electrical
Contact Closures
2 direct, 4 via TI BPL2 EDGE interface (PN 10-7013), extra via 4I/O USB expansion board(s) (PN 10-467
Detection Distance
2-30 m / 6-100 ft
FCC
FCC part 15 Class A
Input Power
12-42VAC, 12-60VDC
Power Consumption
<10.5W (<15W peak at startup)
Power over Ethernet (PoE)
For communication of output state events, configuration & monitoring (streaming video)
Environmental
EU Directives
EMC 2014/30/EU, RoHS 2011/65/EU
Materials
All weatherproof (UV-resistant)
Protection Grade
Housing = IP68, Connectors = IP67
Shock & Vibration
NEMA TS2
Temperature Range
NEMA TS2. From -34°C to +74°C (-29°F to 165°F)
Imaging & Optical
Field of View
Horizontal: 90° Vertical: 69°
Frame Rate
30 FPS
Resolution
VGA (640×480)
Type
Long wave Infrared (7 – 14 µm)
Mechanical
Dimensions (incl mounting bracket)
Vertically mounted 45 cm x 16 cm x 12 cm (9.8 in x 6.3 in x 4.7 in) / Horizontally mounted 41 cm x 18 cm x 12 cm (16.2 in x 7.1 in x 4.7 in)
Material
Aluminum
Sunshield
Integrated
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

TrafiSense2 - Model: TrafiSense2 690

Change Selection