Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

  • ONBOARD AI PLUS 3D TRACKING

    TrafiBot Dual AI uses three embedded AI models to classify and identify vehicles, objects, and vulnerable road users; plus,,it employs FLIR-patented 3D world tracking to track the movement of every object in it’s field of view.

  • FLEXIBLE INSTALLATION LIMITS ROAD CLOSURE TIME

    Install TrafiBot Dual AI quickly thanks to the combo bracket suited for all surfaces with a three axis swivel that pans, tilts and rolls, eliminating the need for custom adapter plates.

  • INTEGRATES WITH FLIR CASCADE

    TrafiBot Dual AI connects seamlessly with FLIR Cascade and sends alerts with a pre and post incident time and high resolution video clips of the scene for immediate analysis.

Specifications
Communications
Encoding Format
AVC/H.264, HEVC/H.265, MJPEG
Interface
10/100/1000 Mbps
Maximum Streams
2
Outputs
2 (NO/NC)
RJ45 Interface
10/100/1000 Mbps
Supported Protocols
IPv4, TCP/IP, UDP, RTP, RTSP, HTTP, HTTPS, ICMP, SMTP, DHCP, IGMP, SNMP, QoS, ONVIF, TLS1.2, IEEE802.1x
Electrical
Input Voltage
24 V AC/DC
PoE+ 802.3 at
MTBF_MTTR
>10 years/30'
Power Consumption
12 W heater off (normal operation)
17 W heater on
Environmental
Housing material
316 L stainless steel, corrosion-free for harsh environments
Humidity
0% to 100%, no condensation
IP Rating
IP66/IP67
Operating Temperature Range
Continuous: -40°C to 60°C / -22°F to 140°F (sheltered, air temp)
Imaging & Optical
Detector Type
Focal Plane Array (FPA), uncooled vanadium oxide microbolometer
Effective Pixels
3840 × 2160, 8 MP (4K)
Field of View
HFOV: 26° to 53°
VFOV: 15° to 31°
Focal Length
6 mm to >22 mm (0.24 in to 0.87 in)
Horizontal Field of View [HFOV]
53°(W) to 26°(N)
Image Sensor
1/1.8" CMOS
Optical Zoom
Motorized, 4K
Resolution
Visual: 4K 3840 × 2160
Shutter WDR
120 dB
Spectral Range
7.5 to 13.5 µm
Thermal Resolution
640 × 512 (fast)
Mechanical
Dimensions
Camera: 30.1 × 19.2 × 9.4 cm (11.8 × 7.5 × 3.7 in) excluding sunshield
Bracket: 32 × 17. 5 × 24 cm (12.6 × 6.9 × 9.4 in)
Mounting
Ceiling, curved wall, and wall/pole mount options
Sunshield
316L C5 Marine grade, powder coated RAL9016
Weight
Camera: 5.7kg (12.5 lb), Bracket: 3kg (6.6 lb)
System Overview
Data Interface
10/100/1000 Mbps
Dimensions [Incl. Sunshield]
Camera: 36.6 × 20.2 × 10.4 cm (14.4 × 7.9 × 4.1 in) including sunshield
Media gallery
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR TrafiBot Dual AI™ - Model: 10-7800 TrafiBot Dual AI ETH 645

Change Selection