Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Dual IR and EO Vehicle Situational Awareness Sensor

ThermoVision Dual Sensor (DS)

Go to Product Support
product image

The DS camera is a vehicle camera system composed of a thermal camera and a color TV camera. The color TV image can be fused/blended with the IR picture, which is very useful for situational awareness. The driver's vision version of the camera has a 55 or 90 degree field of view (FOV).

  • Uncooled Thermal Camera

    The ThermoVision DS provides a 640x480 uncooled LWIR imager for reliable, 24/7 vehicle vision.

  • Color Video Camera

    The color video camera has fields of view matched to the thermal camera for increased situational awareness.

  • Flexible Situational Awareness

    With two FOV options for the thermal camera, and IR/TV image blending, ThermoVision DS gives you the ultimate in vehicle situational awareness.

Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

ThermoVision Dual Sensor (DS)