Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Specifications
Environmental & Certifications
Encapsulation
IP67
Mounting
4x sides, 4x m6, cc 25 mm, depth 5 mm
General
Material
Aluminum, 6000-series
Size [L × D]
187.2 × 80.0 mm (7.37 × 3.15 in)
Weight
1.3 kg (2.87 lbs)
Imaging & Optical
Aperture
43 mm
Imaging & Optical
Color
Silver
Compatible cameras
FLIR A50/A70
Other
Conformity
RoHS, REACH
Window Coating
Outside: DLC; Inside: AR
Window Material
Germanium
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Axx IP67 Housing (T912301)