Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

Wearable pouch for FLIR ONE Edge-Series cameras

FLIR ONE Edge Pouch

Go to Product Support
product image

Carry your FLIR ONE Edge-Series thermal camera in this protective pouch to prevent it from damage when not in use. The pouch can be worn on your belt or toolbelt so it's always available when you need it.

$30.99
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
General
Size (L x W x H)
15.5 cm × 5 cm × 4.2 cm (6.05 in × 1.95 in × 1.64 in)
Weight
40 g (1.4 oz)

FLIR ONE Edge Pouch

$30.99