Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

New
For FLIR Txxx and Exx-Series Cameras; includes Lens Case

FlexView® Dual FOV IR Lens (42°/24°) with Lens Case

Go to Product Support
product image

FlexView® dual field of view infrared lens (42°/24°), f=10/17 mm, with lens case. For FLIR T500-Series, T800-Series, and Exx-Series cameras.
(T300954)

You never have to change your lens in the field again—with the push of a button—instantly switch from extra wide views for added safety, wide views for scene context, or tighter views for accurate temperature measurement.

Two Fields of View, One Lens

FlexView_T5xx_Conveyor (1200 x 628 px).jpg

 

FlexView 42°/24° and FlexView 24°/14°

The FlexView DFOV series comes in two versions: the 42°/24° and 24°/14° lenses. Each provides unique benefits tailored to different operational needs. Users can toggle between wide and narrow fields of view within a second, allowing for seamless adjustments during inspections without compromising safety or efficiency.

 

FlexView_42_24_Diagram.png

 

 


FlexView DFOV 42°/24
°

The FlexView 42°/24° lens is ideal for inspecting large targets, while providing excellent image understanding without sacrificing standard target image quality. The wide 42° field of view (FOV) is perfect for rapid scanning and inspecting large equipment and areas such as tanks​, refractory​, ovens​, heat exchangers​, large motors and pumps​, and building envelopes.

 

 

 

FlexView_pole-transformer-42-24-12.png

Pole transformer through FlexView® lenses, from left to right: 14°, 24°, and 42°. 

FlexView: Introduction

FlexView: Introduction

FlexView: Training

FlexView: Training

Specifications
Imaging & Optical
F_number
https://flir.custhelp.com/
Field of view (FOV)
42° × 32°
24° × 18°
Focal Length
42°: 10 mm (0.39 in)
24°: 17 mm (0.67 in)
Minimum Focus Distance
42°: 0.25 m (0.82 ft)
24°: 0.5 m (1.64 ft)
Spatial resolution (IFOV)
f = 10 mm (42°)
320 × 240 pixels: 2.4 mrad/pixel
464 × 348 pixels: 2.4 mrad/pixel
640 × 480 pixels: 2.4 mrad/pixel

f = 17 mm (24°)
320 × 240 pixels: 1.4 mrad/pixel
464 × 348 pixels: 1.0 mrad/pixel
640 × 480 pixels: 0.7 mrad/pixel
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FlexView® Dual FOV IR Lens (42°/24°) with Lens Case