Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Lens 14.5° 3-5 µMotor Focus

Go to Product Support
product image

14.5° 3-5 µm manual focus lens for FLIR Gx320 and Gx620 Optical Gas Imaging cameras

Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
General
Box Contents
Lens, lens case
Size [L × D]
52.5 mm × 80 mm (2 in × 3.14 in)
Weight
880 g (1.94 lb)
Imaging & Optical
Field of view (FOV)
14.5° × 10.9°
f-number
1.5
Focal Length
39 mm (1.5 in)
Lens Identification
Automatic
Minimum Focus Distance
0.5 m (1.64 ft)
Spatial resolution (IFOV)
0.79 (320)/0.39 (640) mrad
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Lens 14.5° 3-5 µMotor Focus