The FLIR SV88™ vibration and temperature sensor helps you monitor critical equipment by continuously analyzing vibrations from rotating equipment, detecting faults, and alerting you to potential defects and future problems. With it’s Multi-communication protocols, rugged, IP66 rating and wireless capability, the SV88 allows you to make critical data-driven decisions that alert you to potential issues to aid in extending the life of your valuable assets.
Added to cart
-
Assure Reliability
Get comprehensive insights to identify patterns, trends, potential failure modes, and the severity of detected issues in your equipment - Averting costly downtime
-
Quick, simple deployment
Wireless capability enhances installation flexibility, enabling easy deployment in a range of industrial environments The SV88 seamlessly integrates with advanced analysis tools through multi-communication protocols such as Modbus, MQTT, and OPC UA.
-
Secure Data Control
Wireless capability enhances installation flexibility, enabling easy deployment in a range of industrial environments The SV88 seamlessly integrates with advanced analysis tools through communication protocols such as Modbus, MQTT, and OPC UA.
Specifications
Measurement & Analysis
- Capture Rate
- Configurable: 1 min (minimum) 1 day (maximum)
- Frequency Range
- 10 Hz to 5 kHz
- Sensitivity Range
- ±16 g
- Temperature Range
- Display measurement trend of contact temperature -20°C to 80° C (-4°F to 176°F)
- Vibration Analysis Data
- Grms, Vrms, (ISO10816), Peak, Crest Factor, Kurtosis, Skewness, Standard deviation, FFT
Communication & Data Storage
- Communication Protocol
- TCP Socket
- Memory
- 1 MB Flash
- Output Data
- 5 KHz, (X/Y/Z): 19,200 raw data
- Range (During A Session)
- Up to 50 m (160 ft), line of sight
- Wi-Fi Type
- IEEE 802.11n
Power
- Battery Life
- Min 2 years subject to sampling rate and installation environments
- Battery Type
- LS17500 3.6 V 3600 mAh Li battery (replaceable)
- LED Indicators
- Low battery LED
General
- Size (L x W x H)
- 29 × 25 × 14 mm (1.14 × .98 × .55 in)
- Weight
- 187 g (6.6 oz)
Environmental & Certifications
- Altitude
- 2000 m (6,562 ft)
- Certifications
- ETL/FCC/IC/CE/UKCA/RCM
- Drop test
- 1 m (3 ft)
- Humidity (Operating and Storage)
- 10% to 95% relative humidity, non-condensing
- IP Rating
- IP66
- Operating Temperature Range
- -20° to 80°C (-4°F to 149°F)
- Relative Humidity
- 10% to 95% relative humidity, non-condensing
- Storage Temperature Range
- -20° to 80°C (-4°F to 149°F)
- Warranty
- 3 years
Applicable Products
Media gallery
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Returns and Shipping Information for Orders Placed on FLIR Websites
Orders placed through FLIR.com will ship via free 2-day expedited service to the contiguous 48 states.
Returns
We offer a 30-day return policy on all products, no questions asked. Your order confirmation will contain instructions on how to contact our Customer Care team to initiate the return.
shipping time cut-offs
Orders placed Monday-Friday before 12:00 PM (noon) EST will likely ship the same day. All other orders will ship the next business day.